CONFIG_ARM=y CONFIG_STM32=y CONFIG_SYS_TEXT_BASE=0x08008000 CONFIG_SYS_MALLOC_F_LEN=0xC00 CONFIG_STM32F7=y CONFIG_TARGET_STM32F746_DISCO=y CONFIG_ENV_VARS_UBOOT_CONFIG=y CONFIG_NR_DRAM_BANKS=1 CONFIG_BOOTDELAY=3 CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyS0,115200 earlyprintk consoleblank=0 ignore_loglevel" # CONFIG_DISPLAY_CPUINFO is not set # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_BOARD_EARLY_INIT_F=y CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="U-Boot > " CONFIG_AUTOBOOT_KEYED=y CONFIG_AUTOBOOT_PROMPT="Hit SPACE in %d seconds to stop autoboot.\n" CONFIG_AUTOBOOT_STOP_STR=" " CONFIG_CMD_BOOTZ=y CONFIG_CMD_GPT=y # CONFIG_RANDOM_UUID is not set CONFIG_CMD_MMC=y CONFIG_CMD_SF=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_SNTP=y CONFIG_CMD_DNS=y CONFIG_CMD_LINK_LOCAL=y CONFIG_CMD_BMP=y CONFIG_CMD_CACHE=y CONFIG_CMD_TIMER=y CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y # CONFIG_SPL_DOS_PARTITION is not set # CONFIG_SPL_EFI_PARTITION is not set CONFIG_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="stm32f746-disco" CONFIG_NET_RANDOM_ETHADDR=y CONFIG_NETCONSOLE=y CONFIG_DM_MMC=y # CONFIG_SPL_DM_MMC is not set CONFIG_ARM_PL180_MMCI=y CONFIG_MTD=y CONFIG_MTD_NOR_FLASH=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_DM_ETH=y CONFIG_ETH_DESIGNWARE=y CONFIG_MII=y # CONFIG_PINCTRL_FULL is not set CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_STM32_QSPI=y CONFIG_DM_VIDEO=y CONFIG_BACKLIGHT_GPIO=y CONFIG_VIDEO_STM32=y CONFIG_VIDEO_STM32_MAX_XRES=480 CONFIG_VIDEO_STM32_MAX_YRES=640 CONFIG_OF_LIBFDT_OVERLAY=y # CONFIG_EFI_LOADER is not set