CONFIG_ARM=y CONFIG_ARCH_ZYNQMP=y CONFIG_SYS_TEXT_BASE=0x8000000 CONFIG_SYS_MALLOC_F_LEN=0x8000 CONFIG_SPL=y CONFIG_DEBUG_UART_BASE=0xff000000 CONFIG_DEBUG_UART_CLOCK=100000000 CONFIG_DEBUG_UART=y CONFIG_DISTRO_DEFAULTS=y CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_SPL_LOAD_FIT=y # CONFIG_DISPLAY_CPUINFO is not set CONFIG_BOARD_EARLY_INIT_R=y CONFIG_SPL_OS_BOOT=y CONFIG_SPL_RAM_SUPPORT=y CONFIG_SPL_RAM_DEVICE=y CONFIG_SPL_ATF=y CONFIG_SYS_PROMPT="ZynqMP> " CONFIG_CMD_MEMTEST=y CONFIG_SYS_ALT_MEMTEST=y CONFIG_CMD_CLK=y # CONFIG_CMD_FLASH is not set CONFIG_CMD_FPGA_LOADBP=y CONFIG_CMD_FPGA_LOADP=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_TFTPPUT=y CONFIG_CMD_TIME=y CONFIG_CMD_TIMER=y CONFIG_CMD_EXT4_WRITE=y CONFIG_SPL_OF_CONTROL=y CONFIG_OF_EMBED=y CONFIG_DEFAULT_DEVICE_TREE="zynqmp-zc1751-xm018-dc4" CONFIG_ENV_IS_IN_FAT=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_SPL_DM=y CONFIG_SPL_DM_SEQ_ALIAS=y CONFIG_CLK_ZYNQMP=y CONFIG_FPGA_XILINX=y CONFIG_FPGA_ZYNQMPPL=y CONFIG_DM_GPIO=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_CADENCE=y CONFIG_MISC=y CONFIG_DM_MMC=y CONFIG_MMC_SDHCI=y CONFIG_MMC_SDHCI_ZYNQ=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_BAR=y CONFIG_SPI_FLASH_MACRONIX=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_SPI_FLASH_WINBOND=y # CONFIG_SPI_FLASH_USE_4K_SECTORS is not set CONFIG_PHY_MARVELL=y CONFIG_PHY_NATSEMI=y CONFIG_PHY_REALTEK=y CONFIG_PHY_TI=y CONFIG_PHY_VITESSE=y CONFIG_PHY_FIXED=y CONFIG_DM_ETH=y CONFIG_PHY_GIGE=y CONFIG_MII=y CONFIG_ZYNQ_GEM=y CONFIG_DEBUG_UART_ZYNQ=y CONFIG_DEBUG_UART_ANNOUNCE=y CONFIG_ZYNQ_SERIAL=y