CONFIG_ARM=y CONFIG_ARCH_ZYNQ=y CONFIG_SYS_TEXT_BASE=0x4000000 CONFIG_SPL=y CONFIG_DEBUG_UART_BASE=0xe0001000 CONFIG_DEBUG_UART_CLOCK=50000000 CONFIG_IDENT_STRING=" Xilinx Zynq ZC770 XM010" CONFIG_SPL_STACK_R_ADDR=0x200000 CONFIG_DEBUG_UART=y CONFIG_DISTRO_DEFAULTS=y CONFIG_FIT=y CONFIG_FIT_SIGNATURE=y CONFIG_FIT_VERBOSE=y CONFIG_IMAGE_FORMAT_LEGACY=y CONFIG_BOOTCOMMAND="run $modeboot || run distro_bootcmd" CONFIG_SPL_STACK_R=y CONFIG_SPL_OS_BOOT=y CONFIG_SPL_SPI_LOAD=y CONFIG_SYS_PROMPT="Zynq> " # CONFIG_CMD_FLASH is not set CONFIG_CMD_FPGA_LOADBP=y CONFIG_CMD_FPGA_LOADFS=y CONFIG_CMD_FPGA_LOADMK=y CONFIG_CMD_FPGA_LOADP=y CONFIG_CMD_GPIO=y CONFIG_CMD_MMC=y CONFIG_CMD_SF=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_TFTPPUT=y CONFIG_CMD_CACHE=y CONFIG_CMD_EXT4_WRITE=y # CONFIG_SPL_DOS_PARTITION is not set # CONFIG_SPL_EFI_PARTITION is not set CONFIG_DEFAULT_DEVICE_TREE="zynq-zc770-xm010" CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_SPL_DM_SEQ_ALIAS=y CONFIG_FPGA_XILINX=y CONFIG_FPGA_ZYNQPL=y CONFIG_DM_GPIO=y CONFIG_MMC_SDHCI=y CONFIG_MMC_SDHCI_ZYNQ=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_BAR=y CONFIG_SPI_FLASH_ISSI=y CONFIG_SPI_FLASH_MACRONIX=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_SPI_FLASH_SST=y CONFIG_SPI_FLASH_WINBOND=y CONFIG_PHY_MARVELL=y CONFIG_PHY_REALTEK=y CONFIG_PHY_XILINX=y CONFIG_MII=y CONFIG_ZYNQ_GEM=y CONFIG_DEBUG_UART_ZYNQ=y CONFIG_ZYNQ_SERIAL=y CONFIG_ZYNQ_SPI=y CONFIG_ZYNQ_QSPI=y