aboutsummaryrefslogtreecommitdiffstats
blob: 440c2e6a638b998c163b3f8aea91f94e115f516b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
// SPDX-License-Identifier: GPL-2.0+ OR MIT
//
// Device Tree Source for UniPhier LD20 Reference Board
//
// Copyright (C) 2015-2016 Socionext Inc.
//   Author: Masahiro Yamada <yamada.masahiro@socionext.com>

/dts-v1/;
#include "uniphier-ld20.dtsi"
#include "uniphier-ref-daughter.dtsi"
#include "uniphier-support-card.dtsi"

/ {
	model = "UniPhier LD20 Reference Board";
	compatible = "socionext,uniphier-ld20-ref", "socionext,uniphier-ld20";

	chosen {
		stdout-path = "serial0:115200n8";
	};

	aliases {
		serial0 = &serial0;
		serial1 = &serial1;
		serial2 = &serial2;
		serial3 = &serial3;
		i2c0 = &i2c0;
		i2c1 = &i2c1;
		i2c2 = &i2c2;
		i2c3 = &i2c3;
		i2c4 = &i2c4;
		i2c5 = &i2c5;
	};

	memory@80000000 {
		device_type = "memory";
		reg = <0 0x80000000 0 0xc0000000>;
	};
};

&ethsc {
	interrupts = <0 8>;
};

&serial0 {
	status = "okay";
};

&gpio {
	xirq0 {
		gpio-hog;
		gpios = <UNIPHIER_GPIO_IRQ(0) 0>;
		input;
	};
};

&i2c0 {
	status = "okay";
};

&eth {
	status = "okay";
	phy-handle = <&ethphy>;
};

&mdio {
	ethphy: ethphy@0 {
		reg = <0>;
	};
};

&pinctrl_ether_rgmii {
	tx {
		pins = "RGMII_TXCLK", "RGMII_TXD0", "RGMII_TXD1",
		       "RGMII_TXD2", "RGMII_TXD3", "RGMII_TXCTL";
		drive-strength = <9>;
	};
};