blob: 2b5ccce9338ef16ec32694fd50f4a5a9f690d3e7 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
|
// SPDX-License-Identifier: GPL-2.0+
/*
* Copyright (C) 2011 Andes Technology Corporation
* Shawn Lin, Andes Technology Corporation <nobuhiro@andestech.com>
* Macpaul Lin, Andes Technology Corporation <macpaul@andestech.com>
* Rick Chen, Andes Technology Corporation <rick@andestech.com>
*/
#include <common.h>
#include <command.h>
#include <image.h>
#include <asm/byteorder.h>
#include <asm/csr.h>
#include <dm/device.h>
#include <dm/root.h>
#include <u-boot/zlib.h>
DECLARE_GLOBAL_DATA_PTR;
__weak void board_quiesce_devices(void)
{
}
int arch_fixup_fdt(void *blob)
{
return 0;
}
int do_bootm_linux(int flag, int argc, char *argv[], bootm_headers_t *images)
{
void (*kernel)(ulong hart, void *dtb);
/*
* allow the PREP bootm subcommand, it is required for bootm to work
*/
if (flag & BOOTM_STATE_OS_PREP)
return 0;
if ((flag != 0) && (flag != BOOTM_STATE_OS_GO))
return 1;
kernel = (void (*)(ulong, void *))images->ep;
bootstage_mark(BOOTSTAGE_ID_RUN_OS);
debug("## Transferring control to Linux (at address %08lx) ...\n",
(ulong)kernel);
if (IMAGE_ENABLE_OF_LIBFDT && images->ft_len) {
#ifdef CONFIG_OF_LIBFDT
debug("using: FDT\n");
if (image_setup_linux(images)) {
printf("FDT creation failed! hanging...");
hang();
}
#endif
}
/* we assume that the kernel is in place */
printf("\nStarting kernel ...\n\n");
/*
* Call remove function of all devices with a removal flag set.
* This may be useful for last-stage operations, like cancelling
* of DMA operation or releasing device internal buffers.
*/
dm_remove_devices_flags(DM_REMOVE_ACTIVE_ALL);
cleanup_before_linux();
if (IMAGE_ENABLE_OF_LIBFDT && images->ft_len)
kernel(csr_read(mhartid), images->ft_addr);
/* does not return */
return 1;
}
|