aboutsummaryrefslogtreecommitdiffstats
blob: f3021358686a00c36f0cf5356c87be33677a4aa6 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
// SPDX-License-Identifier: GPL-2.0+
/*
 * (C) Copyright 2000-2009
 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
 */

#include <common.h>
#include <bootm.h>
#include <fdt_support.h>
#include <linux/libfdt.h>
#include <malloc.h>
#include <vxworks.h>
#include <tee/optee.h>

DECLARE_GLOBAL_DATA_PTR;

static int do_bootm_standalone(int flag, int argc, char * const argv[],
			       bootm_headers_t *images)
{
	char *s;
	int (*appl)(int, char *const[]);

	/* Don't start if "autostart" is set to "no" */
	s = env_get("autostart");
	if ((s != NULL) && !strcmp(s, "no")) {
		env_set_hex("filesize", images->os.image_len);
		return 0;
	}
	appl = (int (*)(int, char * const []))images->ep;
	appl(argc, argv);
	return 0;
}

/*******************************************************************/
/* OS booting routines */
/*******************************************************************/

#if defined(CONFIG_BOOTM_NETBSD) || defined(CONFIG_BOOTM_PLAN9)
static void copy_args(char *dest, int argc, char * const argv[], char delim)
{
	int i;

	for (i = 0; i < argc; i++) {
		if (i > 0)
			*dest++ = delim;
		strcpy(dest, argv[i]);
		dest += strlen(argv[i]);
	}
}
#endif

#ifdef CONFIG_BOOTM_NETBSD
static int do_bootm_netbsd(int flag, int argc, char * const argv[],
			    bootm_headers_t *images)
{
	void (*loader)(bd_t *, image_header_t *, char *, char *);
	image_header_t *os_hdr, *hdr;
	ulong kernel_data, kernel_len;
	char *cmdline;

	if (flag != BOOTM_STATE_OS_GO)
		return 0;

#if defined(CONFIG_FIT)
	if (!images->legacy_hdr_valid) {
		fit_unsupported_reset("NetBSD");
		return 1;
	}
#endif
	hdr = images->legacy_hdr_os;

	/*
	 * Booting a (NetBSD) kernel image
	 *
	 * This process is pretty similar to a standalone application:
	 * The (first part of an multi-) image must be a stage-2 loader,
	 * which in turn is responsible for loading & invoking the actual
	 * kernel.  The only differences are the parameters being passed:
	 * besides the board info strucure, the loader expects a command
	 * line, the name of the console device, and (optionally) the
	 * address of the original image header.
	 */
	os_hdr = NULL;
	if (image_check_type(&images->legacy_hdr_os_copy, IH_TYPE_MULTI)) {
		image_multi_getimg(hdr, 1, &kernel_data, &kernel_len);
		if (kernel_len)
			os_hdr = hdr;
	}

	if (argc > 0) {
		ulong len;
		int   i;

		for (i = 0, len = 0; i < argc; i += 1)
			len += strlen(argv[i]) + 1;
		cmdline = malloc(len);
		copy_args(cmdline, argc, argv, ' ');
	} else {
		cmdline = env_get("bootargs");
		if (cmdline == NULL)
			cmdline = "";
	}

	loader = (void (*)(bd_t *, image_header_t *, char *, char *))images->ep;

	printf("## Transferring control to NetBSD stage-2 loader (at address %08lx) ...\n",
	       (ulong)loader);

	bootstage_mark(BOOTSTAGE_ID_RUN_OS);

	/*
	 * NetBSD Stage-2 Loader Parameters:
	 *   arg[0]: pointer to board info data
	 *   arg[1]: image load address
	 *   arg[2]: char pointer to the console device to use
	 *   arg[3]: char pointer to the boot arguments
	 */
	(*loader)(gd->bd, os_hdr, "", cmdline);

	return 1;
}
#endif /* CONFIG_BOOTM_NETBSD*/

#ifdef CONFIG_LYNXKDI
static int do_bootm_lynxkdi(int flag, int argc, char * const argv[],
			     bootm_headers_t *images)
{
	image_header_t *hdr = &images->legacy_hdr_os_copy;

	if (flag != BOOTM_STATE_OS_GO)
		return 0;

#if defined(CONFIG_FIT)
	if (!images->legacy_hdr_valid) {
		fit_unsupported_reset("Lynx");
		return 1;
	}
#endif

	lynxkdi_boot((image_header_t *)hdr);

	return 1;
}
#endif /* CONFIG_LYNXKDI */

#ifdef CONFIG_BOOTM_RTEMS
static int do_bootm_rtems(int flag, int argc, char * const argv[],
			   bootm_headers_t *images)
{
	void (*entry_point)(bd_t *);

	if (flag != BOOTM_STATE_OS_GO)
		return 0;

#if defined(CONFIG_FIT)
	if (!images->legacy_hdr_valid) {
		fit_unsupported_reset("RTEMS");
		return 1;
	}
#endif

	entry_point = (void (*)(bd_t *))images->ep;

	printf("## Transferring control to RTEMS (at address %08lx) ...\n",
	       (ulong)entry_point);

	bootstage_mark(BOOTSTAGE_ID_RUN_OS);

	/*
	 * RTEMS Parameters:
	 *   r3: ptr to board info data
	 */
	(*entry_point)(gd->bd);

	return 1;
}
#endif /* CONFIG_BOOTM_RTEMS */

#if defined(CONFIG_BOOTM_OSE)
static int do_bootm_ose(int flag, int argc, char * const argv[],
			   bootm_headers_t *images)
{
	void (*entry_point)(void);

	if (flag != BOOTM_STATE_OS_GO)
		return 0;

#if defined(CONFIG_FIT)
	if (!images->legacy_hdr_valid) {
		fit_unsupported_reset("OSE");
		return 1;
	}
#endif

	entry_point = (void (*)(void))images->ep;

	printf("## Transferring control to OSE (at address %08lx) ...\n",
	       (ulong)entry_point);

	bootstage_mark(BOOTSTAGE_ID_RUN_OS);

	/*
	 * OSE Parameters:
	 *   None
	 */
	(*entry_point)();

	return 1;
}
#endif /* CONFIG_BOOTM_OSE */

#if defined(CONFIG_BOOTM_PLAN9)
static int do_bootm_plan9(int flag, int argc, char * const argv[],
			   bootm_headers_t *images)
{
	void (*entry_point)(void);
	char *s;

	if (flag != BOOTM_STATE_OS_GO)
		return 0;

#if defined(CONFIG_FIT)
	if (!images->legacy_hdr_valid) {
		fit_unsupported_reset("Plan 9");
		return 1;
	}
#endif

	/* See README.plan9 */
	s = env_get("confaddr");
	if (s != NULL) {
		char *confaddr = (char *)simple_strtoul(s, NULL, 16);

		if (argc > 0) {
			copy_args(confaddr, argc, argv, '\n');
		} else {
			s = env_get("bootargs");
			if (s != NULL)
				strcpy(confaddr, s);
		}
	}

	entry_point = (void (*)(void))images->ep;

	printf("## Transferring control to Plan 9 (at address %08lx) ...\n",
	       (ulong)entry_point);

	bootstage_mark(BOOTSTAGE_ID_RUN_OS);

	/*
	 * Plan 9 Parameters:
	 *   None
	 */
	(*entry_point)();

	return 1;
}
#endif /* CONFIG_BOOTM_PLAN9 */

#if defined(CONFIG_BOOTM_VXWORKS) && \
	(defined(CONFIG_PPC) || defined(CONFIG_ARM))

void do_bootvx_fdt(bootm_headers_t *images)
{
#if defined(CONFIG_OF_LIBFDT)
	int ret;
	char *bootline;
	ulong of_size = images->ft_len;
	char **of_flat_tree = &images->ft_addr;
	struct lmb *lmb = &images->lmb;

	if (*of_flat_tree) {
		boot_fdt_add_mem_rsv_regions(lmb, *of_flat_tree);

		ret = boot_relocate_fdt(lmb, of_flat_tree, &of_size);
		if (ret)
			return;

		/* Update ethernet nodes */
		fdt_fixup_ethernet(*of_flat_tree);

		ret = fdt_add_subnode(*of_flat_tree, 0, "chosen");
		if ((ret >= 0 || ret == -FDT_ERR_EXISTS)) {
			bootline = env_get("bootargs");
			if (bootline) {
				ret = fdt_find_and_setprop(*of_flat_tree,
						"/chosen", "bootargs",
						bootline,
						strlen(bootline) + 1, 1);
				if (ret < 0) {
					printf("## ERROR: %s : %s\n", __func__,
					       fdt_strerror(ret));
					return;
				}
			}
		} else {
			printf("## ERROR: %s : %s\n", __func__,
			       fdt_strerror(ret));
			return;
		}
	}
#endif

	boot_prep_vxworks(images);

	bootstage_mark(BOOTSTAGE_ID_RUN_OS);

#if defined(CONFIG_OF_LIBFDT)
	printf("## Starting vxWorks at 0x%08lx, device tree at 0x%08lx ...\n",
	       (ulong)images->ep, (ulong)*of_flat_tree);
#else
	printf("## Starting vxWorks at 0x%08lx\n", (ulong)images->ep);
#endif

	boot_jump_vxworks(images);

	puts("## vxWorks terminated\n");
}

static int do_bootm_vxworks(int flag, int argc, char * const argv[],
			     bootm_headers_t *images)
{
	if (flag != BOOTM_STATE_OS_GO)
		return 0;

#if defined(CONFIG_FIT)
	if (!images->legacy_hdr_valid) {
		fit_unsupported_reset("VxWorks");
		return 1;
	}
#endif

	do_bootvx_fdt(images);

	return 1;
}
#endif

#if defined(CONFIG_CMD_ELF)
static int do_bootm_qnxelf(int flag, int argc, char * const argv[],
			    bootm_headers_t *images)
{
	char *local_args[2];
	char str[16];
	int dcache;

	if (flag != BOOTM_STATE_OS_GO)
		return 0;

#if defined(CONFIG_FIT)
	if (!images->legacy_hdr_valid) {
		fit_unsupported_reset("QNX");
		return 1;
	}
#endif

	sprintf(str, "%lx", images->ep); /* write entry-point into string */
	local_args[0] = argv[0];
	local_args[1] = str;	/* and provide it via the arguments */

	/*
	 * QNX images require the data cache is disabled.
	 */
	dcache = dcache_status();
	if (dcache)
		dcache_disable();

	do_bootelf(NULL, 0, 2, local_args);

	if (dcache)
		dcache_enable();

	return 1;
}
#endif

#ifdef CONFIG_INTEGRITY
static int do_bootm_integrity(int flag, int argc, char * const argv[],
			   bootm_headers_t *images)
{
	void (*entry_point)(void);

	if (flag != BOOTM_STATE_OS_GO)
		return 0;

#if defined(CONFIG_FIT)
	if (!images->legacy_hdr_valid) {
		fit_unsupported_reset("INTEGRITY");
		return 1;
	}
#endif

	entry_point = (void (*)(void))images->ep;

	printf("## Transferring control to INTEGRITY (at address %08lx) ...\n",
	       (ulong)entry_point);

	bootstage_mark(BOOTSTAGE_ID_RUN_OS);

	/*
	 * INTEGRITY Parameters:
	 *   None
	 */
	(*entry_point)();

	return 1;
}
#endif

#ifdef CONFIG_BOOTM_OPENRTOS
static int do_bootm_openrtos(int flag, int argc, char * const argv[],
			   bootm_headers_t *images)
{
	void (*entry_point)(void);

	if (flag != BOOTM_STATE_OS_GO)
		return 0;

	entry_point = (void (*)(void))images->ep;

	printf("## Transferring control to OpenRTOS (at address %08lx) ...\n",
		(ulong)entry_point);

	bootstage_mark(BOOTSTAGE_ID_RUN_OS);

	/*
	 * OpenRTOS Parameters:
	 *   None
	 */
	(*entry_point)();

	return 1;
}
#endif

#ifdef CONFIG_BOOTM_OPTEE
static int do_bootm_tee(int flag, int argc, char * const argv[],
			bootm_headers_t *images)
{
	int ret;

	/* Verify OS type */
	if (images->os.os != IH_OS_TEE) {
		return 1;
	};

	/* Validate OPTEE header */
	ret = optee_verify_bootm_image(images->os.image_start,
				       images->os.load,
				       images->os.image_len);
	if (ret)
		return ret;

	/* Locate FDT etc */
	ret = bootm_find_images(flag, argc, argv);
	if (ret)
		return ret;

	/* From here we can run the regular linux boot path */
	return do_bootm_linux(flag, argc, argv, images);
}
#endif

static boot_os_fn *boot_os[] = {
	[IH_OS_U_BOOT] = do_bootm_standalone,
#ifdef CONFIG_BOOTM_LINUX
	[IH_OS_LINUX] = do_bootm_linux,
#endif
#ifdef CONFIG_BOOTM_NETBSD
	[IH_OS_NETBSD] = do_bootm_netbsd,
#endif
#ifdef CONFIG_LYNXKDI
	[IH_OS_LYNXOS] = do_bootm_lynxkdi,
#endif
#ifdef CONFIG_BOOTM_RTEMS
	[IH_OS_RTEMS] = do_bootm_rtems,
#endif
#if defined(CONFIG_BOOTM_OSE)
	[IH_OS_OSE] = do_bootm_ose,
#endif
#if defined(CONFIG_BOOTM_PLAN9)
	[IH_OS_PLAN9] = do_bootm_plan9,
#endif
#if defined(CONFIG_BOOTM_VXWORKS) && \
	(defined(CONFIG_PPC) || defined(CONFIG_ARM))
	[IH_OS_VXWORKS] = do_bootm_vxworks,
#endif
#if defined(CONFIG_CMD_ELF)
	[IH_OS_QNX] = do_bootm_qnxelf,
#endif
#ifdef CONFIG_INTEGRITY
	[IH_OS_INTEGRITY] = do_bootm_integrity,
#endif
#ifdef CONFIG_BOOTM_OPENRTOS
	[IH_OS_OPENRTOS] = do_bootm_openrtos,
#endif
#ifdef CONFIG_BOOTM_OPTEE
	[IH_OS_TEE] = do_bootm_tee,
#endif
};

/* Allow for arch specific config before we boot */
__weak void arch_preboot_os(void)
{
	/* please define platform specific arch_preboot_os() */
}

/* Allow for board specific config before we boot */
__weak void board_preboot_os(void)
{
	/* please define board specific board_preboot_os() */
}

int boot_selected_os(int argc, char * const argv[], int state,
		     bootm_headers_t *images, boot_os_fn *boot_fn)
{
	arch_preboot_os();
	board_preboot_os();
	boot_fn(state, argc, argv, images);

	/* Stand-alone may return when 'autostart' is 'no' */
	if (images->os.type == IH_TYPE_STANDALONE ||
	    IS_ENABLED(CONFIG_SANDBOX) ||
	    state == BOOTM_STATE_OS_FAKE_GO) /* We expect to return */
		return 0;
	bootstage_error(BOOTSTAGE_ID_BOOT_OS_RETURNED);
	debug("\n## Control returned to monitor - resetting...\n");

	return BOOTM_ERR_RESET;
}

boot_os_fn *bootm_os_get_boot_func(int os)
{
#ifdef CONFIG_NEEDS_MANUAL_RELOC
	static bool relocated;

	if (!relocated) {
		int i;

		/* relocate boot function table */
		for (i = 0; i < ARRAY_SIZE(boot_os); i++)
			if (boot_os[i] != NULL)
				boot_os[i] += gd->reloc_off;

		relocated = true;
	}
#endif
	return boot_os[os];
}