aboutsummaryrefslogtreecommitdiffstats
blob: efe8f53de6644ce2735313cd8f9e74ca37ee7ce4 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
// SPDX-License-Identifier: GPL-2.0+
/*
 * (C) Copyright 2000
 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
 */

/* #define DEBUG */

#include <common.h>
#include <flash.h>

#include <mtd/cfi_flash.h>

extern flash_info_t  flash_info[]; /* info for FLASH chips */

/*-----------------------------------------------------------------------
 * Functions
 */

/*-----------------------------------------------------------------------
 * Set protection status for monitor sectors
 *
 * The monitor is always located in the _first_ Flash bank.
 * If necessary you have to map the second bank at lower addresses.
 */
void
flash_protect (int flag, ulong from, ulong to, flash_info_t *info)
{
	ulong b_end;
	short s_end;
	int i;

	/* Do nothing if input data is bad. */
	if (!info || info->sector_count == 0 || info->size == 0 || to < from) {
		return;
	}

	s_end = info->sector_count - 1;	/* index of last sector */
	b_end = info->start[0] + info->size - 1;	/* bank end address */

	debug ("flash_protect %s: from 0x%08lX to 0x%08lX\n",
		(flag & FLAG_PROTECT_SET) ? "ON" :
			(flag & FLAG_PROTECT_CLEAR) ? "OFF" : "???",
		from, to);

	/* There is nothing to do if we have no data about the flash
	 * or the protect range and flash range don't overlap.
	 */
	if (info->flash_id == FLASH_UNKNOWN ||
	    to < info->start[0] || from > b_end) {
		return;
	}

	for (i=0; i<info->sector_count; ++i) {
		ulong end;		/* last address in current sect	*/

		end = (i == s_end) ? b_end : info->start[i + 1] - 1;

		/* Update protection if any part of the sector
		 * is in the specified range.
		 */
		if (from <= end && to >= info->start[i]) {
			if (flag & FLAG_PROTECT_CLEAR) {
#if defined(CONFIG_SYS_FLASH_PROTECTION)
				flash_real_protect(info, i, 0);
#else
				info->protect[i] = 0;
#endif	/* CONFIG_SYS_FLASH_PROTECTION */
				debug ("protect off %d\n", i);
			}
			else if (flag & FLAG_PROTECT_SET) {
#if defined(CONFIG_SYS_FLASH_PROTECTION)
				flash_real_protect(info, i, 1);
#else
				info->protect[i] = 1;
#endif	/* CONFIG_SYS_FLASH_PROTECTION */
				debug ("protect on %d\n", i);
			}
		}
	}
}

/*-----------------------------------------------------------------------
 */

flash_info_t *
addr2info (ulong addr)
{
	flash_info_t *info;
	int i;

	for (i=0, info = &flash_info[0]; i<CONFIG_SYS_MAX_FLASH_BANKS; ++i, ++info) {
		if (info->flash_id != FLASH_UNKNOWN &&
		    addr >= info->start[0] &&
		    /* WARNING - The '- 1' is needed if the flash
		     * is at the end of the address space, since
		     * info->start[0] + info->size wraps back to 0.
		     * Please don't change this unless you understand this.
		     */
		    addr <= info->start[0] + info->size - 1) {
			return (info);
		}
	}

	return (NULL);
}

/*-----------------------------------------------------------------------
 * Copy memory to flash.
 * Make sure all target addresses are within Flash bounds,
 * and no protected sectors are hit.
 * Returns:
 * ERR_OK          0 - OK
 * ERR_TIMEOUT     1 - write timeout
 * ERR_NOT_ERASED  2 - Flash not erased
 * ERR_PROTECTED   4 - target range includes protected sectors
 * ERR_INVAL       8 - target address not in Flash memory
 * ERR_ALIGN       16 - target address not aligned on boundary
 *			(only some targets require alignment)
 */
int
flash_write (char *src, ulong addr, ulong cnt)
{
	int i;
	ulong         end        = addr + cnt - 1;
	flash_info_t *info_first = addr2info (addr);
	flash_info_t *info_last  = addr2info (end );
	flash_info_t *info;
	__maybe_unused char *src_orig = src;
	__maybe_unused char *addr_orig = (char *)addr;
	__maybe_unused ulong cnt_orig = cnt;

	if (cnt == 0) {
		return (ERR_OK);
	}

	if (!info_first || !info_last) {
		return (ERR_INVAL);
	}

	for (info = info_first; info <= info_last; ++info) {
		ulong b_end = info->start[0] + info->size;	/* bank end addr */
		short s_end = info->sector_count - 1;
		for (i=0; i<info->sector_count; ++i) {
			ulong e_addr = (i == s_end) ? b_end : info->start[i + 1];

			if ((end >= info->start[i]) && (addr < e_addr) &&
			    (info->protect[i] != 0) ) {
				return (ERR_PROTECTED);
			}
		}
	}

	/* finally write data to flash */
	for (info = info_first; info <= info_last && cnt>0; ++info) {
		ulong len;

		len = info->start[0] + info->size - addr;
		if (len > cnt)
			len = cnt;
		if ((i = write_buff(info, (uchar *)src, addr, len)) != 0) {
			return (i);
		}
		cnt  -= len;
		addr += len;
		src  += len;
	}

#if defined(CONFIG_FLASH_VERIFY)
	if (memcmp(src_orig, addr_orig, cnt_orig)) {
		printf("\nVerify failed!\n");
		return ERR_PROG_ERROR;
	}
#endif /* CONFIG_SYS_FLASH_VERIFY_AFTER_WRITE */

	return (ERR_OK);
}

/*-----------------------------------------------------------------------
 */

void flash_perror (int err)
{
	switch (err) {
	case ERR_OK:
		break;
	case ERR_TIMEOUT:
		puts ("Timeout writing to Flash\n");
		break;
	case ERR_NOT_ERASED:
		puts ("Flash not Erased\n");
		break;
	case ERR_PROTECTED:
		puts ("Can't write to protected Flash sectors\n");
		break;
	case ERR_INVAL:
		puts ("Outside available Flash\n");
		break;
	case ERR_ALIGN:
		puts ("Start and/or end address not on sector boundary\n");
		break;
	case ERR_UNKNOWN_FLASH_VENDOR:
		puts ("Unknown Vendor of Flash\n");
		break;
	case ERR_UNKNOWN_FLASH_TYPE:
		puts ("Unknown Type of Flash\n");
		break;
	case ERR_PROG_ERROR:
		puts ("General Flash Programming Error\n");
		break;
	case ERR_ABORTED:
		puts("Flash Programming Aborted\n");
		break;
	default:
		printf ("%s[%d] FIXME: rc=%d\n", __FILE__, __LINE__, err);
		break;
	}
}