aboutsummaryrefslogtreecommitdiffstats
blob: ef146513a076f4b8d9da4adcf231361404350450 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
// SPDX-License-Identifier: GPL-2.0+
/*
 * Copyright (c) 2012 The Chromium OS Authors.
 *
 * (C) Copyright 2011
 * Joe Hershberger, National Instruments, joe.hershberger@ni.com
 *
 * (C) Copyright 2000
 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
 */

#ifndef USE_HOSTCC
#include <common.h>
#include <command.h>
#include <malloc.h>
#include <mapmem.h>
#include <hw_sha.h>
#include <asm/io.h>
#include <linux/errno.h>
#else
#include "mkimage.h"
#include <time.h>
#include <image.h>
#endif /* !USE_HOSTCC*/

#include <hash.h>
#include <u-boot/crc.h>
#include <u-boot/sha1.h>
#include <u-boot/sha256.h>
#include <u-boot/md5.h>

#if defined(CONFIG_SHA1) && !defined(CONFIG_SHA_PROG_HW_ACCEL)
static int hash_init_sha1(struct hash_algo *algo, void **ctxp)
{
	sha1_context *ctx = malloc(sizeof(sha1_context));
	sha1_starts(ctx);
	*ctxp = ctx;
	return 0;
}

static int hash_update_sha1(struct hash_algo *algo, void *ctx, const void *buf,
			    unsigned int size, int is_last)
{
	sha1_update((sha1_context *)ctx, buf, size);
	return 0;
}

static int hash_finish_sha1(struct hash_algo *algo, void *ctx, void *dest_buf,
			    int size)
{
	if (size < algo->digest_size)
		return -1;

	sha1_finish((sha1_context *)ctx, dest_buf);
	free(ctx);
	return 0;
}
#endif

#if defined(CONFIG_SHA256) && !defined(CONFIG_SHA_PROG_HW_ACCEL)
static int hash_init_sha256(struct hash_algo *algo, void **ctxp)
{
	sha256_context *ctx = malloc(sizeof(sha256_context));
	sha256_starts(ctx);
	*ctxp = ctx;
	return 0;
}

static int hash_update_sha256(struct hash_algo *algo, void *ctx,
			      const void *buf, unsigned int size, int is_last)
{
	sha256_update((sha256_context *)ctx, buf, size);
	return 0;
}

static int hash_finish_sha256(struct hash_algo *algo, void *ctx, void
			      *dest_buf, int size)
{
	if (size < algo->digest_size)
		return -1;

	sha256_finish((sha256_context *)ctx, dest_buf);
	free(ctx);
	return 0;
}
#endif

static int hash_init_crc32(struct hash_algo *algo, void **ctxp)
{
	uint32_t *ctx = malloc(sizeof(uint32_t));
	*ctx = 0;
	*ctxp = ctx;
	return 0;
}

static int hash_update_crc32(struct hash_algo *algo, void *ctx,
			     const void *buf, unsigned int size, int is_last)
{
	*((uint32_t *)ctx) = crc32(*((uint32_t *)ctx), buf, size);
	return 0;
}

static int hash_finish_crc32(struct hash_algo *algo, void *ctx, void *dest_buf,
			     int size)
{
	if (size < algo->digest_size)
		return -1;

	*((uint32_t *)dest_buf) = *((uint32_t *)ctx);
	free(ctx);
	return 0;
}

/*
 * These are the hash algorithms we support.  If we have hardware acceleration
 * is enable we will use that, otherwise a software version of the algorithm.
 * Note that algorithm names must be in lower case.
 */
static struct hash_algo hash_algo[] = {
#ifdef CONFIG_SHA1
	{
		.name 		= "sha1",
		.digest_size	= SHA1_SUM_LEN,
		.chunk_size	= CHUNKSZ_SHA1,
#ifdef CONFIG_SHA_HW_ACCEL
		.hash_func_ws	= hw_sha1,
#else
		.hash_func_ws	= sha1_csum_wd,
#endif
#ifdef CONFIG_SHA_PROG_HW_ACCEL
		.hash_init	= hw_sha_init,
		.hash_update	= hw_sha_update,
		.hash_finish	= hw_sha_finish,
#else
		.hash_init	= hash_init_sha1,
		.hash_update	= hash_update_sha1,
		.hash_finish	= hash_finish_sha1,
#endif
	},
#endif
#ifdef CONFIG_SHA256
	{
		.name		= "sha256",
		.digest_size	= SHA256_SUM_LEN,
		.chunk_size	= CHUNKSZ_SHA256,
#ifdef CONFIG_SHA_HW_ACCEL
		.hash_func_ws	= hw_sha256,
#else
		.hash_func_ws	= sha256_csum_wd,
#endif
#ifdef CONFIG_SHA_PROG_HW_ACCEL
		.hash_init	= hw_sha_init,
		.hash_update	= hw_sha_update,
		.hash_finish	= hw_sha_finish,
#else
		.hash_init	= hash_init_sha256,
		.hash_update	= hash_update_sha256,
		.hash_finish	= hash_finish_sha256,
#endif
	},
#endif
	{
		.name		= "crc32",
		.digest_size	= 4,
		.chunk_size	= CHUNKSZ_CRC32,
		.hash_func_ws	= crc32_wd_buf,
		.hash_init	= hash_init_crc32,
		.hash_update	= hash_update_crc32,
		.hash_finish	= hash_finish_crc32,
	},
};

/* Try to minimize code size for boards that don't want much hashing */
#if defined(CONFIG_SHA256) || defined(CONFIG_CMD_SHA1SUM) || \
	defined(CONFIG_CRC32_VERIFY) || defined(CONFIG_CMD_HASH)
#define multi_hash()	1
#else
#define multi_hash()	0
#endif

int hash_lookup_algo(const char *algo_name, struct hash_algo **algop)
{
	int i;

	for (i = 0; i < ARRAY_SIZE(hash_algo); i++) {
		if (!strcmp(algo_name, hash_algo[i].name)) {
			*algop = &hash_algo[i];
			return 0;
		}
	}

	debug("Unknown hash algorithm '%s'\n", algo_name);
	return -EPROTONOSUPPORT;
}

int hash_progressive_lookup_algo(const char *algo_name,
				 struct hash_algo **algop)
{
	int i;

	for (i = 0; i < ARRAY_SIZE(hash_algo); i++) {
		if (!strcmp(algo_name, hash_algo[i].name)) {
			if (hash_algo[i].hash_init) {
				*algop = &hash_algo[i];
				return 0;
			}
		}
	}

	debug("Unknown hash algorithm '%s'\n", algo_name);
	return -EPROTONOSUPPORT;
}

#ifndef USE_HOSTCC
int hash_parse_string(const char *algo_name, const char *str, uint8_t *result)
{
	struct hash_algo *algo;
	int ret;
	int i;

	ret = hash_lookup_algo(algo_name, &algo);
	if (ret)
		return ret;

	for (i = 0; i < algo->digest_size; i++) {
		char chr[3];

		strncpy(chr, &str[i * 2], 2);
		result[i] = simple_strtoul(chr, NULL, 16);
	}

	return 0;
}

int hash_block(const char *algo_name, const void *data, unsigned int len,
	       uint8_t *output, int *output_size)
{
	struct hash_algo *algo;
	int ret;

	ret = hash_lookup_algo(algo_name, &algo);
	if (ret)
		return ret;

	if (output_size && *output_size < algo->digest_size) {
		debug("Output buffer size %d too small (need %d bytes)",
		      *output_size, algo->digest_size);
		return -ENOSPC;
	}
	if (output_size)
		*output_size = algo->digest_size;
	algo->hash_func_ws(data, len, output, algo->chunk_size);

	return 0;
}

#if defined(CONFIG_CMD_HASH) || defined(CONFIG_CMD_SHA1SUM) || defined(CONFIG_CMD_CRC32)
/**
 * store_result: Store the resulting sum to an address or variable
 *
 * @algo:		Hash algorithm being used
 * @sum:		Hash digest (algo->digest_size bytes)
 * @dest:		Destination, interpreted as a hex address if it starts
 *			with * (or allow_env_vars is 0) or otherwise as an
 *			environment variable.
 * @allow_env_vars:	non-zero to permit storing the result to an
 *			variable environment
 */
static void store_result(struct hash_algo *algo, const uint8_t *sum,
			 const char *dest, int allow_env_vars)
{
	unsigned int i;
	int env_var = 0;

	/*
	 * If environment variables are allowed, then we assume that 'dest'
	 * is an environment variable, unless it starts with *, in which
	 * case we assume it is an address. If not allowed, it is always an
	 * address. This is to support the crc32 command.
	 */
	if (allow_env_vars) {
		if (*dest == '*')
			dest++;
		else
			env_var = 1;
	}

	if (env_var) {
		char str_output[HASH_MAX_DIGEST_SIZE * 2 + 1];
		char *str_ptr = str_output;

		for (i = 0; i < algo->digest_size; i++) {
			sprintf(str_ptr, "%02x", sum[i]);
			str_ptr += 2;
		}
		*str_ptr = '\0';
		env_set(dest, str_output);
	} else {
		ulong addr;
		void *buf;

		addr = simple_strtoul(dest, NULL, 16);
		buf = map_sysmem(addr, algo->digest_size);
		memcpy(buf, sum, algo->digest_size);
		unmap_sysmem(buf);
	}
}

/**
 * parse_verify_sum: Parse a hash verification parameter
 *
 * @algo:		Hash algorithm being used
 * @verify_str:		Argument to parse. If it starts with * then it is
 *			interpreted as a hex address containing the hash.
 *			If the length is exactly the right number of hex digits
 *			for the digest size, then we assume it is a hex digest.
 *			Otherwise we assume it is an environment variable, and
 *			look up its value (it must contain a hex digest).
 * @vsum:		Returns binary digest value (algo->digest_size bytes)
 * @allow_env_vars:	non-zero to permit storing the result to an environment
 *			variable. If 0 then verify_str is assumed to be an
 *			address, and the * prefix is not expected.
 * @return 0 if ok, non-zero on error
 */
static int parse_verify_sum(struct hash_algo *algo, char *verify_str,
			    uint8_t *vsum, int allow_env_vars)
{
	int env_var = 0;

	/* See comment above in store_result() */
	if (allow_env_vars) {
		if (*verify_str == '*')
			verify_str++;
		else
			env_var = 1;
	}

	if (!env_var) {
		ulong addr;
		void *buf;

		addr = simple_strtoul(verify_str, NULL, 16);
		buf = map_sysmem(addr, algo->digest_size);
		memcpy(vsum, buf, algo->digest_size);
	} else {
		char *vsum_str;
		int digits = algo->digest_size * 2;

		/*
		 * As with the original code from sha1sum.c, we assume that a
		 * string which matches the digest size exactly is a hex
		 * string and not an environment variable.
		 */
		if (strlen(verify_str) == digits)
			vsum_str = verify_str;
		else {
			vsum_str = env_get(verify_str);
			if (vsum_str == NULL || strlen(vsum_str) != digits) {
				printf("Expected %d hex digits in env var\n",
				       digits);
				return 1;
			}
		}

		hash_parse_string(algo->name, vsum_str, vsum);
	}
	return 0;
}

static void hash_show(struct hash_algo *algo, ulong addr, ulong len, uint8_t *output)
{
	int i;

	printf("%s for %08lx ... %08lx ==> ", algo->name, addr, addr + len - 1);
	for (i = 0; i < algo->digest_size; i++)
		printf("%02x", output[i]);
}

int hash_command(const char *algo_name, int flags, cmd_tbl_t *cmdtp, int flag,
		 int argc, char * const argv[])
{
	ulong addr, len;

	if ((argc < 2) || ((flags & HASH_FLAG_VERIFY) && (argc < 3)))
		return CMD_RET_USAGE;

	addr = simple_strtoul(*argv++, NULL, 16);
	len = simple_strtoul(*argv++, NULL, 16);

	if (multi_hash()) {
		struct hash_algo *algo;
		u8 *output;
		uint8_t vsum[HASH_MAX_DIGEST_SIZE];
		void *buf;

		if (hash_lookup_algo(algo_name, &algo)) {
			printf("Unknown hash algorithm '%s'\n", algo_name);
			return CMD_RET_USAGE;
		}
		argc -= 2;

		if (algo->digest_size > HASH_MAX_DIGEST_SIZE) {
			puts("HASH_MAX_DIGEST_SIZE exceeded\n");
			return 1;
		}

		output = memalign(ARCH_DMA_MINALIGN,
				  sizeof(uint32_t) * HASH_MAX_DIGEST_SIZE);

		buf = map_sysmem(addr, len);
		algo->hash_func_ws(buf, len, output, algo->chunk_size);
		unmap_sysmem(buf);

		/* Try to avoid code bloat when verify is not needed */
#if defined(CONFIG_CRC32_VERIFY) || defined(CONFIG_SHA1SUM_VERIFY) || \
	defined(CONFIG_HASH_VERIFY)
		if (flags & HASH_FLAG_VERIFY) {
#else
		if (0) {
#endif
			if (parse_verify_sum(algo, *argv, vsum,
					flags & HASH_FLAG_ENV)) {
				printf("ERROR: %s does not contain a valid "
					"%s sum\n", *argv, algo->name);
				return 1;
			}
			if (memcmp(output, vsum, algo->digest_size) != 0) {
				int i;

				hash_show(algo, addr, len, output);
				printf(" != ");
				for (i = 0; i < algo->digest_size; i++)
					printf("%02x", vsum[i]);
				puts(" ** ERROR **\n");
				return 1;
			}
		} else {
			hash_show(algo, addr, len, output);
			printf("\n");

			if (argc) {
				store_result(algo, output, *argv,
					flags & HASH_FLAG_ENV);
			}
		unmap_sysmem(output);

		}

	/* Horrible code size hack for boards that just want crc32 */
	} else {
		ulong crc;
		ulong *ptr;

		crc = crc32_wd(0, (const uchar *)addr, len, CHUNKSZ_CRC32);

		printf("CRC32 for %08lx ... %08lx ==> %08lx\n",
				addr, addr + len - 1, crc);

		if (argc >= 3) {
			ptr = (ulong *)simple_strtoul(argv[0], NULL, 16);
			*ptr = crc;
		}
	}

	return 0;
}
#endif /* CONFIG_CMD_HASH || CONFIG_CMD_SHA1SUM || CONFIG_CMD_CRC32) */
#endif /* !USE_HOSTCC */