blob: 3bb680c21792e1020d3157c50a4293f1acd59a82 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
|
CONFIG_PPC=y
CONFIG_SYS_TEXT_BASE=0xFE000000
CONFIG_MPC83xx=y
CONFIG_TARGET_MPC8313ERDB=y
CONFIG_OF_BOARD_SETUP=y
CONFIG_OF_STDOUT_VIA_ALIAS=y
CONFIG_SYS_EXTRA_OPTIONS="SYS_33MHZ"
CONFIG_BOOTDELAY=6
CONFIG_MISC_INIT_R=y
CONFIG_BOARD_EARLY_INIT_R=y
CONFIG_HUSH_PARSER=y
CONFIG_CMD_IMLS=y
CONFIG_CMD_GPIO=y
CONFIG_CMD_I2C=y
CONFIG_CMD_NAND=y
CONFIG_CMD_PCI=y
# CONFIG_CMD_SETEXPR is not set
CONFIG_CMD_DHCP=y
CONFIG_CMD_MII=y
CONFIG_CMD_PING=y
CONFIG_CMD_DATE=y
CONFIG_CMD_MTDPARTS=y
CONFIG_MTDIDS_DEFAULT="nand0=e2800000.flash"
CONFIG_MTDPARTS_DEFAULT="mtdparts=e2800000.flash:512k(uboot),128k(env),6m@1m(kernel),-(fs)"
# CONFIG_MMC is not set
CONFIG_MTD_NOR_FLASH=y
CONFIG_FLASH_CFI_DRIVER=y
CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
CONFIG_SYS_FLASH_PROTECTION=y
CONFIG_SYS_FLASH_CFI=y
CONFIG_PHY_MARVELL=y
CONFIG_TSEC_ENET=y
CONFIG_SYS_NS16550=y
CONFIG_OF_LIBFDT=y
|