aboutsummaryrefslogtreecommitdiffstats
blob: 800a92cf818652b10829ad5038c9b9d99346ec6e (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
CONFIG_ARM=y
CONFIG_ARCH_AT91=y
CONFIG_SYS_TEXT_BASE=0x21F00000
CONFIG_TARGET_AT91SAM9RLEK=y
CONFIG_SYS_MALLOC_F_LEN=0x2000
CONFIG_DEBUG_UART_BOARD_INIT=y
CONFIG_DEBUG_UART_BASE=0xfffff200
CONFIG_DEBUG_UART_CLOCK=100000000
CONFIG_DEBUG_UART=y
CONFIG_NR_DRAM_BANKS=1
CONFIG_SYS_EXTRA_OPTIONS="AT91SAM9RL,SYS_USE_DATAFLASH"
CONFIG_BOOTDELAY=3
CONFIG_USE_BOOTARGS=y
CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/mtdblock0 mtdparts=atmel_nand:-(root) rw rootfstype=jffs2"
# CONFIG_CONSOLE_MUX is not set
CONFIG_SYS_CONSOLE_IS_IN_ENV=y
# CONFIG_DISPLAY_BOARDINFO is not set
CONFIG_HUSH_PARSER=y
CONFIG_SYS_PROMPT="U-Boot> "
# CONFIG_CMD_BDI is not set
CONFIG_CMD_BOOTZ=y
# CONFIG_CMD_IMI is not set
# CONFIG_CMD_LOADS is not set
CONFIG_CMD_MMC=y
CONFIG_CMD_NAND=y
CONFIG_CMD_SF=y
# CONFIG_CMD_SOURCE is not set
# CONFIG_CMD_SETEXPR is not set
CONFIG_CMD_FAT=y
CONFIG_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="at91sam9rlek"
CONFIG_ENV_IS_IN_SPI_FLASH=y
# CONFIG_NET is not set
CONFIG_DM=y
CONFIG_CLK=y
CONFIG_CLK_AT91=y
CONFIG_DM_GPIO=y
CONFIG_AT91_GPIO=y
CONFIG_DM_MMC=y
CONFIG_GENERIC_ATMEL_MCI=y
CONFIG_NAND=y
CONFIG_NAND_ATMEL=y
CONFIG_DM_SPI_FLASH=y
CONFIG_SPI_FLASH=y
CONFIG_SPI_FLASH_ATMEL=y
CONFIG_SPI_FLASH_DATAFLASH=y
CONFIG_PINCTRL=y
CONFIG_PINCTRL_AT91=y
CONFIG_DM_SERIAL=y
CONFIG_DEBUG_UART_ATMEL=y
CONFIG_DEBUG_UART_ANNOUNCE=y
CONFIG_ATMEL_USART=y
CONFIG_SPI=y
CONFIG_DM_SPI=y
CONFIG_TIMER=y
CONFIG_ATMEL_PIT_TIMER=y
CONFIG_LCD=y