blob: 8e99fe7ccbc0920895305a598cb3aa3b56ac14f7 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
|
CONFIG_ARM=y
CONFIG_TEGRA=y
CONFIG_SYS_TEXT_BASE=0x00110000
CONFIG_TEGRA20=y
CONFIG_TARGET_HARMONY=y
CONFIG_NR_DRAM_BANKS=2
CONFIG_OF_SYSTEM_SETUP=y
CONFIG_SYS_STDIO_DEREGISTER=y
CONFIG_SYS_PROMPT="Tegra20 (Harmony) # "
# CONFIG_CMD_IMI is not set
# CONFIG_CMD_FLASH is not set
CONFIG_CMD_GPIO=y
CONFIG_CMD_MMC=y
CONFIG_CMD_NAND=y
CONFIG_CMD_USB=y
# CONFIG_CMD_SETEXPR is not set
# CONFIG_CMD_NFS is not set
CONFIG_CMD_PMIC=y
CONFIG_CMD_REGULATOR=y
CONFIG_CMD_EXT4_WRITE=y
CONFIG_CMD_MTDPARTS=y
CONFIG_MTDIDS_DEFAULT="nand0=tegra_nand"
CONFIG_MTDPARTS_DEFAULT="mtdparts=tegra_nand:2m(u-boot)ro,1m(u-boot-env),1m(cfgblock)ro,-(ubi)"
CONFIG_CMD_UBI=y
# CONFIG_SPL_DOS_PARTITION is not set
# CONFIG_SPL_EFI_PARTITION is not set
CONFIG_OF_LIVE=y
CONFIG_DEFAULT_DEVICE_TREE="tegra20-harmony"
CONFIG_ENV_IS_IN_NAND=y
CONFIG_SPL_DM=y
CONFIG_MTD=y
CONFIG_MTD_UBI_FASTMAP=y
CONFIG_PCI=y
CONFIG_DM_PCI=y
CONFIG_DM_PCI_COMPAT=y
CONFIG_DM_PMIC=y
CONFIG_DM_REGULATOR=y
CONFIG_DM_REGULATOR_FIXED=y
CONFIG_PWM_TEGRA=y
CONFIG_SYS_NS16550=y
CONFIG_USB=y
CONFIG_DM_USB=y
CONFIG_USB_EHCI_HCD=y
CONFIG_USB_ULPI_VIEWPORT=y
CONFIG_USB_ULPI=y
CONFIG_USB_STORAGE=y
CONFIG_USB_HOST_ETHER=y
CONFIG_USB_ETHER_ASIX=y
CONFIG_USB_ETHER_MCS7830=y
CONFIG_USB_ETHER_SMSC95XX=y
CONFIG_DM_VIDEO=y
CONFIG_VIDEO_TEGRA20=y
CONFIG_CONSOLE_SCROLL_LINES=10
|