blob: b1386107198207851279f68e4615a59a805de049 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
|
CONFIG_ARM=y
CONFIG_ARCH_SUNXI=y
CONFIG_SPL=y
CONFIG_MACH_SUN5I=y
CONFIG_DRAM_CLK=408
CONFIG_USB0_VBUS_PIN="PG12"
CONFIG_USB0_VBUS_DET="PG1"
CONFIG_AXP_GPIO=y
# CONFIG_VIDEO_HDMI is not set
CONFIG_VIDEO_LCD_MODE="x:800,y:480,depth:18,pclk_khz:33000,le:45,ri:209,up:22,lo:22,hs:1,vs:1,sync:3,vmode:0"
CONFIG_VIDEO_LCD_POWER="AXP0-0"
CONFIG_VIDEO_LCD_BL_EN="AXP0-1"
CONFIG_VIDEO_LCD_BL_PWM="PB2"
CONFIG_NR_DRAM_BANKS=1
# CONFIG_SYS_MALLOC_CLEAR_ON_INIT is not set
CONFIG_SPL_I2C_SUPPORT=y
# CONFIG_CMD_FLASH is not set
# CONFIG_SPL_DOS_PARTITION is not set
# CONFIG_SPL_EFI_PARTITION is not set
CONFIG_DEFAULT_DEVICE_TREE="sun5i-a13-inet-86vs"
CONFIG_CONS_INDEX=2
CONFIG_USB_MUSB_HOST=y
CONFIG_SYS_USB_EVENT_POLL_VIA_INT_QUEUE=y
|