aboutsummaryrefslogtreecommitdiffstats
blob: 985d85e0274663efe5f29688fe20e2edff6edff6 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
CONFIG_ARM=y
CONFIG_KIRKWOOD=y
CONFIG_SYS_TEXT_BASE=0x600000
CONFIG_TARGET_IB62X0=y
CONFIG_IDENT_STRING=" RaidSonic ICY BOX IB-NAS62x0"
CONFIG_NR_DRAM_BANKS=2
CONFIG_BOOTDELAY=3
# CONFIG_DISPLAY_BOARDINFO is not set
CONFIG_HUSH_PARSER=y
CONFIG_SYS_PROMPT="ib62x0 => "
CONFIG_CMD_BOOTZ=y
# CONFIG_CMD_FLASH is not set
CONFIG_CMD_IDE=y
CONFIG_CMD_NAND=y
CONFIG_CMD_USB=y
# CONFIG_CMD_SETEXPR is not set
CONFIG_CMD_DHCP=y
CONFIG_CMD_MII=y
CONFIG_CMD_PING=y
CONFIG_CMD_EXT2=y
CONFIG_CMD_FAT=y
CONFIG_CMD_JFFS2=y
CONFIG_CMD_MTDPARTS=y
CONFIG_MTDPARTS_DEFAULT="mtdparts=orion_nand:0xe0000@0x0(uboot),0x20000@0xe0000(uboot_env),-@0x100000(root)"
CONFIG_CMD_UBI=y
CONFIG_ISO_PARTITION=y
CONFIG_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="kirkwood-ib62x0"
CONFIG_ENV_IS_IN_NAND=y
CONFIG_MVSATA_IDE=y
# CONFIG_MMC is not set
CONFIG_MVGBE=y
CONFIG_MII=y
CONFIG_SYS_NS16550=y
CONFIG_USB=y
CONFIG_USB_EHCI_HCD=y
CONFIG_USB_STORAGE=y
CONFIG_LZMA=y