blob: f7cd33d8af5790ccbde479332c88ba9fccb80529 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
|
CONFIG_ARM=y
CONFIG_TARGET_LS1046ARDB=y
CONFIG_SYS_TEXT_BASE=0x82000000
CONFIG_SPL_LIBCOMMON_SUPPORT=y
CONFIG_SPL_LIBGENERIC_SUPPORT=y
CONFIG_FSL_LS_PPA=y
CONFIG_SPL_FSL_LS_PPA=y
CONFIG_QSPI_AHB_INIT=y
CONFIG_SPL_SERIAL_SUPPORT=y
CONFIG_SPL_DRIVERS_MISC_SUPPORT=y
CONFIG_SPL=y
CONFIG_DISTRO_DEFAULTS=y
CONFIG_NR_DRAM_BANKS=2
CONFIG_FIT_VERBOSE=y
CONFIG_SPL_LOAD_FIT=y
CONFIG_OF_BOARD_SETUP=y
CONFIG_QSPI_BOOT=y
CONFIG_BOOTDELAY=10
CONFIG_USE_BOOTARGS=y
CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 mtdparts=1550000.quadspi:1m(rcw),15m(u-boot),48m(kernel.itb);7e800000.flash:16m(nand_uboot),48m(nand_kernel),448m(nand_free)"
CONFIG_MISC_INIT_R=y
CONFIG_SPL_BOARD_INIT=y
CONFIG_SPL_ENV_SUPPORT=y
CONFIG_SPL_I2C_SUPPORT=y
CONFIG_SPL_MPC8XXX_INIT_DDR_SUPPORT=y
CONFIG_SPL_NOR_SUPPORT=y
CONFIG_SPL_OS_BOOT=y
CONFIG_SYS_OS_BASE=0x40980000
CONFIG_SPL_WATCHDOG_SUPPORT=y
CONFIG_CMD_SPL=y
CONFIG_CMD_GPT=y
CONFIG_CMD_I2C=y
CONFIG_CMD_MMC=y
CONFIG_CMD_NAND=y
CONFIG_CMD_PCI=y
CONFIG_CMD_SF=y
CONFIG_CMD_USB=y
CONFIG_CMD_CACHE=y
CONFIG_MP=y
CONFIG_MTDPARTS_DEFAULT="mtdparts=1550000.quadspi:1m(rcw),15m(u-boot),48m(kernel.itb);7e800000.flash:16m(nand_uboot),48m(nand_kernel),448m(nand_free)"
# CONFIG_SPL_EFI_PARTITION is not set
CONFIG_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1046a-rdb"
CONFIG_ENV_IS_IN_SPI_FLASH=y
CONFIG_SPL_ENV_IS_NOWHERE=y
CONFIG_DM=y
CONFIG_FSL_CAAM=y
CONFIG_FSL_ESDHC=y
CONFIG_SPI_FLASH=y
CONFIG_PHYLIB=y
CONFIG_PHY_GIGE=y
CONFIG_E1000=y
CONFIG_PCI=y
CONFIG_DM_PCI=y
CONFIG_DM_PCI_COMPAT=y
CONFIG_PCIE_LAYERSCAPE=y
CONFIG_SYS_NS16550=y
CONFIG_SPI=y
CONFIG_DM_SPI=y
CONFIG_FSL_QSPI=y
CONFIG_USB=y
CONFIG_DM_USB=y
CONFIG_USB_XHCI_HCD=y
CONFIG_USB_XHCI_DWC3=y
CONFIG_USB_STORAGE=y
CONFIG_SPL_GZIP=y
|