blob: 1c13bbabbc472f71866969680b5ac67ed1f28ad9 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
|
CONFIG_ARM=y
CONFIG_TARGET_LS2080ARDB=y
CONFIG_SYS_TEXT_BASE=0x30100000
CONFIG_FSL_LS_PPA=y
CONFIG_NR_DRAM_BANKS=3
# CONFIG_SYS_MALLOC_F is not set
CONFIG_FIT_VERBOSE=y
CONFIG_OF_BOARD_SETUP=y
CONFIG_OF_STDOUT_VIA_ALIAS=y
CONFIG_BOOTDELAY=10
CONFIG_USE_BOOTARGS=y
CONFIG_BOOTARGS="console=ttyS1,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0600 ramdisk_size=0x2000000 default_hugepagesz=2m hugepagesz=2m hugepages=256"
# CONFIG_USE_BOOTCOMMAND is not set
CONFIG_MISC_INIT_R=y
CONFIG_CMD_IMLS=y
CONFIG_CMD_GREPENV=y
CONFIG_CMD_EEPROM=y
CONFIG_CMD_GPT=y
CONFIG_CMD_I2C=y
CONFIG_CMD_MMC=y
CONFIG_CMD_NAND=y
CONFIG_CMD_PCI=y
CONFIG_CMD_SF=y
CONFIG_CMD_USB=y
# CONFIG_CMD_SETEXPR is not set
CONFIG_CMD_CACHE=y
CONFIG_CMD_DATE=y
CONFIG_MP=y
CONFIG_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="fsl-ls2080a-rdb"
CONFIG_ENV_IS_IN_FLASH=y
CONFIG_NET_RANDOM_ETHADDR=y
CONFIG_DM=y
CONFIG_FSL_CAAM=y
CONFIG_DM_MMC=y
CONFIG_FSL_ESDHC=y
CONFIG_MTD_NOR_FLASH=y
CONFIG_FLASH_CFI_DRIVER=y
CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
CONFIG_SYS_FLASH_CFI=y
CONFIG_DM_SPI_FLASH=y
CONFIG_PHYLIB=y
CONFIG_PHY_AQUANTIA=y
CONFIG_E1000=y
CONFIG_MII=y
CONFIG_PCI=y
CONFIG_DM_PCI=y
CONFIG_DM_PCI_COMPAT=y
CONFIG_PCIE_LAYERSCAPE=y
CONFIG_CONS_INDEX=2
CONFIG_SYS_NS16550=y
CONFIG_SPI=y
CONFIG_DM_SPI=y
CONFIG_FSL_DSPI=y
CONFIG_USB=y
CONFIG_DM_USB=y
CONFIG_USB_XHCI_HCD=y
CONFIG_USB_XHCI_DWC3=y
CONFIG_USB_STORAGE=y
CONFIG_EFI_LOADER_BOUNCE_BUFFER=y
|