blob: 1e7e5f7d8359d2719520cdae3f1a7c8e7b1716b7 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
|
CONFIG_ARM=y
CONFIG_ARCH_OMAP2PLUS=y
CONFIG_SYS_MALLOC_F_LEN=0x2000
CONFIG_TARGET_OMAP3_OVERO=y
CONFIG_SPL=y
CONFIG_DISTRO_DEFAULTS=y
CONFIG_NR_DRAM_BANKS=2
# CONFIG_USE_BOOTCOMMAND is not set
CONFIG_SYS_CONSOLE_INFO_QUIET=y
CONFIG_VERSION_VARIABLE=y
CONFIG_SPL_SYS_MALLOC_SIMPLE=y
CONFIG_SPL_MTD_SUPPORT=y
CONFIG_SPL_OS_BOOT=y
CONFIG_SYS_PROMPT="Overo # "
# CONFIG_CMD_IMI is not set
CONFIG_CMD_SPL=y
CONFIG_CMD_SPL_NAND_OFS=0x240000
CONFIG_CMD_ASKENV=y
# CONFIG_CMD_FLASH is not set
CONFIG_CMD_GPIO=y
CONFIG_CMD_I2C=y
CONFIG_CMD_MMC=y
CONFIG_CMD_NAND=y
CONFIG_CMD_SPI=y
CONFIG_CMD_USB=y
# CONFIG_CMD_SETEXPR is not set
# CONFIG_CMD_NFS is not set
CONFIG_CMD_CACHE=y
CONFIG_CMD_EXT4_WRITE=y
CONFIG_CMD_MTDPARTS=y
CONFIG_MTDIDS_DEFAULT="nand0=omap2-nand.0"
CONFIG_MTDPARTS_DEFAULT="mtdparts=omap2-nand.0:512k(xloader),1792k(u-boot),256k(environ),8m(linux),-(rootfs)"
CONFIG_CMD_UBI=y
CONFIG_ENV_IS_IN_NAND=y
CONFIG_TWL4030_LED=y
CONFIG_MMC_OMAP_HS=y
CONFIG_NAND=y
CONFIG_SYS_NAND_BUSWIDTH_16BIT=y
CONFIG_SPL_NAND_SIMPLE=y
CONFIG_SMC911X=y
CONFIG_SMC911X_BASE=0x2C000000
CONFIG_SMC911X_32_BIT=y
CONFIG_CONS_INDEX=3
CONFIG_SPI=y
CONFIG_OMAP3_SPI=y
CONFIG_USB=y
CONFIG_USB_EHCI_HCD=y
CONFIG_USB_STORAGE=y
CONFIG_FAT_WRITE=y
CONFIG_BCH=y
CONFIG_OF_LIBFDT=y
|