blob: 776472666c57ed1a3e90080af6aafc131c757e1c (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
|
CONFIG_MIPS=y
CONFIG_TARGET_VCT=y
CONFIG_VCT_PLATINUMAVC=y
CONFIG_VCT_ONENAND=y
CONFIG_VCT_SMALL_IMAGE=y
CONFIG_BOOTDELAY=5
CONFIG_SYS_CONSOLE_INFO_QUIET=y
# CONFIG_AUTO_COMPLETE is not set
# CONFIG_SYS_LONGHELP is not set
CONFIG_SYS_PROMPT="$ "
# CONFIG_CMD_BDI is not set
# CONFIG_CMD_CONSOLE is not set
# CONFIG_CMD_ELF is not set
# CONFIG_CMD_CRC32 is not set
# CONFIG_CMD_FLASH is not set
# CONFIG_CMD_LOADB is not set
# CONFIG_CMD_LOADS is not set
CONFIG_CMD_ONENAND=y
# CONFIG_CMD_ITEST is not set
# CONFIG_CMD_SOURCE is not set
# CONFIG_CMD_SETEXPR is not set
# CONFIG_CMD_MISC is not set
CONFIG_CMD_JFFS2=y
CONFIG_CMD_MTDPARTS=y
CONFIG_MTDIDS_DEFAULT="onenand0=onenand"
CONFIG_MTDPARTS_DEFAULT="mtdparts=onenand:128k(u-boot),128k(env),20m(kernel),-(rootfs)"
CONFIG_CMD_UBI=y
# CONFIG_CMD_UBIFS is not set
# CONFIG_ISO_PARTITION is not set
CONFIG_ENV_IS_IN_ONENAND=y
# CONFIG_NET is not set
CONFIG_MTD_DEVICE=y
CONFIG_SYS_NS16550=y
|