aboutsummaryrefslogtreecommitdiffstats
blob: 936cee0d36cedc7ad3fa55180666175582f16bd0 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
// SPDX-License-Identifier: GPL-2.0+
/*
 * (C) Copyright 2001
 * Raymond Lo, lo@routefree.com
 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
 */

/*
 * Support for harddisk partitions.
 *
 * To be compatible with LinuxPPC and Apple we use the standard Apple
 * SCSI disk partitioning scheme. For more information see:
 * http://developer.apple.com/techpubs/mac/Devices/Devices-126.html#MARKER-14-92
 */

#include <common.h>
#include <command.h>
#include <ide.h>
#include <memalign.h>
#include "part_dos.h"

#ifdef CONFIG_HAVE_BLOCK_DEVICE

#define DOS_PART_DEFAULT_SECTOR 512

/* Convert char[4] in little endian format to the host format integer
 */
static inline unsigned int le32_to_int(unsigned char *le32)
{
    return ((le32[3] << 24) +
	    (le32[2] << 16) +
	    (le32[1] << 8) +
	     le32[0]
	   );
}

static inline int is_extended(int part_type)
{
    return (part_type == 0x5 ||
	    part_type == 0xf ||
	    part_type == 0x85);
}

static inline int is_bootable(dos_partition_t *p)
{
	return (p->sys_ind == 0xef) || (p->boot_ind == 0x80);
}

static void print_one_part(dos_partition_t *p, lbaint_t ext_part_sector,
			   int part_num, unsigned int disksig)
{
	lbaint_t lba_start = ext_part_sector + le32_to_int (p->start4);
	lbaint_t lba_size  = le32_to_int (p->size4);

	printf("%3d\t%-10" LBAFlength "u\t%-10" LBAFlength
		"u\t%08x-%02x\t%02x%s%s\n",
		part_num, lba_start, lba_size, disksig, part_num, p->sys_ind,
		(is_extended(p->sys_ind) ? " Extd" : ""),
		(is_bootable(p) ? " Boot" : ""));
}

static int test_block_type(unsigned char *buffer)
{
	int slot;
	struct dos_partition *p;

	if((buffer[DOS_PART_MAGIC_OFFSET + 0] != 0x55) ||
	    (buffer[DOS_PART_MAGIC_OFFSET + 1] != 0xaa) ) {
		return (-1);
	} /* no DOS Signature at all */
	p = (struct dos_partition *)&buffer[DOS_PART_TBL_OFFSET];
	for (slot = 0; slot < 3; slot++) {
		if (p->boot_ind != 0 && p->boot_ind != 0x80) {
			if (!slot &&
			    (strncmp((char *)&buffer[DOS_PBR_FSTYPE_OFFSET],
				     "FAT", 3) == 0 ||
			     strncmp((char *)&buffer[DOS_PBR32_FSTYPE_OFFSET],
				     "FAT32", 5) == 0)) {
				return DOS_PBR; /* is PBR */
			} else {
				return -1;
			}
		}
	}
	return DOS_MBR;	    /* Is MBR */
}


static int part_test_dos(struct blk_desc *dev_desc)
{
#ifndef CONFIG_SPL_BUILD
	ALLOC_CACHE_ALIGN_BUFFER(legacy_mbr, mbr, 1);

	if (blk_dread(dev_desc, 0, 1, (ulong *)mbr) != 1)
		return -1;

	if (test_block_type((unsigned char *)mbr) != DOS_MBR)
		return -1;

	if (dev_desc->sig_type == SIG_TYPE_NONE &&
	    mbr->unique_mbr_signature != 0) {
		dev_desc->sig_type = SIG_TYPE_MBR;
		dev_desc->mbr_sig = mbr->unique_mbr_signature;
	}
#else
	ALLOC_CACHE_ALIGN_BUFFER(unsigned char, buffer, dev_desc->blksz);

	if (blk_dread(dev_desc, 0, 1, (ulong *)buffer) != 1)
		return -1;

	if (test_block_type(buffer) != DOS_MBR)
		return -1;
#endif

	return 0;
}

/*  Print a partition that is relative to its Extended partition table
 */
static void print_partition_extended(struct blk_desc *dev_desc,
				     lbaint_t ext_part_sector,
				     lbaint_t relative,
				     int part_num, unsigned int disksig)
{
	ALLOC_CACHE_ALIGN_BUFFER(unsigned char, buffer, dev_desc->blksz);
	dos_partition_t *pt;
	int i;

	if (blk_dread(dev_desc, ext_part_sector, 1, (ulong *)buffer) != 1) {
		printf ("** Can't read partition table on %d:" LBAFU " **\n",
			dev_desc->devnum, ext_part_sector);
		return;
	}
	i=test_block_type(buffer);
	if (i != DOS_MBR) {
		printf ("bad MBR sector signature 0x%02x%02x\n",
			buffer[DOS_PART_MAGIC_OFFSET],
			buffer[DOS_PART_MAGIC_OFFSET + 1]);
		return;
	}

	if (!ext_part_sector)
		disksig = le32_to_int(&buffer[DOS_PART_DISKSIG_OFFSET]);

	/* Print all primary/logical partitions */
	pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET);
	for (i = 0; i < 4; i++, pt++) {
		/*
		 * fdisk does not show the extended partitions that
		 * are not in the MBR
		 */

		if ((pt->sys_ind != 0) &&
		    (ext_part_sector == 0 || !is_extended (pt->sys_ind)) ) {
			print_one_part(pt, ext_part_sector, part_num, disksig);
		}

		/* Reverse engr the fdisk part# assignment rule! */
		if ((ext_part_sector == 0) ||
		    (pt->sys_ind != 0 && !is_extended (pt->sys_ind)) ) {
			part_num++;
		}
	}

	/* Follows the extended partitions */
	pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET);
	for (i = 0; i < 4; i++, pt++) {
		if (is_extended (pt->sys_ind)) {
			lbaint_t lba_start
				= le32_to_int (pt->start4) + relative;

			print_partition_extended(dev_desc, lba_start,
				ext_part_sector == 0  ? lba_start : relative,
				part_num, disksig);
		}
	}

	return;
}


/*  Print a partition that is relative to its Extended partition table
 */
static int part_get_info_extended(struct blk_desc *dev_desc,
				  lbaint_t ext_part_sector, lbaint_t relative,
				  int part_num, int which_part,
				  disk_partition_t *info, unsigned int disksig)
{
	ALLOC_CACHE_ALIGN_BUFFER(unsigned char, buffer, dev_desc->blksz);
	dos_partition_t *pt;
	int i;
	int dos_type;

	if (blk_dread(dev_desc, ext_part_sector, 1, (ulong *)buffer) != 1) {
		printf ("** Can't read partition table on %d:" LBAFU " **\n",
			dev_desc->devnum, ext_part_sector);
		return -1;
	}
	if (buffer[DOS_PART_MAGIC_OFFSET] != 0x55 ||
		buffer[DOS_PART_MAGIC_OFFSET + 1] != 0xaa) {
		printf ("bad MBR sector signature 0x%02x%02x\n",
			buffer[DOS_PART_MAGIC_OFFSET],
			buffer[DOS_PART_MAGIC_OFFSET + 1]);
		return -1;
	}

#if CONFIG_IS_ENABLED(PARTITION_UUIDS)
	if (!ext_part_sector)
		disksig = le32_to_int(&buffer[DOS_PART_DISKSIG_OFFSET]);
#endif

	/* Print all primary/logical partitions */
	pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET);
	for (i = 0; i < 4; i++, pt++) {
		/*
		 * fdisk does not show the extended partitions that
		 * are not in the MBR
		 */
		if (((pt->boot_ind & ~0x80) == 0) &&
		    (pt->sys_ind != 0) &&
		    (part_num == which_part) &&
		    (ext_part_sector == 0 || is_extended(pt->sys_ind) == 0)) {
			info->blksz = DOS_PART_DEFAULT_SECTOR;
			info->start = (lbaint_t)(ext_part_sector +
					le32_to_int(pt->start4));
			info->size  = (lbaint_t)le32_to_int(pt->size4);
			part_set_generic_name(dev_desc, part_num,
					      (char *)info->name);
			/* sprintf(info->type, "%d, pt->sys_ind); */
			strcpy((char *)info->type, "U-Boot");
			info->bootable = is_bootable(pt);
#if CONFIG_IS_ENABLED(PARTITION_UUIDS)
			sprintf(info->uuid, "%08x-%02x", disksig, part_num);
#endif
			info->sys_ind = pt->sys_ind;
			return 0;
		}

		/* Reverse engr the fdisk part# assignment rule! */
		if ((ext_part_sector == 0) ||
		    (pt->sys_ind != 0 && !is_extended (pt->sys_ind)) ) {
			part_num++;
		}
	}

	/* Follows the extended partitions */
	pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET);
	for (i = 0; i < 4; i++, pt++) {
		if (is_extended (pt->sys_ind)) {
			lbaint_t lba_start
				= le32_to_int (pt->start4) + relative;

			return part_get_info_extended(dev_desc, lba_start,
				 ext_part_sector == 0 ? lba_start : relative,
				 part_num, which_part, info, disksig);
		}
	}

	/* Check for DOS PBR if no partition is found */
	dos_type = test_block_type(buffer);

	if (dos_type == DOS_PBR) {
		info->start = 0;
		info->size = dev_desc->lba;
		info->blksz = DOS_PART_DEFAULT_SECTOR;
		info->bootable = 0;
		strcpy((char *)info->type, "U-Boot");
#if CONFIG_IS_ENABLED(PARTITION_UUIDS)
		info->uuid[0] = 0;
#endif
		return 0;
	}

	return -1;
}

void part_print_dos(struct blk_desc *dev_desc)
{
	printf("Part\tStart Sector\tNum Sectors\tUUID\t\tType\n");
	print_partition_extended(dev_desc, 0, 0, 1, 0);
}

int part_get_info_dos(struct blk_desc *dev_desc, int part,
		      disk_partition_t *info)
{
	return part_get_info_extended(dev_desc, 0, 0, 1, part, info, 0);
}

int is_valid_dos_buf(void *buf)
{
	return test_block_type(buf) == DOS_MBR ? 0 : -1;
}

int write_mbr_partition(struct blk_desc *dev_desc, void *buf)
{
	if (is_valid_dos_buf(buf))
		return -1;

	/* write MBR */
	if (blk_dwrite(dev_desc, 0, 1, buf) != 1) {
		printf("%s: failed writing '%s' (1 blks at 0x0)\n",
		       __func__, "MBR");
		return 1;
	}

	return 0;
}

U_BOOT_PART_TYPE(dos) = {
	.name		= "DOS",
	.part_type	= PART_TYPE_DOS,
	.max_entries	= DOS_ENTRY_NUMBERS,
	.get_info	= part_get_info_ptr(part_get_info_dos),
	.print		= part_print_ptr(part_print_dos),
	.test		= part_test_dos,
};

#endif