aboutsummaryrefslogtreecommitdiffstats
blob: aa7c85011a377fe1e71690561d6ea28f88988a36 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
Summary
=======

This README is about U-Boot support for TI's ARM 926EJS based family of SoCs.
These SOCs are used for cameras, video security and surveillance, DVR's, etc.
DaVinci SOC's comprise of DM644x, DM646x, DM35x and DM36x series of SOC's
Additionally there are some SOCs meant for the audio market which though have
an OMAP part number are very similar to the DaVinci series of SOC's
Additionally, some family members contain a TI DSP and/or graphics
co processors along with a host of other peripherals.

Currently the following boards are supported:

* TI DaVinci DM644x EVM

* TI DaVinci DM646x EVM

* TI DaVinci DM355 EVM

* TI DaVinci DM365 EVM

* TI DA830 EVM

* TI DA850 EVM

* DM355 based Leopard board

* DM644x based schmoogie board

* DM644x based sffsdr board

* DM644x based sonata board

Build
=====

* TI DaVinci DM644x EVM:

make davinci_dvevm_config
make

* TI DaVinci DM646x EVM:

make davinci_dm6467evm_config
make

* TI DaVinci DM355 EVM:

make davinci_dm355evm_config
make

* TI DaVinci DM365 EVM:

make davinci_dm365evm_config
make

* TI DA830 EVM:

make da830evm_config
make

* TI DA850 EVM:

make da850evm_config
make

* DM355 based Leopard board:

make davinci_dm355leopard_config
make

* DM644x based schmoogie board:

make davinci_schmoogie_config
make

* DM644x based sffsdr board:

make davinci_sffsdr_config
make

* DM644x based sonata board:

make davinci_sonata_config
make

Bootloaders
===============

The DaVinci SOC's use 2 bootloaders. The low level initialization
is done by a UBL(user boot loader). The UBL is written to a NAND/NOR/SPI flash
by a programmer. During initial bootup, the ROM Bootloader reads the UBL
from a storage device and loads it into the IRAM. The UBL then loads the U-Boot
into the RAM.
The programmers and UBL are always released as part of any standard TI
software release associated with an SOC.

Alternative boot method (DA850 EVM only):
For the DA850 EVM an SPL (secondary program loader, see doc/README.SPL)
is provided to load U-Boot directly from SPI flash. In this case, the
SPL does the low level initialization that is otherwise done by the SPL.
To build U-Boot with this SPL, do
make da850evm_config
make u-boot.ais
and program the resulting u-boot.ais file to the SPI flash of the DA850 EVM.

Environment Variables
=====================

The DA850 EVM allows the user to specify the maximum cpu clock allowed by the
silicon, in Hz, via an environment variable "maxcpuclk".

The maximum clock rate allowed depends on the silicon populated on the EVM.
Please make sure you understand the restrictions placed on this clock in the
device specific datasheet before setting up this variable. This information is
passed to the Linux kernel using the ATAG_REVISION atag.

If "maxcpuclk" is not defined, the configuration CONFIG_DA850_EVM_MAX_CPU_CLK
is used to obtain this information.

Links
=====

1) TI DaVinci DM355 EVM:
http://focus.ti.com/docs/prod/folders/print/tms320dm355.html
http://www.spectrumdigital.com/product_info.php?cPath=103&products_id=203&osCsid=c499af6087317f11b3da19b4e8f1af32

2) TI DaVinci DM365 EVM:
http://focus.ti.com/docs/prod/folders/print/tms320dm365.html?247SEM=
http://support.spectrumdigital.com/boards/evmdm365/revc/

3) DaVinci DM355 based leopard board
http://designsomething.org/leopardboard/default.aspx
http://www.spectrumdigital.com/product_info.php?cPath=103&products_id=192&osCsid=67c20335668ffc57cb35727106eb24b1

4) TI DaVinci DM6467 EVM:
http://focus.ti.com/docs/prod/folders/print/tms320dm6467.html
http://support.spectrumdigital.com/boards/evmdm6467/revf/

5) TI DaVinci DM6446 EVM:
http://focus.ti.com/docs/prod/folders/print/tms320dm6446.html
http://www.spectrumdigital.com/product_info.php?cPath=103&products_id=222

6) TI DA830 EVM
http://focus.ti.com/apps/docs/gencontent.tsp?appId=1&contentId=52385
http://www.spectrumdigital.com/product_info.php?cPath=37&products_id=214

7) TI DA850 EVM
http://focus.ti.com/docs/prod/folders/print/omap-l138.html
http://www.logicpd.com/products/development-kits/zoom-omap-l138-evm-development-kit

Davinci special defines
=======================

CONFIG_SYS_DV_NOR_BOOT_CFG:	AM18xx based boards, booting in NOR Boot mode
				need a "NOR Boot Configuration Word" stored
				in the NOR Flash. This define adds this.
				More Info about this, see:
				spraba5a.pdf chapter 3.1