aboutsummaryrefslogtreecommitdiffstats
blob: 2b39bb99afe1039485357389055bdf7f9864e629 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
// SPDX-License-Identifier: GPL-2.0+
/*
 * Actions Semi S900 clock driver
 *
 * Copyright (C) 2015 Actions Semi Co., Ltd.
 * Copyright (C) 2018 Manivannan Sadhasivam <manivannan.sadhasivam@linaro.org>
 */

#include <common.h>
#include <dm.h>
#include <asm/arch-owl/clk_s900.h>
#include <asm/arch-owl/regs_s900.h>
#include <asm/io.h>

#include <dt-bindings/clock/s900_cmu.h>

void owl_clk_init(struct owl_clk_priv *priv)
{
	u32 bus_clk = 0, core_pll, dev_pll;

	/* Enable ASSIST_PLL */
	setbits_le32(priv->base + CMU_ASSISTPLL, BIT(0));

	udelay(PLL_STABILITY_WAIT_US);

	/* Source HOSC to DEV_CLK */
	clrbits_le32(priv->base + CMU_DEVPLL, CMU_DEVPLL_CLK);

	/* Configure BUS_CLK */
	bus_clk |= (CMU_PDBGDIV_DIV | CMU_PERDIV_DIV | CMU_NOCDIV_DIV |
			CMU_DMMCLK_SRC | CMU_APBCLK_DIV | CMU_AHBCLK_DIV |
			CMU_NOCCLK_SRC | CMU_CORECLK_HOSC);
	writel(bus_clk, priv->base + CMU_BUSCLK);

	udelay(PLL_STABILITY_WAIT_US);

	/* Configure CORE_PLL */
	core_pll = readl(priv->base + CMU_COREPLL);
	core_pll |= (CMU_COREPLL_EN | CMU_COREPLL_HOSC_EN | CMU_COREPLL_OUT);
	writel(core_pll, priv->base + CMU_COREPLL);

	udelay(PLL_STABILITY_WAIT_US);

	/* Configure DEV_PLL */
	dev_pll = readl(priv->base + CMU_DEVPLL);
	dev_pll |= (CMU_DEVPLL_EN | CMU_DEVPLL_OUT);
	writel(dev_pll, priv->base + CMU_DEVPLL);

	udelay(PLL_STABILITY_WAIT_US);

	/* Source CORE_PLL for CORE_CLK */
	clrsetbits_le32(priv->base + CMU_BUSCLK, CMU_CORECLK_MASK,
			CMU_CORECLK_CPLL);

	/* Source DEV_PLL for DEV_CLK */
	setbits_le32(priv->base + CMU_DEVPLL, CMU_DEVPLL_CLK);

	udelay(PLL_STABILITY_WAIT_US);
}

void owl_uart_clk_enable(struct owl_clk_priv *priv)
{
	/* Source HOSC for UART5 interface */
	clrbits_le32(priv->base + CMU_UART5CLK, CMU_UARTCLK_SRC_DEVPLL);

	/* Enable UART5 interface clock */
	setbits_le32(priv->base + CMU_DEVCLKEN1, CMU_DEVCLKEN1_UART5);
}

void owl_uart_clk_disable(struct owl_clk_priv *priv)
{
	/* Disable UART5 interface clock */
	clrbits_le32(priv->base + CMU_DEVCLKEN1, CMU_DEVCLKEN1_UART5);
}

int owl_clk_enable(struct clk *clk)
{
	struct owl_clk_priv *priv = dev_get_priv(clk->dev);

	switch (clk->id) {
	case CLOCK_UART5:
		owl_uart_clk_enable(priv);
		break;
	default:
		return 0;
	}

	return 0;
}

int owl_clk_disable(struct clk *clk)
{
	struct owl_clk_priv *priv = dev_get_priv(clk->dev);

	switch (clk->id) {
	case CLOCK_UART5:
		owl_uart_clk_disable(priv);
		break;
	default:
		return 0;
	}

	return 0;
}

static int owl_clk_probe(struct udevice *dev)
{
	struct owl_clk_priv *priv = dev_get_priv(dev);

	priv->base = dev_read_addr(dev);
	if (priv->base == FDT_ADDR_T_NONE)
		return -EINVAL;

	/* setup necessary clocks */
	owl_clk_init(priv);

	return 0;
}

static struct clk_ops owl_clk_ops = {
	.enable = owl_clk_enable,
	.disable = owl_clk_disable,
};

static const struct udevice_id owl_clk_ids[] = {
	{ .compatible = "actions,s900-cmu" },
	{ }
};

U_BOOT_DRIVER(clk_owl) = {
	.name		= "clk_s900",
	.id		= UCLASS_CLK,
	.of_match	= owl_clk_ids,
	.ops		= &owl_clk_ops,
	.priv_auto_alloc_size = sizeof(struct owl_clk_priv),
	.probe		= owl_clk_probe,
	.flags		= DM_FLAG_PRE_RELOC,
};