aboutsummaryrefslogtreecommitdiffstats
blob: 25c1ae5d7dff5ea30af0fef048bb4c01ce30dd9d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
// SPDX-License-Identifier: GPL-2.0+
/*
 * Copyright (c) 2015 Google, Inc
 * Written by Simon Glass <sjg@chromium.org>
 */

#include <common.h>
#include <dm.h>
#include <errno.h>
#include <linux/libfdt.h>
#include <malloc.h>
#include <mapmem.h>
#include <regmap.h>
#include <asm/io.h>
#include <dm/of_addr.h>
#include <linux/ioport.h>

DECLARE_GLOBAL_DATA_PTR;

/**
 * regmap_alloc() - Allocate a regmap with a given number of ranges.
 *
 * @count: Number of ranges to be allocated for the regmap.
 * Return: A pointer to the newly allocated regmap, or NULL on error.
 */
static struct regmap *regmap_alloc(int count)
{
	struct regmap *map;

	map = malloc(sizeof(*map) + sizeof(map->ranges[0]) * count);
	if (!map)
		return NULL;
	map->range_count = count;

	return map;
}

#if CONFIG_IS_ENABLED(OF_PLATDATA)
int regmap_init_mem_platdata(struct udevice *dev, fdt_val_t *reg, int count,
			     struct regmap **mapp)
{
	struct regmap_range *range;
	struct regmap *map;

	map = regmap_alloc(count);
	if (!map)
		return -ENOMEM;

	for (range = map->ranges; count > 0; reg += 2, range++, count--) {
		range->start = *reg;
		range->size = reg[1];
	}

	*mapp = map;

	return 0;
}
#else
/**
 * init_range() - Initialize a single range of a regmap
 * @node:     Device node that will use the map in question
 * @range:    Pointer to a regmap_range structure that will be initialized
 * @addr_len: The length of the addr parts of the reg property
 * @size_len: The length of the size parts of the reg property
 * @index:    The index of the range to initialize
 *
 * This function will read the necessary 'reg' information from the device tree
 * (the 'addr' part, and the 'length' part), and initialize the range in
 * quesion.
 *
 * Return: 0 if OK, -ve on error
 */
static int init_range(ofnode node, struct regmap_range *range, int addr_len,
		      int size_len, int index)
{
	fdt_size_t sz;
	struct resource r;

	if (of_live_active()) {
		int ret;

		ret = of_address_to_resource(ofnode_to_np(node),
					     index, &r);
		if (ret) {
			debug("%s: Could not read resource of range %d (ret = %d)\n",
			      ofnode_get_name(node), index, ret);
			return ret;
		}

		range->start = r.start;
		range->size = r.end - r.start + 1;
	} else {
		int offset = ofnode_to_offset(node);

		range->start = fdtdec_get_addr_size_fixed(gd->fdt_blob, offset,
							  "reg", index,
							  addr_len, size_len,
							  &sz, true);
		if (range->start == FDT_ADDR_T_NONE) {
			debug("%s: Could not read start of range %d\n",
			      ofnode_get_name(node), index);
			return -EINVAL;
		}

		range->size = sz;
	}

	return 0;
}

int regmap_init_mem(ofnode node, struct regmap **mapp)
{
	struct regmap_range *range;
	struct regmap *map;
	int count;
	int addr_len, size_len, both_len;
	int len;
	int index;

	addr_len = ofnode_read_simple_addr_cells(ofnode_get_parent(node));
	if (addr_len < 0) {
		debug("%s: Error while reading the addr length (ret = %d)\n",
		      ofnode_get_name(node), addr_len);
		return addr_len;
	}

	size_len = ofnode_read_simple_size_cells(ofnode_get_parent(node));
	if (size_len < 0) {
		debug("%s: Error while reading the size length: (ret = %d)\n",
		      ofnode_get_name(node), size_len);
		return size_len;
	}

	both_len = addr_len + size_len;
	if (!both_len) {
		debug("%s: Both addr and size length are zero\n",
		      ofnode_get_name(node));
		return -EINVAL;
	}

	len = ofnode_read_size(node, "reg");
	if (len < 0)
		return len;
	len /= sizeof(fdt32_t);
	count = len / both_len;
	if (!count)
		return -EINVAL;

	map = regmap_alloc(count);
	if (!map)
		return -ENOMEM;

	for (range = map->ranges, index = 0; count > 0;
	     count--, range++, index++) {
		int ret = init_range(node, range, addr_len, size_len, index);

		if (ret)
			return ret;
	}

	*mapp = map;

	return 0;
}
#endif

void *regmap_get_range(struct regmap *map, unsigned int range_num)
{
	struct regmap_range *range;

	if (range_num >= map->range_count)
		return NULL;
	range = &map->ranges[range_num];

	return map_sysmem(range->start, range->size);
}

int regmap_uninit(struct regmap *map)
{
	free(map);

	return 0;
}

int regmap_read(struct regmap *map, uint offset, uint *valp)
{
	u32 *ptr = map_physmem(map->ranges[0].start + offset, 4, MAP_NOCACHE);

	*valp = le32_to_cpu(readl(ptr));

	return 0;
}

int regmap_write(struct regmap *map, uint offset, uint val)
{
	u32 *ptr = map_physmem(map->ranges[0].start + offset, 4, MAP_NOCACHE);

	writel(cpu_to_le32(val), ptr);

	return 0;
}

int regmap_update_bits(struct regmap *map, uint offset, uint mask, uint val)
{
	uint reg;
	int ret;

	ret = regmap_read(map, offset, &reg);
	if (ret)
		return ret;

	reg &= ~mask;

	return regmap_write(map, offset, reg | val);
}