aboutsummaryrefslogtreecommitdiffstats
blob: 0031415d03eff9ad00f29d0f0519d67611cca2a8 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
// SPDX-License-Identifier: GPL-2.0
/*
 * Copyright (c) 2009 Wind River Systems, Inc.
 * Tom Rix <Tom.Rix@windriver.com>
 *
 * This work is derived from the linux 2.6.27 kernel source
 * To fetch, use the kernel repository
 * git://git.kernel.org/pub/scm/linux/kernel/git/torvalds/linux-2.6.git
 * Use the v2.6.27 tag.
 *
 * Below is the original's header including its copyright
 *
 *  linux/arch/arm/plat-omap/gpio.c
 *
 * Support functions for OMAP GPIO
 *
 * Copyright (C) 2003-2005 Nokia Corporation
 * Written by Juha Yrjölä <juha.yrjola@nokia.com>
 */
#include <common.h>
#include <dm.h>
#include <fdtdec.h>
#include <asm/gpio.h>
#include <asm/io.h>
#include <linux/errno.h>
#include <malloc.h>

DECLARE_GLOBAL_DATA_PTR;

#define OMAP_GPIO_DIR_OUT	0
#define OMAP_GPIO_DIR_IN	1

#ifdef CONFIG_DM_GPIO

#define GPIO_PER_BANK			32

struct gpio_bank {
	/* TODO(sjg@chromium.org): Can we use a struct here? */
	void *base;	/* address of registers in physical memory */
};

#endif

static inline int get_gpio_index(int gpio)
{
	return gpio & 0x1f;
}

int gpio_is_valid(int gpio)
{
	return (gpio >= 0) && (gpio < OMAP_MAX_GPIO);
}

static void _set_gpio_direction(const struct gpio_bank *bank, int gpio,
				int is_input)
{
	void *reg = bank->base;
	u32 l;

	reg += OMAP_GPIO_OE;

	l = __raw_readl(reg);
	if (is_input)
		l |= 1 << gpio;
	else
		l &= ~(1 << gpio);
	__raw_writel(l, reg);
}

/**
 * Get the direction of the GPIO by reading the GPIO_OE register
 * corresponding to the specified bank.
 */
static int _get_gpio_direction(const struct gpio_bank *bank, int gpio)
{
	void *reg = bank->base;
	u32 v;

	reg += OMAP_GPIO_OE;

	v = __raw_readl(reg);

	if (v & (1 << gpio))
		return OMAP_GPIO_DIR_IN;
	else
		return OMAP_GPIO_DIR_OUT;
}

static void _set_gpio_dataout(const struct gpio_bank *bank, int gpio,
				int enable)
{
	void *reg = bank->base;
	u32 l = 0;

	if (enable)
		reg += OMAP_GPIO_SETDATAOUT;
	else
		reg += OMAP_GPIO_CLEARDATAOUT;

	l = 1 << gpio;
	__raw_writel(l, reg);
}

static int _get_gpio_value(const struct gpio_bank *bank, int gpio)
{
	void *reg = bank->base;
	int input;

	input = _get_gpio_direction(bank, gpio);
	switch (input) {
	case OMAP_GPIO_DIR_IN:
		reg += OMAP_GPIO_DATAIN;
		break;
	case OMAP_GPIO_DIR_OUT:
		reg += OMAP_GPIO_DATAOUT;
		break;
	default:
		return -1;
	}

	return (__raw_readl(reg) & (1 << gpio)) != 0;
}

#ifndef CONFIG_DM_GPIO

static inline const struct gpio_bank *get_gpio_bank(int gpio)
{
	return &omap_gpio_bank[gpio >> 5];
}

static int check_gpio(int gpio)
{
	if (!gpio_is_valid(gpio)) {
		printf("ERROR : check_gpio: invalid GPIO %d\n", gpio);
		return -1;
	}
	return 0;
}

/**
 * Set value of the specified gpio
 */
int gpio_set_value(unsigned gpio, int value)
{
	const struct gpio_bank *bank;

	if (check_gpio(gpio) < 0)
		return -1;
	bank = get_gpio_bank(gpio);
	_set_gpio_dataout(bank, get_gpio_index(gpio), value);

	return 0;
}

/**
 * Get value of the specified gpio
 */
int gpio_get_value(unsigned gpio)
{
	const struct gpio_bank *bank;

	if (check_gpio(gpio) < 0)
		return -1;
	bank = get_gpio_bank(gpio);

	return _get_gpio_value(bank, get_gpio_index(gpio));
}

/**
 * Set gpio direction as input
 */
int gpio_direction_input(unsigned gpio)
{
	const struct gpio_bank *bank;

	if (check_gpio(gpio) < 0)
		return -1;

	bank = get_gpio_bank(gpio);
	_set_gpio_direction(bank, get_gpio_index(gpio), 1);

	return 0;
}

/**
 * Set gpio direction as output
 */
int gpio_direction_output(unsigned gpio, int value)
{
	const struct gpio_bank *bank;

	if (check_gpio(gpio) < 0)
		return -1;

	bank = get_gpio_bank(gpio);
	_set_gpio_dataout(bank, get_gpio_index(gpio), value);
	_set_gpio_direction(bank, get_gpio_index(gpio), 0);

	return 0;
}

/**
 * Request a gpio before using it.
 *
 * NOTE: Argument 'label' is unused.
 */
int gpio_request(unsigned gpio, const char *label)
{
	if (check_gpio(gpio) < 0)
		return -1;

	return 0;
}

/**
 * Reset and free the gpio after using it.
 */
int gpio_free(unsigned gpio)
{
	return 0;
}

#else /* new driver model interface CONFIG_DM_GPIO */

/* set GPIO pin 'gpio' as an input */
static int omap_gpio_direction_input(struct udevice *dev, unsigned offset)
{
	struct gpio_bank *bank = dev_get_priv(dev);

	/* Configure GPIO direction as input. */
	_set_gpio_direction(bank, offset, 1);

	return 0;
}

/* set GPIO pin 'gpio' as an output, with polarity 'value' */
static int omap_gpio_direction_output(struct udevice *dev, unsigned offset,
				       int value)
{
	struct gpio_bank *bank = dev_get_priv(dev);

	_set_gpio_dataout(bank, offset, value);
	_set_gpio_direction(bank, offset, 0);

	return 0;
}

/* read GPIO IN value of pin 'gpio' */
static int omap_gpio_get_value(struct udevice *dev, unsigned offset)
{
	struct gpio_bank *bank = dev_get_priv(dev);

	return _get_gpio_value(bank, offset);
}

/* write GPIO OUT value to pin 'gpio' */
static int omap_gpio_set_value(struct udevice *dev, unsigned offset,
				 int value)
{
	struct gpio_bank *bank = dev_get_priv(dev);

	_set_gpio_dataout(bank, offset, value);

	return 0;
}

static int omap_gpio_get_function(struct udevice *dev, unsigned offset)
{
	struct gpio_bank *bank = dev_get_priv(dev);

	/* GPIOF_FUNC is not implemented yet */
	if (_get_gpio_direction(bank, offset) == OMAP_GPIO_DIR_OUT)
		return GPIOF_OUTPUT;
	else
		return GPIOF_INPUT;
}

static const struct dm_gpio_ops gpio_omap_ops = {
	.direction_input	= omap_gpio_direction_input,
	.direction_output	= omap_gpio_direction_output,
	.get_value		= omap_gpio_get_value,
	.set_value		= omap_gpio_set_value,
	.get_function		= omap_gpio_get_function,
};

static int omap_gpio_probe(struct udevice *dev)
{
	struct gpio_bank *bank = dev_get_priv(dev);
	struct omap_gpio_platdata *plat = dev_get_platdata(dev);
	struct gpio_dev_priv *uc_priv = dev_get_uclass_priv(dev);
	char name[18], *str;

	sprintf(name, "gpio@%4x_", (unsigned int)plat->base);
	str = strdup(name);
	if (!str)
		return -ENOMEM;
	uc_priv->bank_name = str;
	uc_priv->gpio_count = GPIO_PER_BANK;
	bank->base = (void *)plat->base;
	return 0;
}

#if !CONFIG_IS_ENABLED(OF_CONTROL)
static int omap_gpio_bind(struct udevice *dev)
{
	struct omap_gpio_platdata *plat = dev_get_platdata(dev);
	fdt_addr_t base_addr;

	if (plat)
		return 0;

	base_addr = devfdt_get_addr(dev);
	if (base_addr == FDT_ADDR_T_NONE)
		return -EINVAL;

	/*
	* TODO:
	* When every board is converted to driver model and DT is
	* supported, this can be done by auto-alloc feature, but
	* not using calloc to alloc memory for platdata.
	*
	* For example am33xx_gpio uses platform data rather than device tree.
	*
	* NOTE: DO NOT COPY this code if you are using device tree.
	*/
	plat = calloc(1, sizeof(*plat));
	if (!plat)
		return -ENOMEM;

	plat->base = base_addr;
	plat->port_name = fdt_get_name(gd->fdt_blob, dev_of_offset(dev), NULL);
	dev->platdata = plat;

	return 0;
}
#endif

#if CONFIG_IS_ENABLED(OF_CONTROL) && !CONFIG_IS_ENABLED(OF_PLATDATA)
static const struct udevice_id omap_gpio_ids[] = {
	{ .compatible = "ti,omap3-gpio" },
	{ .compatible = "ti,omap4-gpio" },
	{ .compatible = "ti,am4372-gpio" },
	{ }
};

static int omap_gpio_ofdata_to_platdata(struct udevice *dev)
{
	struct omap_gpio_platdata *plat = dev_get_platdata(dev);
	fdt_addr_t addr;

	addr = devfdt_get_addr(dev);
	if (addr == FDT_ADDR_T_NONE)
		return -EINVAL;

	plat->base = addr;
	return 0;
}
#endif

U_BOOT_DRIVER(gpio_omap) = {
	.name	= "gpio_omap",
	.id	= UCLASS_GPIO,
#if CONFIG_IS_ENABLED(OF_CONTROL)
#if !CONFIG_IS_ENABLED(OF_PLATDATA)
	.of_match = omap_gpio_ids,
	.ofdata_to_platdata = of_match_ptr(omap_gpio_ofdata_to_platdata),
	.platdata_auto_alloc_size = sizeof(struct omap_gpio_platdata),
#endif
#else
	.bind   = omap_gpio_bind,
#endif
	.ops	= &gpio_omap_ops,
	.probe	= omap_gpio_probe,
	.priv_auto_alloc_size = sizeof(struct gpio_bank),
#if !CONFIG_IS_ENABLED(OF_CONTROL)
	.flags = DM_FLAG_PRE_RELOC,
#endif
};

#endif /* CONFIG_DM_GPIO */