aboutsummaryrefslogtreecommitdiffstats
blob: 4c0786fff88da382e3be6db392f53dc062b2d84f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
// SPDX-License-Identifier: GPL-2.0+
/*
 * Copyright (C) 2017, STMicroelectronics - All Rights Reserved
 * Author(s): Vikas Manocha, <vikas.manocha@st.com> for STMicroelectronics.
 */

#include <common.h>
#include <clk.h>
#include <dm.h>
#include <fdtdec.h>
#include <asm/arch/gpio.h>
#include <asm/arch/stm32.h>
#include <asm/gpio.h>
#include <asm/io.h>
#include <linux/errno.h>
#include <linux/io.h>

#define STM32_GPIOS_PER_BANK		16
#define MODE_BITS(gpio_pin)		(gpio_pin * 2)
#define MODE_BITS_MASK			3
#define BSRR_BIT(gpio_pin, value)	BIT(gpio_pin + (value ? 0 : 16))

static int stm32_gpio_direction_input(struct udevice *dev, unsigned offset)
{
	struct stm32_gpio_priv *priv = dev_get_priv(dev);
	struct stm32_gpio_regs *regs = priv->regs;
	int bits_index = MODE_BITS(offset);
	int mask = MODE_BITS_MASK << bits_index;

	clrsetbits_le32(&regs->moder, mask, STM32_GPIO_MODE_IN << bits_index);

	return 0;
}

static int stm32_gpio_direction_output(struct udevice *dev, unsigned offset,
				       int value)
{
	struct stm32_gpio_priv *priv = dev_get_priv(dev);
	struct stm32_gpio_regs *regs = priv->regs;
	int bits_index = MODE_BITS(offset);
	int mask = MODE_BITS_MASK << bits_index;

	clrsetbits_le32(&regs->moder, mask, STM32_GPIO_MODE_OUT << bits_index);

	writel(BSRR_BIT(offset, value), &regs->bsrr);

	return 0;
}

static int stm32_gpio_get_value(struct udevice *dev, unsigned offset)
{
	struct stm32_gpio_priv *priv = dev_get_priv(dev);
	struct stm32_gpio_regs *regs = priv->regs;

	return readl(&regs->idr) & BIT(offset) ? 1 : 0;
}

static int stm32_gpio_set_value(struct udevice *dev, unsigned offset, int value)
{
	struct stm32_gpio_priv *priv = dev_get_priv(dev);
	struct stm32_gpio_regs *regs = priv->regs;

	writel(BSRR_BIT(offset, value), &regs->bsrr);

	return 0;
}

static const struct dm_gpio_ops gpio_stm32_ops = {
	.direction_input	= stm32_gpio_direction_input,
	.direction_output	= stm32_gpio_direction_output,
	.get_value		= stm32_gpio_get_value,
	.set_value		= stm32_gpio_set_value,
};

static int gpio_stm32_probe(struct udevice *dev)
{
	struct gpio_dev_priv *uc_priv = dev_get_uclass_priv(dev);
	struct stm32_gpio_priv *priv = dev_get_priv(dev);
	fdt_addr_t addr;
	const char *name;

	addr = dev_read_addr(dev);
	if (addr == FDT_ADDR_T_NONE)
		return -EINVAL;

	priv->regs = (struct stm32_gpio_regs *)addr;
	name = dev_read_string(dev, "st,bank-name");
	if (!name)
		return -EINVAL;
	uc_priv->bank_name = name;
	uc_priv->gpio_count = dev_read_u32_default(dev, "ngpios",
						   STM32_GPIOS_PER_BANK);
	debug("%s, addr = 0x%p, bank_name = %s\n", __func__, (u32 *)priv->regs,
	      uc_priv->bank_name);

#ifdef CONFIG_CLK
	struct clk clk;
	int ret;
	ret = clk_get_by_index(dev, 0, &clk);
	if (ret < 0)
		return ret;

	ret = clk_enable(&clk);

	if (ret) {
		dev_err(dev, "failed to enable clock\n");
		return ret;
	}
	debug("clock enabled for device %s\n", dev->name);
#endif

	return 0;
}

static const struct udevice_id stm32_gpio_ids[] = {
	{ .compatible = "st,stm32-gpio" },
	{ }
};

U_BOOT_DRIVER(gpio_stm32) = {
	.name	= "gpio_stm32",
	.id	= UCLASS_GPIO,
	.of_match = stm32_gpio_ids,
	.probe	= gpio_stm32_probe,
	.ops	= &gpio_stm32_ops,
	.flags	= DM_FLAG_PRE_RELOC | DM_UC_FLAG_SEQ_ALIAS,
	.priv_auto_alloc_size	= sizeof(struct stm32_gpio_priv),
};