aboutsummaryrefslogtreecommitdiffstats
blob: 1f0e8d51dadacaf56d752e762a466956e4deb7e7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
// SPDX-License-Identifier: GPL-2.0
/*
 * Copyright (c) 2010-2016, NVIDIA CORPORATION.
 * (based on tegra_gpio.c)
 */

#include <common.h>
#include <dm.h>
#include <malloc.h>
#include <errno.h>
#include <fdtdec.h>
#include <asm/io.h>
#include <asm/bitops.h>
#include <asm/gpio.h>
#include <dm/device-internal.h>
#include <dt-bindings/gpio/gpio.h>
#include "tegra186_gpio_priv.h"

struct tegra186_gpio_port_data {
	const char *name;
	uint32_t offset;
};

struct tegra186_gpio_ctlr_data {
	const struct tegra186_gpio_port_data *ports;
	uint32_t port_count;
};

struct tegra186_gpio_platdata {
	const char *name;
	uint32_t *regs;
};

static uint32_t *tegra186_gpio_reg(struct udevice *dev, uint32_t reg,
				   uint32_t gpio)
{
	struct tegra186_gpio_platdata *plat = dev->platdata;
	uint32_t index = (reg + (gpio * TEGRA186_GPIO_PER_GPIO_STRIDE)) / 4;

	return &(plat->regs[index]);
}

static int tegra186_gpio_set_out(struct udevice *dev, unsigned offset,
				 bool output)
{
	uint32_t *reg;
	uint32_t rval;

	reg = tegra186_gpio_reg(dev, TEGRA186_GPIO_OUTPUT_CONTROL, offset);
	rval = readl(reg);
	if (output)
		rval &= ~TEGRA186_GPIO_OUTPUT_CONTROL_FLOATED;
	else
		rval |= TEGRA186_GPIO_OUTPUT_CONTROL_FLOATED;
	writel(rval, reg);

	reg = tegra186_gpio_reg(dev, TEGRA186_GPIO_ENABLE_CONFIG, offset);
	rval = readl(reg);
	if (output)
		rval |= TEGRA186_GPIO_ENABLE_CONFIG_OUT;
	else
		rval &= ~TEGRA186_GPIO_ENABLE_CONFIG_OUT;
	rval |= TEGRA186_GPIO_ENABLE_CONFIG_ENABLE;
	writel(rval, reg);

	return 0;
}

static int tegra186_gpio_set_val(struct udevice *dev, unsigned offset, bool val)
{
	uint32_t *reg;
	uint32_t rval;

	reg = tegra186_gpio_reg(dev, TEGRA186_GPIO_OUTPUT_VALUE, offset);
	rval = readl(reg);
	if (val)
		rval |= TEGRA186_GPIO_OUTPUT_VALUE_HIGH;
	else
		rval &= ~TEGRA186_GPIO_OUTPUT_VALUE_HIGH;
	writel(rval, reg);

	return 0;
}

static int tegra186_gpio_direction_input(struct udevice *dev, unsigned offset)
{
	return tegra186_gpio_set_out(dev, offset, false);
}

static int tegra186_gpio_direction_output(struct udevice *dev, unsigned offset,
				       int value)
{
	int ret;

	ret = tegra186_gpio_set_val(dev, offset, value != 0);
	if (ret)
		return ret;
	return tegra186_gpio_set_out(dev, offset, true);
}

static int tegra186_gpio_get_value(struct udevice *dev, unsigned offset)
{
	uint32_t *reg;
	uint32_t rval;

	reg = tegra186_gpio_reg(dev, TEGRA186_GPIO_ENABLE_CONFIG, offset);
	rval = readl(reg);

	if (rval & TEGRA186_GPIO_ENABLE_CONFIG_OUT)
		reg = tegra186_gpio_reg(dev, TEGRA186_GPIO_OUTPUT_VALUE,
					offset);
	else
		reg = tegra186_gpio_reg(dev, TEGRA186_GPIO_INPUT, offset);

	rval = readl(reg);
	return !!rval;
}

static int tegra186_gpio_set_value(struct udevice *dev, unsigned offset,
				   int value)
{
	return tegra186_gpio_set_val(dev, offset, value != 0);
}

static int tegra186_gpio_get_function(struct udevice *dev, unsigned offset)
{
	uint32_t *reg;
	uint32_t rval;

	reg = tegra186_gpio_reg(dev, TEGRA186_GPIO_ENABLE_CONFIG, offset);
	rval = readl(reg);
	if (rval & TEGRA186_GPIO_ENABLE_CONFIG_OUT)
		return GPIOF_OUTPUT;
	else
		return GPIOF_INPUT;
}

static int tegra186_gpio_xlate(struct udevice *dev, struct gpio_desc *desc,
			       struct ofnode_phandle_args *args)
{
	int gpio, port, ret;

	gpio = args->args[0];
	port = gpio / TEGRA186_GPIO_PER_GPIO_COUNT;
	ret = device_get_child(dev, port, &desc->dev);
	if (ret)
		return ret;
	desc->offset = gpio % TEGRA186_GPIO_PER_GPIO_COUNT;
	desc->flags = args->args[1] & GPIO_ACTIVE_LOW ? GPIOD_ACTIVE_LOW : 0;

	return 0;
}

static const struct dm_gpio_ops tegra186_gpio_ops = {
	.direction_input	= tegra186_gpio_direction_input,
	.direction_output	= tegra186_gpio_direction_output,
	.get_value		= tegra186_gpio_get_value,
	.set_value		= tegra186_gpio_set_value,
	.get_function		= tegra186_gpio_get_function,
	.xlate			= tegra186_gpio_xlate,
};

/**
 * We have a top-level GPIO device with no actual GPIOs. It has a child device
 * for each port within the controller.
 */
static int tegra186_gpio_bind(struct udevice *parent)
{
	struct tegra186_gpio_platdata *parent_plat = parent->platdata;
	struct tegra186_gpio_ctlr_data *ctlr_data =
		(struct tegra186_gpio_ctlr_data *)dev_get_driver_data(parent);
	uint32_t *regs;
	int port, ret;

	/* If this is a child device, there is nothing to do here */
	if (parent_plat)
		return 0;

	regs = (uint32_t *)devfdt_get_addr_name(parent, "gpio");
	if (regs == (uint32_t *)FDT_ADDR_T_NONE)
		return -EINVAL;

	for (port = 0; port < ctlr_data->port_count; port++) {
		struct tegra186_gpio_platdata *plat;
		struct udevice *dev;

		plat = calloc(1, sizeof(*plat));
		if (!plat)
			return -ENOMEM;
		plat->name = ctlr_data->ports[port].name;
		plat->regs = &(regs[ctlr_data->ports[port].offset / 4]);

		ret = device_bind(parent, parent->driver, plat->name, plat,
				  -1, &dev);
		if (ret)
			return ret;
		dev_set_of_offset(dev, dev_of_offset(parent));
	}

	return 0;
}

static int tegra186_gpio_probe(struct udevice *dev)
{
	struct tegra186_gpio_platdata *plat = dev->platdata;
	struct gpio_dev_priv *uc_priv = dev_get_uclass_priv(dev);

	/* Only child devices have ports */
	if (!plat)
		return 0;

	uc_priv->gpio_count = TEGRA186_GPIO_PER_GPIO_COUNT;
	uc_priv->bank_name = plat->name;

	return 0;
}

static const struct tegra186_gpio_port_data tegra186_gpio_main_ports[] = {
	{"A",  0x2000},
	{"B",  0x3000},
	{"C",  0x3200},
	{"D",  0x3400},
	{"E",  0x2200},
	{"F",  0x2400},
	{"G",  0x4200},
	{"H",  0x1000},
	{"I",  0x0800},
	{"J",  0x5000},
	{"K",  0x5200},
	{"L",  0x1200},
	{"M",  0x5600},
	{"N",  0x0000},
	{"O",  0x0200},
	{"P",  0x4000},
	{"Q",  0x0400},
	{"R",  0x0a00},
	{"T",  0x0600},
	{"X",  0x1400},
	{"Y",  0x1600},
	{"BB", 0x2600},
	{"CC", 0x5400},
};

static const struct tegra186_gpio_ctlr_data tegra186_gpio_main_data = {
	.ports = tegra186_gpio_main_ports,
	.port_count = ARRAY_SIZE(tegra186_gpio_main_ports),
};

static const struct tegra186_gpio_port_data tegra186_gpio_aon_ports[] = {
	{"S",  0x0200},
	{"U",  0x0400},
	{"V",  0x0800},
	{"W",  0x0a00},
	{"Z",  0x0e00},
	{"AA", 0x0c00},
	{"EE", 0x0600},
	{"FF", 0x0000},
};

static const struct tegra186_gpio_ctlr_data tegra186_gpio_aon_data = {
	.ports = tegra186_gpio_aon_ports,
	.port_count = ARRAY_SIZE(tegra186_gpio_aon_ports),
};

static const struct udevice_id tegra186_gpio_ids[] = {
	{
		.compatible = "nvidia,tegra186-gpio",
		.data = (ulong)&tegra186_gpio_main_data,
	},
	{
		.compatible = "nvidia,tegra186-gpio-aon",
		.data = (ulong)&tegra186_gpio_aon_data,
	},
	{ }
};

U_BOOT_DRIVER(tegra186_gpio) = {
	.name = "tegra186_gpio",
	.id = UCLASS_GPIO,
	.of_match = tegra186_gpio_ids,
	.bind = tegra186_gpio_bind,
	.probe = tegra186_gpio_probe,
	.ops = &tegra186_gpio_ops,
	.flags = DM_FLAG_PRE_RELOC,
};