aboutsummaryrefslogtreecommitdiffstats
blob: a730f5c4fec0903fd3aa9f7d2be82a06b3f25538 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
// SPDX-License-Identifier: GPL-2.0+
/*
 * NVIDIA Tegra20 GPIO handling.
 *  (C) Copyright 2010-2012,2015
 *  NVIDIA Corporation <www.nvidia.com>
 */

/*
 * Based on (mostly copied from) kw_gpio.c based Linux 2.6 kernel driver.
 * Tom Warren (twarren@nvidia.com)
 */

#include <common.h>
#include <dm.h>
#include <malloc.h>
#include <errno.h>
#include <fdtdec.h>
#include <asm/io.h>
#include <asm/bitops.h>
#include <asm/arch/tegra.h>
#include <asm/gpio.h>
#include <dm/device-internal.h>
#include <dt-bindings/gpio/gpio.h>

static const int CONFIG_SFIO = 0;
static const int CONFIG_GPIO = 1;
static const int DIRECTION_INPUT = 0;
static const int DIRECTION_OUTPUT = 1;

struct tegra_gpio_platdata {
	struct gpio_ctlr_bank *bank;
	const char *port_name;	/* Name of port, e.g. "B" */
	int base_gpio;		/* Port number for this port (0, 1,.., n-1) */
};

/* Information about each port at run-time */
struct tegra_port_info {
	struct gpio_ctlr_bank *bank;
	int base_gpio;		/* Port number for this port (0, 1,.., n-1) */
};

/* Return config of pin 'gpio' as GPIO (1) or SFIO (0) */
static int get_config(unsigned gpio)
{
	struct gpio_ctlr *ctlr = (struct gpio_ctlr *)NV_PA_GPIO_BASE;
	struct gpio_ctlr_bank *bank = &ctlr->gpio_bank[GPIO_BANK(gpio)];
	u32 u;
	int type;

	u = readl(&bank->gpio_config[GPIO_PORT(gpio)]);
	type = (u >> GPIO_BIT(gpio)) & 1;

	debug("get_config: port = %d, bit = %d is %s\n",
		GPIO_FULLPORT(gpio), GPIO_BIT(gpio), type ? "GPIO" : "SFPIO");

	return type ? CONFIG_GPIO : CONFIG_SFIO;
}

/* Config pin 'gpio' as GPIO or SFIO, based on 'type' */
static void set_config(unsigned gpio, int type)
{
	struct gpio_ctlr *ctlr = (struct gpio_ctlr *)NV_PA_GPIO_BASE;
	struct gpio_ctlr_bank *bank = &ctlr->gpio_bank[GPIO_BANK(gpio)];
	u32 u;

	debug("set_config: port = %d, bit = %d, %s\n",
		GPIO_FULLPORT(gpio), GPIO_BIT(gpio), type ? "GPIO" : "SFPIO");

	u = readl(&bank->gpio_config[GPIO_PORT(gpio)]);
	if (type != CONFIG_SFIO)
		u |= 1 << GPIO_BIT(gpio);
	else
		u &= ~(1 << GPIO_BIT(gpio));
	writel(u, &bank->gpio_config[GPIO_PORT(gpio)]);
}

/* Return GPIO pin 'gpio' direction - 0 = input or 1 = output */
static int get_direction(unsigned gpio)
{
	struct gpio_ctlr *ctlr = (struct gpio_ctlr *)NV_PA_GPIO_BASE;
	struct gpio_ctlr_bank *bank = &ctlr->gpio_bank[GPIO_BANK(gpio)];
	u32 u;
	int dir;

	u = readl(&bank->gpio_dir_out[GPIO_PORT(gpio)]);
	dir =  (u >> GPIO_BIT(gpio)) & 1;

	debug("get_direction: port = %d, bit = %d, %s\n",
		GPIO_FULLPORT(gpio), GPIO_BIT(gpio), dir ? "OUT" : "IN");

	return dir ? DIRECTION_OUTPUT : DIRECTION_INPUT;
}

/* Config GPIO pin 'gpio' as input or output (OE) as per 'output' */
static void set_direction(unsigned gpio, int output)
{
	struct gpio_ctlr *ctlr = (struct gpio_ctlr *)NV_PA_GPIO_BASE;
	struct gpio_ctlr_bank *bank = &ctlr->gpio_bank[GPIO_BANK(gpio)];
	u32 u;

	debug("set_direction: port = %d, bit = %d, %s\n",
		GPIO_FULLPORT(gpio), GPIO_BIT(gpio), output ? "OUT" : "IN");

	u = readl(&bank->gpio_dir_out[GPIO_PORT(gpio)]);
	if (output != DIRECTION_INPUT)
		u |= 1 << GPIO_BIT(gpio);
	else
		u &= ~(1 << GPIO_BIT(gpio));
	writel(u, &bank->gpio_dir_out[GPIO_PORT(gpio)]);
}

/* set GPIO pin 'gpio' output bit as 0 or 1 as per 'high' */
static void set_level(unsigned gpio, int high)
{
	struct gpio_ctlr *ctlr = (struct gpio_ctlr *)NV_PA_GPIO_BASE;
	struct gpio_ctlr_bank *bank = &ctlr->gpio_bank[GPIO_BANK(gpio)];
	u32 u;

	debug("set_level: port = %d, bit %d == %d\n",
		GPIO_FULLPORT(gpio), GPIO_BIT(gpio), high);

	u = readl(&bank->gpio_out[GPIO_PORT(gpio)]);
	if (high)
		u |= 1 << GPIO_BIT(gpio);
	else
		u &= ~(1 << GPIO_BIT(gpio));
	writel(u, &bank->gpio_out[GPIO_PORT(gpio)]);
}

/*
 * Generic_GPIO primitives.
 */

/* set GPIO pin 'gpio' as an input */
static int tegra_gpio_direction_input(struct udevice *dev, unsigned offset)
{
	struct tegra_port_info *state = dev_get_priv(dev);

	/* Configure GPIO direction as input. */
	set_direction(state->base_gpio + offset, DIRECTION_INPUT);

	/* Enable the pin as a GPIO */
	set_config(state->base_gpio + offset, 1);

	return 0;
}

/* set GPIO pin 'gpio' as an output, with polarity 'value' */
static int tegra_gpio_direction_output(struct udevice *dev, unsigned offset,
				       int value)
{
	struct tegra_port_info *state = dev_get_priv(dev);
	int gpio = state->base_gpio + offset;

	/* Configure GPIO output value. */
	set_level(gpio, value);

	/* Configure GPIO direction as output. */
	set_direction(gpio, DIRECTION_OUTPUT);

	/* Enable the pin as a GPIO */
	set_config(state->base_gpio + offset, 1);

	return 0;
}

/* read GPIO IN value of pin 'gpio' */
static int tegra_gpio_get_value(struct udevice *dev, unsigned offset)
{
	struct tegra_port_info *state = dev_get_priv(dev);
	int gpio = state->base_gpio + offset;
	int val;

	debug("%s: pin = %d (port %d:bit %d)\n", __func__,
	      gpio, GPIO_FULLPORT(gpio), GPIO_BIT(gpio));

	if (get_direction(gpio) == DIRECTION_INPUT)
		val = readl(&state->bank->gpio_in[GPIO_PORT(gpio)]);
	else
		val = readl(&state->bank->gpio_out[GPIO_PORT(gpio)]);

	return (val >> GPIO_BIT(gpio)) & 1;
}

/* write GPIO OUT value to pin 'gpio' */
static int tegra_gpio_set_value(struct udevice *dev, unsigned offset, int value)
{
	struct tegra_port_info *state = dev_get_priv(dev);
	int gpio = state->base_gpio + offset;

	debug("gpio_set_value: pin = %d (port %d:bit %d), value = %d\n",
	      gpio, GPIO_FULLPORT(gpio), GPIO_BIT(gpio), value);

	/* Configure GPIO output value. */
	set_level(gpio, value);

	return 0;
}

void gpio_config_table(const struct tegra_gpio_config *config, int len)
{
	int i;

	for (i = 0; i < len; i++) {
		switch (config[i].init) {
		case TEGRA_GPIO_INIT_IN:
			set_direction(config[i].gpio, DIRECTION_INPUT);
			break;
		case TEGRA_GPIO_INIT_OUT0:
			set_level(config[i].gpio, 0);
			set_direction(config[i].gpio, DIRECTION_OUTPUT);
			break;
		case TEGRA_GPIO_INIT_OUT1:
			set_level(config[i].gpio, 1);
			set_direction(config[i].gpio, DIRECTION_OUTPUT);
			break;
		}
		set_config(config[i].gpio, CONFIG_GPIO);
	}
}

static int tegra_gpio_get_function(struct udevice *dev, unsigned offset)
{
	struct tegra_port_info *state = dev_get_priv(dev);
	int gpio = state->base_gpio + offset;

	if (!get_config(gpio))
		return GPIOF_FUNC;
	else if (get_direction(gpio))
		return GPIOF_OUTPUT;
	else
		return GPIOF_INPUT;
}

static int tegra_gpio_xlate(struct udevice *dev, struct gpio_desc *desc,
			    struct ofnode_phandle_args *args)
{
	int gpio, port, ret;

	gpio = args->args[0];
	port = gpio / TEGRA_GPIOS_PER_PORT;
	ret = device_get_child(dev, port, &desc->dev);
	if (ret)
		return ret;
	desc->offset = gpio % TEGRA_GPIOS_PER_PORT;
	desc->flags = args->args[1] & GPIO_ACTIVE_LOW ? GPIOD_ACTIVE_LOW : 0;

	return 0;
}

static const struct dm_gpio_ops gpio_tegra_ops = {
	.direction_input	= tegra_gpio_direction_input,
	.direction_output	= tegra_gpio_direction_output,
	.get_value		= tegra_gpio_get_value,
	.set_value		= tegra_gpio_set_value,
	.get_function		= tegra_gpio_get_function,
	.xlate			= tegra_gpio_xlate,
};

/**
 * Returns the name of a GPIO port
 *
 * GPIOs are named A, B, C, ..., Z, AA, BB, CC, ...
 *
 * @base_port: Base port number (0, 1..n-1)
 * @return allocated string containing the name
 */
static char *gpio_port_name(int base_port)
{
	char *name, *s;

	name = malloc(3);
	if (name) {
		s = name;
		*s++ = 'A' + (base_port % 26);
		if (base_port >= 26)
			*s++ = *name;
		*s = '\0';
	}

	return name;
}

static const struct udevice_id tegra_gpio_ids[] = {
	{ .compatible = "nvidia,tegra30-gpio" },
	{ .compatible = "nvidia,tegra20-gpio" },
	{ }
};

static int gpio_tegra_probe(struct udevice *dev)
{
	struct gpio_dev_priv *uc_priv = dev_get_uclass_priv(dev);
	struct tegra_port_info *priv = dev->priv;
	struct tegra_gpio_platdata *plat = dev->platdata;

	/* Only child devices have ports */
	if (!plat)
		return 0;

	priv->bank = plat->bank;
	priv->base_gpio = plat->base_gpio;

	uc_priv->gpio_count = TEGRA_GPIOS_PER_PORT;
	uc_priv->bank_name = plat->port_name;

	return 0;
}

/**
 * We have a top-level GPIO device with no actual GPIOs. It has a child
 * device for each Tegra port.
 */
static int gpio_tegra_bind(struct udevice *parent)
{
	struct tegra_gpio_platdata *plat = parent->platdata;
	struct gpio_ctlr *ctlr;
	int bank_count;
	int bank;
	int ret;

	/* If this is a child device, there is nothing to do here */
	if (plat)
		return 0;

	/* TODO(sjg@chromium.org): Remove once SPL supports device tree */
#ifdef CONFIG_SPL_BUILD
	ctlr = (struct gpio_ctlr *)NV_PA_GPIO_BASE;
	bank_count = TEGRA_GPIO_BANKS;
#else
	{
	int len;

	/*
	 * This driver does not make use of interrupts, other than to figure
	 * out the number of GPIO banks
	 */
	len = dev_read_size(parent, "interrupts");
	if (len < 0)
		return len;
	bank_count = len / 3 / sizeof(u32);
	ctlr = (struct gpio_ctlr *)dev_read_addr(parent);
	if ((ulong)ctlr == FDT_ADDR_T_NONE)
		return -EINVAL;
	}
#endif
	for (bank = 0; bank < bank_count; bank++) {
		int port;

		for (port = 0; port < TEGRA_PORTS_PER_BANK; port++) {
			struct tegra_gpio_platdata *plat;
			struct udevice *dev;
			int base_port;

			plat = calloc(1, sizeof(*plat));
			if (!plat)
				return -ENOMEM;
			plat->bank = &ctlr->gpio_bank[bank];
			base_port = bank * TEGRA_PORTS_PER_BANK + port;
			plat->base_gpio = TEGRA_GPIOS_PER_PORT * base_port;
			plat->port_name = gpio_port_name(base_port);

			ret = device_bind(parent, parent->driver,
					  plat->port_name, plat, -1, &dev);
			if (ret)
				return ret;
			dev_set_of_offset(dev, dev_of_offset(parent));
		}
	}

	return 0;
}

U_BOOT_DRIVER(gpio_tegra) = {
	.name	= "gpio_tegra",
	.id	= UCLASS_GPIO,
	.of_match = tegra_gpio_ids,
	.bind	= gpio_tegra_bind,
	.probe = gpio_tegra_probe,
	.priv_auto_alloc_size = sizeof(struct tegra_port_info),
	.ops	= &gpio_tegra_ops,
};