aboutsummaryrefslogtreecommitdiffstats
blob: 2a5f256184f2c195ed0088a211f31ca59540ab8c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
// SPDX-License-Identifier: GPL-2.0+
/*
 * (C) Copyright 2000
 * Rob Taylor, Flying Pig Systems. robt@flyingpig.com.
 *
 * (C) Copyright 2004
 * ARM Ltd.
 * Philippe Robin, <philippe.robin@arm.com>
 */

/* Simple U-Boot driver for the PrimeCell PL010/PL011 UARTs */

#include <common.h>
#include <dm.h>
#include <errno.h>
#include <watchdog.h>
#include <asm/io.h>
#include <serial.h>
#include <dm/platform_data/serial_pl01x.h>
#include <linux/compiler.h>
#include "serial_pl01x_internal.h"

DECLARE_GLOBAL_DATA_PTR;

#ifndef CONFIG_DM_SERIAL

static volatile unsigned char *const port[] = CONFIG_PL01x_PORTS;
static enum pl01x_type pl01x_type __attribute__ ((section(".data")));
static struct pl01x_regs *base_regs __attribute__ ((section(".data")));
#define NUM_PORTS (sizeof(port)/sizeof(port[0]))

#endif

static int pl01x_putc(struct pl01x_regs *regs, char c)
{
	/* Wait until there is space in the FIFO */
	if (readl(&regs->fr) & UART_PL01x_FR_TXFF)
		return -EAGAIN;

	/* Send the character */
	writel(c, &regs->dr);

	return 0;
}

static int pl01x_getc(struct pl01x_regs *regs)
{
	unsigned int data;

	/* Wait until there is data in the FIFO */
	if (readl(&regs->fr) & UART_PL01x_FR_RXFE)
		return -EAGAIN;

	data = readl(&regs->dr);

	/* Check for an error flag */
	if (data & 0xFFFFFF00) {
		/* Clear the error */
		writel(0xFFFFFFFF, &regs->ecr);
		return -1;
	}

	return (int) data;
}

static int pl01x_tstc(struct pl01x_regs *regs)
{
	WATCHDOG_RESET();
	return !(readl(&regs->fr) & UART_PL01x_FR_RXFE);
}

static int pl01x_generic_serial_init(struct pl01x_regs *regs,
				     enum pl01x_type type)
{
	switch (type) {
	case TYPE_PL010:
		/* disable everything */
		writel(0, &regs->pl010_cr);
		break;
	case TYPE_PL011:
		/* disable everything */
		writel(0, &regs->pl011_cr);
		break;
	default:
		return -EINVAL;
	}

	return 0;
}

static int pl011_set_line_control(struct pl01x_regs *regs)
{
	unsigned int lcr;
	/*
	 * Internal update of baud rate register require line
	 * control register write
	 */
	lcr = UART_PL011_LCRH_WLEN_8 | UART_PL011_LCRH_FEN;
	writel(lcr, &regs->pl011_lcrh);
	return 0;
}

static int pl01x_generic_setbrg(struct pl01x_regs *regs, enum pl01x_type type,
				int clock, int baudrate)
{
	switch (type) {
	case TYPE_PL010: {
		unsigned int divisor;

		/* disable everything */
		writel(0, &regs->pl010_cr);

		switch (baudrate) {
		case 9600:
			divisor = UART_PL010_BAUD_9600;
			break;
		case 19200:
			divisor = UART_PL010_BAUD_19200;
			break;
		case 38400:
			divisor = UART_PL010_BAUD_38400;
			break;
		case 57600:
			divisor = UART_PL010_BAUD_57600;
			break;
		case 115200:
			divisor = UART_PL010_BAUD_115200;
			break;
		default:
			divisor = UART_PL010_BAUD_38400;
		}

		writel((divisor & 0xf00) >> 8, &regs->pl010_lcrm);
		writel(divisor & 0xff, &regs->pl010_lcrl);

		/*
		 * Set line control for the PL010 to be 8 bits, 1 stop bit,
		 * no parity, fifo enabled
		 */
		writel(UART_PL010_LCRH_WLEN_8 | UART_PL010_LCRH_FEN,
		       &regs->pl010_lcrh);
		/* Finally, enable the UART */
		writel(UART_PL010_CR_UARTEN, &regs->pl010_cr);
		break;
	}
	case TYPE_PL011: {
		unsigned int temp;
		unsigned int divider;
		unsigned int remainder;
		unsigned int fraction;

		/*
		* Set baud rate
		*
		* IBRD = UART_CLK / (16 * BAUD_RATE)
		* FBRD = RND((64 * MOD(UART_CLK,(16 * BAUD_RATE)))
		*		/ (16 * BAUD_RATE))
		*/
		temp = 16 * baudrate;
		divider = clock / temp;
		remainder = clock % temp;
		temp = (8 * remainder) / baudrate;
		fraction = (temp >> 1) + (temp & 1);

		writel(divider, &regs->pl011_ibrd);
		writel(fraction, &regs->pl011_fbrd);

		pl011_set_line_control(regs);
		/* Finally, enable the UART */
		writel(UART_PL011_CR_UARTEN | UART_PL011_CR_TXE |
		       UART_PL011_CR_RXE | UART_PL011_CR_RTS, &regs->pl011_cr);
		break;
	}
	default:
		return -EINVAL;
	}

	return 0;
}

#ifndef CONFIG_DM_SERIAL
static void pl01x_serial_init_baud(int baudrate)
{
	int clock = 0;

#if defined(CONFIG_PL010_SERIAL)
	pl01x_type = TYPE_PL010;
#elif defined(CONFIG_PL011_SERIAL)
	pl01x_type = TYPE_PL011;
	clock = CONFIG_PL011_CLOCK;
#endif
	base_regs = (struct pl01x_regs *)port[CONFIG_CONS_INDEX];

	pl01x_generic_serial_init(base_regs, pl01x_type);
	pl01x_generic_setbrg(base_regs, pl01x_type, clock, baudrate);
}

/*
 * Integrator AP has two UARTs, we use the first one, at 38400-8-N-1
 * Integrator CP has two UARTs, use the first one, at 38400-8-N-1
 * Versatile PB has four UARTs.
 */
int pl01x_serial_init(void)
{
	pl01x_serial_init_baud(CONFIG_BAUDRATE);

	return 0;
}

static void pl01x_serial_putc(const char c)
{
	if (c == '\n')
		while (pl01x_putc(base_regs, '\r') == -EAGAIN);

	while (pl01x_putc(base_regs, c) == -EAGAIN);
}

static int pl01x_serial_getc(void)
{
	while (1) {
		int ch = pl01x_getc(base_regs);

		if (ch == -EAGAIN) {
			WATCHDOG_RESET();
			continue;
		}

		return ch;
	}
}

static int pl01x_serial_tstc(void)
{
	return pl01x_tstc(base_regs);
}

static void pl01x_serial_setbrg(void)
{
	/*
	 * Flush FIFO and wait for non-busy before changing baudrate to avoid
	 * crap in console
	 */
	while (!(readl(&base_regs->fr) & UART_PL01x_FR_TXFE))
		WATCHDOG_RESET();
	while (readl(&base_regs->fr) & UART_PL01x_FR_BUSY)
		WATCHDOG_RESET();
	pl01x_serial_init_baud(gd->baudrate);
}

static struct serial_device pl01x_serial_drv = {
	.name	= "pl01x_serial",
	.start	= pl01x_serial_init,
	.stop	= NULL,
	.setbrg	= pl01x_serial_setbrg,
	.putc	= pl01x_serial_putc,
	.puts	= default_serial_puts,
	.getc	= pl01x_serial_getc,
	.tstc	= pl01x_serial_tstc,
};

void pl01x_serial_initialize(void)
{
	serial_register(&pl01x_serial_drv);
}

__weak struct serial_device *default_serial_console(void)
{
	return &pl01x_serial_drv;
}

#endif /* nCONFIG_DM_SERIAL */

#ifdef CONFIG_DM_SERIAL

int pl01x_serial_setbrg(struct udevice *dev, int baudrate)
{
	struct pl01x_serial_platdata *plat = dev_get_platdata(dev);
	struct pl01x_priv *priv = dev_get_priv(dev);

	if (!plat->skip_init) {
		pl01x_generic_setbrg(priv->regs, priv->type, plat->clock,
				     baudrate);
	}

	return 0;
}

int pl01x_serial_probe(struct udevice *dev)
{
	struct pl01x_serial_platdata *plat = dev_get_platdata(dev);
	struct pl01x_priv *priv = dev_get_priv(dev);

	priv->regs = (struct pl01x_regs *)plat->base;
	priv->type = plat->type;
	if (!plat->skip_init)
		return pl01x_generic_serial_init(priv->regs, priv->type);
	else
		return 0;
}

int pl01x_serial_getc(struct udevice *dev)
{
	struct pl01x_priv *priv = dev_get_priv(dev);

	return pl01x_getc(priv->regs);
}

int pl01x_serial_putc(struct udevice *dev, const char ch)
{
	struct pl01x_priv *priv = dev_get_priv(dev);

	return pl01x_putc(priv->regs, ch);
}

int pl01x_serial_pending(struct udevice *dev, bool input)
{
	struct pl01x_priv *priv = dev_get_priv(dev);
	unsigned int fr = readl(&priv->regs->fr);

	if (input)
		return pl01x_tstc(priv->regs);
	else
		return fr & UART_PL01x_FR_TXFF ? 0 : 1;
}

static const struct dm_serial_ops pl01x_serial_ops = {
	.putc = pl01x_serial_putc,
	.pending = pl01x_serial_pending,
	.getc = pl01x_serial_getc,
	.setbrg = pl01x_serial_setbrg,
};

#if CONFIG_IS_ENABLED(OF_CONTROL)
static const struct udevice_id pl01x_serial_id[] ={
	{.compatible = "arm,pl011", .data = TYPE_PL011},
	{.compatible = "arm,pl010", .data = TYPE_PL010},
	{}
};

int pl01x_serial_ofdata_to_platdata(struct udevice *dev)
{
	struct pl01x_serial_platdata *plat = dev_get_platdata(dev);
	fdt_addr_t addr;

	addr = devfdt_get_addr(dev);
	if (addr == FDT_ADDR_T_NONE)
		return -EINVAL;

	plat->base = addr;
	plat->clock = dev_read_u32_default(dev, "clock", 1);
	plat->type = dev_get_driver_data(dev);
	plat->skip_init = dev_read_bool(dev, "skip-init");

	return 0;
}
#endif

U_BOOT_DRIVER(serial_pl01x) = {
	.name	= "serial_pl01x",
	.id	= UCLASS_SERIAL,
	.of_match = of_match_ptr(pl01x_serial_id),
	.ofdata_to_platdata = of_match_ptr(pl01x_serial_ofdata_to_platdata),
	.platdata_auto_alloc_size = sizeof(struct pl01x_serial_platdata),
	.probe = pl01x_serial_probe,
	.ops	= &pl01x_serial_ops,
	.flags = DM_FLAG_PRE_RELOC,
	.priv_auto_alloc_size = sizeof(struct pl01x_priv),
};

#endif

#if defined(CONFIG_DEBUG_UART_PL010) || defined(CONFIG_DEBUG_UART_PL011)

#include <debug_uart.h>

static void _debug_uart_init(void)
{
#ifndef CONFIG_DEBUG_UART_SKIP_INIT
	struct pl01x_regs *regs = (struct pl01x_regs *)CONFIG_DEBUG_UART_BASE;
	enum pl01x_type type = CONFIG_IS_ENABLED(DEBUG_UART_PL011) ?
				TYPE_PL011 : TYPE_PL010;

	pl01x_generic_serial_init(regs, type);
	pl01x_generic_setbrg(regs, type,
			     CONFIG_DEBUG_UART_CLOCK, CONFIG_BAUDRATE);
#endif
}

static inline void _debug_uart_putc(int ch)
{
	struct pl01x_regs *regs = (struct pl01x_regs *)CONFIG_DEBUG_UART_BASE;

	pl01x_putc(regs, ch);
}

DEBUG_UART_FUNCS

#endif