aboutsummaryrefslogtreecommitdiffstats
blob: 69019740b0d1154c21e8c9cfa2b25b2b3f15cfea (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
// SPDX-License-Identifier: GPL-2.0+
/*
 * Copyright (C) 2017 Theobroma Systems Design und Consulting GmbH
 */

#include <common.h>
#include <dm.h>
#include <dm/ofnode.h>
#include <mapmem.h>
#include <asm/arch/timer.h>
#include <dt-structs.h>
#include <timer.h>
#include <asm/io.h>

DECLARE_GLOBAL_DATA_PTR;

#if CONFIG_IS_ENABLED(OF_PLATDATA)
struct rockchip_timer_plat {
	struct dtd_rockchip_rk3368_timer dtd;
};
#endif

/* Driver private data. Contains timer id. Could be either 0 or 1. */
struct rockchip_timer_priv {
	struct rk_timer *timer;
};

static inline int64_t rockchip_timer_get_curr_value(struct rk_timer *timer)
{
	uint64_t timebase_h, timebase_l;
	uint64_t cntr;

	timebase_l = readl(&timer->timer_curr_value0);
	timebase_h = readl(&timer->timer_curr_value1);

	cntr = timebase_h << 32 | timebase_l;
	return cntr;
}

#if CONFIG_IS_ENABLED(BOOTSTAGE)
ulong timer_get_boot_us(void)
{
	uint64_t  ticks = 0;
	uint32_t  rate;
	uint64_t  us;
	int ret;

	ret = dm_timer_init();

	if (!ret) {
		/* The timer is available */
		rate = timer_get_rate(gd->timer);
		timer_get_count(gd->timer, &ticks);
#if !CONFIG_IS_ENABLED(OF_PLATDATA)
	} else if (ret == -EAGAIN) {
		/* We have been called so early that the DM is not ready,... */
		ofnode node = offset_to_ofnode(-1);
		struct rk_timer *timer = NULL;

		/*
		 * ... so we try to access the raw timer, if it is specified
		 * via the tick-timer property in /chosen.
		 */
		node = ofnode_get_chosen_node("tick-timer");
		if (!ofnode_valid(node)) {
			debug("%s: no /chosen/tick-timer\n", __func__);
			return 0;
		}

		timer = (struct rk_timer *)ofnode_get_addr(node);

		/* This timer is down-counting */
		ticks = ~0uLL - rockchip_timer_get_curr_value(timer);
		if (ofnode_read_u32(node, "clock-frequency", &rate)) {
			debug("%s: could not read clock-frequency\n", __func__);
			return 0;
		}
#endif
	} else {
		return 0;
	}

	us = (ticks * 1000) / rate;
	return us;
}
#endif

static int rockchip_timer_get_count(struct udevice *dev, u64 *count)
{
	struct rockchip_timer_priv *priv = dev_get_priv(dev);
	uint64_t cntr = rockchip_timer_get_curr_value(priv->timer);

	/* timers are down-counting */
	*count = ~0ull - cntr;
	return 0;
}

static int rockchip_clk_ofdata_to_platdata(struct udevice *dev)
{
#if !CONFIG_IS_ENABLED(OF_PLATDATA)
	struct rockchip_timer_priv *priv = dev_get_priv(dev);

	priv->timer = dev_read_addr_ptr(dev);
	if (!priv->timer)
		return -ENOENT;
#endif

	return 0;
}

static int rockchip_timer_start(struct udevice *dev)
{
	struct rockchip_timer_priv *priv = dev_get_priv(dev);
	const uint64_t reload_val = ~0uLL;
	const uint32_t reload_val_l = reload_val & 0xffffffff;
	const uint32_t reload_val_h = reload_val >> 32;

	/* don't reinit, if the timer is already running and set up */
	if ((readl(&priv->timer->timer_ctrl_reg) & 1) == 1 &&
	    (readl(&priv->timer->timer_load_count0) == reload_val_l) &&
	    (readl(&priv->timer->timer_load_count1) == reload_val_h))
		return 0;

	/* disable timer and reset all control */
	writel(0, &priv->timer->timer_ctrl_reg);
	/* write reload value */
	writel(reload_val_l, &priv->timer->timer_load_count0);
	writel(reload_val_h, &priv->timer->timer_load_count1);
	/* enable timer */
	writel(1, &priv->timer->timer_ctrl_reg);

	return 0;
}

static int rockchip_timer_probe(struct udevice *dev)
{
#if CONFIG_IS_ENABLED(OF_PLATDATA)
	struct timer_dev_priv *uc_priv = dev_get_uclass_priv(dev);
	struct rockchip_timer_priv *priv = dev_get_priv(dev);
	struct rockchip_timer_plat *plat = dev_get_platdata(dev);

	priv->timer = map_sysmem(plat->dtd.reg[0], plat->dtd.reg[1]);
	uc_priv->clock_rate = plat->dtd.clock_frequency;
#endif

	return rockchip_timer_start(dev);
}

static const struct timer_ops rockchip_timer_ops = {
	.get_count = rockchip_timer_get_count,
};

static const struct udevice_id rockchip_timer_ids[] = {
	{ .compatible = "rockchip,rk3188-timer" },
	{ .compatible = "rockchip,rk3288-timer" },
	{ .compatible = "rockchip,rk3368-timer" },
	{}
};

U_BOOT_DRIVER(rockchip_rk3368_timer) = {
	.name	= "rockchip_rk3368_timer",
	.id	= UCLASS_TIMER,
	.of_match = rockchip_timer_ids,
	.probe = rockchip_timer_probe,
	.ops	= &rockchip_timer_ops,
	.priv_auto_alloc_size = sizeof(struct rockchip_timer_priv),
#if CONFIG_IS_ENABLED(OF_PLATDATA)
	.platdata_auto_alloc_size = sizeof(struct rockchip_timer_plat),
#endif
	.ofdata_to_platdata = rockchip_clk_ofdata_to_platdata,
};