aboutsummaryrefslogtreecommitdiffstats
blob: 76315100e22f2e3b2e77a57e1c4e2b63e2e21fdc (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
// SPDX-License-Identifier: GPL-2.0+
/*
 * Copyright (C) 2018, STMicroelectronics - All Rights Reserved
 * Author(s): Patrice Chotard, <patrice.chotard@st.com> for STMicroelectronics.
 */

#include <common.h>
#include <clk.h>
#include <dm.h>
#include <fdtdec.h>
#include <timer.h>

#include <asm/io.h>

/* Timer control1 register  */
#define CR1_CEN			BIT(0)
#define CR1_ARPE		BIT(7)

/* Event Generation Register register  */
#define EGR_UG			BIT(0)

/* Auto reload register for free running config */
#define GPT_FREE_RUNNING	0xFFFFFFFF

struct stm32_timer_regs {
	u32 cr1;
	u32 cr2;
	u32 smcr;
	u32 dier;
	u32 sr;
	u32 egr;
	u32 ccmr1;
	u32 ccmr2;
	u32 ccer;
	u32 cnt;
	u32 psc;
	u32 arr;
	u32 reserved;
	u32 ccr1;
	u32 ccr2;
	u32 ccr3;
	u32 ccr4;
	u32 reserved1;
	u32 dcr;
	u32 dmar;
	u32 tim2_5_or;
};

struct stm32_timer_priv {
	struct stm32_timer_regs *base;
};

static int stm32_timer_get_count(struct udevice *dev, u64 *count)
{
	struct stm32_timer_priv *priv = dev_get_priv(dev);
	struct stm32_timer_regs *regs = priv->base;

	*count = readl(&regs->cnt);

	return 0;
}

static int stm32_timer_probe(struct udevice *dev)
{
	struct timer_dev_priv *uc_priv = dev_get_uclass_priv(dev);
	struct stm32_timer_priv *priv = dev_get_priv(dev);
	struct stm32_timer_regs *regs;
	struct clk clk;
	fdt_addr_t addr;
	int ret;
	u32 rate, psc;

	addr = dev_read_addr(dev);
	if (addr == FDT_ADDR_T_NONE)
		return -EINVAL;

	priv->base = (struct stm32_timer_regs *)addr;

	ret = clk_get_by_index(dev, 0, &clk);
	if (ret < 0)
		return ret;

	ret = clk_enable(&clk);
	if (ret) {
		dev_err(dev, "failed to enable clock\n");
		return ret;
	}

	regs = priv->base;

	/* Stop the timer */
	clrbits_le32(&regs->cr1, CR1_CEN);

	/* get timer clock */
	rate = clk_get_rate(&clk);

	/* we set timer prescaler to obtain a 1MHz timer counter frequency */
	psc = (rate / CONFIG_SYS_HZ_CLOCK) - 1;
	writel(psc, &regs->psc);

	/* Set timer frequency to 1MHz */
	uc_priv->clock_rate = CONFIG_SYS_HZ_CLOCK;

	/* Configure timer for auto-reload */
	setbits_le32(&regs->cr1, CR1_ARPE);

	/* load value for auto reload */
	writel(GPT_FREE_RUNNING, &regs->arr);

	/* start timer */
	setbits_le32(&regs->cr1, CR1_CEN);

	/* Update generation */
	setbits_le32(&regs->egr, EGR_UG);

	return 0;
}

static const struct timer_ops stm32_timer_ops = {
	.get_count = stm32_timer_get_count,
};

static const struct udevice_id stm32_timer_ids[] = {
	{ .compatible = "st,stm32-timer" },
	{}
};

U_BOOT_DRIVER(stm32_timer) = {
	.name = "stm32_timer",
	.id = UCLASS_TIMER,
	.of_match = stm32_timer_ids,
	.priv_auto_alloc_size = sizeof(struct stm32_timer_priv),
	.probe = stm32_timer_probe,
	.ops = &stm32_timer_ops,
};