aboutsummaryrefslogtreecommitdiffstats
blob: b42df6c77e30bcaf0c0fc77416f09e7f9d3331ea (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
/* SPDX-License-Identifier: GPL-2.0+ */
/*
 * Copyright (C) Freescale Semiconductor, Inc. 2006.
 * Author: Jason Jin<Jason.jin@freescale.com>
 *         Zhang Wei<wei.zhang@freescale.com>
 */
#ifndef _AHCI_H_
#define _AHCI_H_

#include <pci.h>

#define AHCI_PCI_BAR		0x24
#define AHCI_MAX_SG		56 /* hardware max is 64K */
#define AHCI_CMD_SLOT_SZ	32
#define AHCI_MAX_CMD_SLOT	32
#define AHCI_RX_FIS_SZ		256
#define AHCI_CMD_TBL_HDR	0x80
#define AHCI_CMD_TBL_CDB	0x40
#define AHCI_CMD_TBL_SZ		AHCI_CMD_TBL_HDR + (AHCI_MAX_SG * 16)
#define AHCI_PORT_PRIV_DMA_SZ	(AHCI_CMD_SLOT_SZ * AHCI_MAX_CMD_SLOT + \
				AHCI_CMD_TBL_SZ	+ AHCI_RX_FIS_SZ)
#define AHCI_CMD_ATAPI		(1 << 5)
#define AHCI_CMD_WRITE		(1 << 6)
#define AHCI_CMD_PREFETCH	(1 << 7)
#define AHCI_CMD_RESET		(1 << 8)
#define AHCI_CMD_CLR_BUSY	(1 << 10)

#define RX_FIS_D2H_REG		0x40	/* offset of D2H Register FIS data */

/* Global controller registers */
#define HOST_CAP		0x00 /* host capabilities */
#define HOST_CTL		0x04 /* global host control */
#define HOST_IRQ_STAT		0x08 /* interrupt status */
#define HOST_PORTS_IMPL		0x0c /* bitmap of implemented ports */
#define HOST_VERSION		0x10 /* AHCI spec. version compliancy */
#define HOST_CAP2		0x24 /* host capabilities, extended */

/* HOST_CTL bits */
#define HOST_RESET		(1 << 0)  /* reset controller; self-clear */
#define HOST_IRQ_EN		(1 << 1)  /* global IRQ enable */
#define HOST_AHCI_EN		(1 << 31) /* AHCI enabled */

/* Registers for each SATA port */
#define PORT_LST_ADDR		0x00 /* command list DMA addr */
#define PORT_LST_ADDR_HI	0x04 /* command list DMA addr hi */
#define PORT_FIS_ADDR		0x08 /* FIS rx buf addr */
#define PORT_FIS_ADDR_HI	0x0c /* FIS rx buf addr hi */
#define PORT_IRQ_STAT		0x10 /* interrupt status */
#define PORT_IRQ_MASK		0x14 /* interrupt enable/disable mask */
#define PORT_CMD		0x18 /* port command */
#define PORT_TFDATA		0x20 /* taskfile data */
#define PORT_SIG		0x24 /* device TF signature */
#define PORT_CMD_ISSUE		0x38 /* command issue */
#define PORT_SCR		0x28 /* SATA phy register block */
#define PORT_SCR_STAT		0x28 /* SATA phy register: SStatus */
#define PORT_SCR_CTL		0x2c /* SATA phy register: SControl */
#define PORT_SCR_ERR		0x30 /* SATA phy register: SError */
#define PORT_SCR_ACT		0x34 /* SATA phy register: SActive */

#ifdef CONFIG_SUNXI_AHCI
#define PORT_P0DMACR		0x70 /* SUNXI specific "DMA register" */
#endif

/* PORT_IRQ_{STAT,MASK} bits */
#define PORT_IRQ_COLD_PRES	(1 << 31) /* cold presence detect */
#define PORT_IRQ_TF_ERR		(1 << 30) /* task file error */
#define PORT_IRQ_HBUS_ERR	(1 << 29) /* host bus fatal error */
#define PORT_IRQ_HBUS_DATA_ERR	(1 << 28) /* host bus data error */
#define PORT_IRQ_IF_ERR		(1 << 27) /* interface fatal error */
#define PORT_IRQ_IF_NONFATAL	(1 << 26) /* interface non-fatal error */
#define PORT_IRQ_OVERFLOW	(1 << 24) /* xfer exhausted available S/G */
#define PORT_IRQ_BAD_PMP	(1 << 23) /* incorrect port multiplier */

#define PORT_IRQ_PHYRDY		(1 << 22) /* PhyRdy changed */
#define PORT_IRQ_DEV_ILCK	(1 << 7) /* device interlock */
#define PORT_IRQ_CONNECT	(1 << 6) /* port connect change status */
#define PORT_IRQ_SG_DONE	(1 << 5) /* descriptor processed */
#define PORT_IRQ_UNK_FIS	(1 << 4) /* unknown FIS rx'd */
#define PORT_IRQ_SDB_FIS	(1 << 3) /* Set Device Bits FIS rx'd */
#define PORT_IRQ_DMAS_FIS	(1 << 2) /* DMA Setup FIS rx'd */
#define PORT_IRQ_PIOS_FIS	(1 << 1) /* PIO Setup FIS rx'd */
#define PORT_IRQ_D2H_REG_FIS	(1 << 0) /* D2H Register FIS rx'd */

#define PORT_IRQ_FATAL		PORT_IRQ_TF_ERR | PORT_IRQ_HBUS_ERR	\
				| PORT_IRQ_HBUS_DATA_ERR | PORT_IRQ_IF_ERR

#define DEF_PORT_IRQ		PORT_IRQ_FATAL | PORT_IRQ_PHYRDY	\
				| PORT_IRQ_CONNECT | PORT_IRQ_SG_DONE	\
				| PORT_IRQ_UNK_FIS | PORT_IRQ_SDB_FIS	\
				| PORT_IRQ_DMAS_FIS | PORT_IRQ_PIOS_FIS	\
				| PORT_IRQ_D2H_REG_FIS

/* PORT_SCR_STAT bits */
#define PORT_SCR_STAT_DET_MASK	0x3
#define PORT_SCR_STAT_DET_COMINIT 0x1
#define PORT_SCR_STAT_DET_PHYRDY 0x3

/* PORT_CMD bits */
#define PORT_CMD_ATAPI		(1 << 24) /* Device is ATAPI */
#define PORT_CMD_LIST_ON	(1 << 15) /* cmd list DMA engine running */
#define PORT_CMD_FIS_ON		(1 << 14) /* FIS DMA engine running */
#define PORT_CMD_FIS_RX		(1 << 4) /* Enable FIS receive DMA engine */
#define PORT_CMD_CLO		(1 << 3) /* Command list override */
#define PORT_CMD_POWER_ON	(1 << 2) /* Power up device */
#define PORT_CMD_SPIN_UP	(1 << 1) /* Spin up device */
#define PORT_CMD_START		(1 << 0) /* Enable port DMA engine */

#define PORT_CMD_ICC_ACTIVE	(0x1 << 28) /* Put i/f in active state */
#define PORT_CMD_ICC_PARTIAL	(0x2 << 28) /* Put i/f in partial state */
#define PORT_CMD_ICC_SLUMBER	(0x6 << 28) /* Put i/f in slumber state */

#define AHCI_MAX_PORTS		32

#define ATA_FLAG_SATA		(1 << 3)
#define ATA_FLAG_NO_LEGACY	(1 << 4) /* no legacy mode check */
#define ATA_FLAG_MMIO		(1 << 6) /* use MMIO, not PIO */
#define ATA_FLAG_SATA_RESET	(1 << 7) /* (obsolete) use COMRESET */
#define ATA_FLAG_PIO_DMA	(1 << 8) /* PIO cmds via DMA */
#define ATA_FLAG_NO_ATAPI	(1 << 11) /* No ATAPI support */

struct ahci_cmd_hdr {
	u32	opts;
	u32	status;
	u32	tbl_addr;
	u32	tbl_addr_hi;
	u32	reserved[4];
};

struct ahci_sg {
	u32	addr;
	u32	addr_hi;
	u32	reserved;
	u32	flags_size;
};

struct ahci_ioports {
	void __iomem	*cmd_addr;
	void __iomem	*scr_addr;
	void __iomem	*port_mmio;
	struct ahci_cmd_hdr	*cmd_slot;
	struct ahci_sg		*cmd_tbl_sg;
	ulong	cmd_tbl;
	u32	rx_fis;
};

/**
 * struct ahci_uc_priv - information about an AHCI controller
 *
 * When driver model is used, this is accessible using dev_get_uclass_priv(dev)
 * where dev is the controller (although at present it sometimes stands alone).
 */
struct ahci_uc_priv {
#if defined(CONFIG_DM_PCI) || defined(CONFIG_DM_SCSI)
	/*
	 * TODO(sjg@chromium.org): Drop this once this structure is only used
	 * in a driver-model context (i.e. attached to a device with
	 * dev_get_uclass_priv()
	 */
	struct udevice *dev;
#else
	pci_dev_t	dev;
#endif
	struct ahci_ioports	port[AHCI_MAX_PORTS];
	u16 *ataid[AHCI_MAX_PORTS];
	u32	n_ports;
	u32	hard_port_no;
	u32	host_flags;
	u32	host_set_flags;
	void __iomem *mmio_base;
	u32     pio_mask;
	u32	udma_mask;
	u32	flags;
	u32	cap;	/* cache of HOST_CAP register */
	u32	port_map; /* cache of HOST_PORTS_IMPL reg */
	u32	link_port_map; /*linkup port map*/
};

struct ahci_ops {
	/**
	 * reset() - reset the controller
	 *
	 * @dev:	Controller to reset
	 * @return 0 if OK, -ve on error
	 */
	int (*reset)(struct udevice *dev);

	/**
	 * port_status() - get the status of a SATA port
	 *
	 * @dev:	Controller to reset
	 * @port:	Port number to check (0 for first)
	 * @return 0 if detected, -ENXIO if nothing on port, other -ve on error
	 */
	int (*port_status)(struct udevice *dev, int port);

	/**
	 * scan() - scan SATA ports
	 *
	 * @dev:	Controller to scan
	 * @return 0 if OK, -ve on error
	 */
	int (*scan)(struct udevice *dev);
};

#define ahci_get_ops(dev)        ((struct ahci_ops *)(dev)->driver->ops)

/**
 * sata_reset() - reset the controller
 *
 * @dev:	Controller to reset
 * @return 0 if OK, -ve on error
 */
int sata_reset(struct udevice *dev);

/**
 * sata_port_status() - get the status of a SATA port
 *
 * @dev:	Controller to reset
 * @port:	Port number to check (0 for first)
 * @return 0 if detected, -ENXIO if nothin on port, other -ve on error
 */
int sata_dm_port_status(struct udevice *dev, int port);

/**
 * sata_scan() - scan SATA ports
 *
 * @dev:	Controller to scan
 * @return 0 if OK, -ve on error
 */
int sata_scan(struct udevice *dev);

int ahci_init(void __iomem *base);
int ahci_reset(void __iomem *base);

/**
 * ahci_init_one_dm() - set up a single AHCI port
 *
 * @dev: Controller to init
 */
int ahci_init_one_dm(struct udevice *dev);

/**
 * ahci_start_ports_dm() - start all AHCI ports for a controller
 *
 * @dev: Controller containing ports to start
 */
int ahci_start_ports_dm(struct udevice *dev);

/**
 * ahci_init_dm() - init AHCI for a controller, finding all ports
 *
 * @dev: Device to init
 */
int ahci_init_dm(struct udevice *dev, void __iomem *base);

/**
 * ahci_bind_scsi() - bind a new SCSI bus as a child
 *
 * Note that the SCSI bus device will itself bind block devices
 *
 * @ahci_dev: AHCI parent device
 * @devp: Returns new SCSI bus device
 * @return 0 if OK, -ve on error
 */
int ahci_bind_scsi(struct udevice *ahci_dev, struct udevice **devp);

/**
 * ahci_probe_scsi() - probe and scan the attached SCSI bus
 *
 * Note that the SCSI device will itself bind block devices for any storage
 * devices it finds.
 *
 * @ahci_dev: AHCI parent device
 * @base: Base address of AHCI port
 * @return 0 if OK, -ve on error
 */
int ahci_probe_scsi(struct udevice *ahci_dev, ulong base);

/**
 * ahci_probe_scsi_pci() - probe and scan the attached SCSI bus on PCI
 *
 * Note that the SCSI device will itself bind block devices for any storage
 * devices it finds.
 *
 * @ahci_dev: AHCI parent device
 * @return 0 if OK, -ve on error
 */
int ahci_probe_scsi_pci(struct udevice *ahci_dev);

#endif