aboutsummaryrefslogtreecommitdiffstats
blob: ebef92fc9f6b3c938bfd4abe7894483915b05768 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
// SPDX-License-Identifier: LGPL-2.1+
/*
 * Tiny printf version for SPL
 *
 * Copied from:
 * http://www.sparetimelabs.com/printfrevisited/printfrevisited.php
 *
 * Copyright (C) 2004,2008  Kustaa Nyholm
 */

#include <common.h>
#include <stdarg.h>
#include <serial.h>
#include <linux/ctype.h>

struct printf_info {
	char *bf;	/* Digit buffer */
	char zs;	/* non-zero if a digit has been written */
	char *outstr;	/* Next output position for sprintf() */

	/* Output a character */
	void (*putc)(struct printf_info *info, char ch);
};

static void out(struct printf_info *info, char c)
{
	*info->bf++ = c;
}

static void out_dgt(struct printf_info *info, char dgt)
{
	out(info, dgt + (dgt < 10 ? '0' : 'a' - 10));
	info->zs = 1;
}

static void div_out(struct printf_info *info, unsigned long *num,
		    unsigned long div)
{
	unsigned char dgt = 0;

	while (*num >= div) {
		*num -= div;
		dgt++;
	}

	if (info->zs || dgt > 0)
		out_dgt(info, dgt);
}

#ifdef CONFIG_SPL_NET_SUPPORT
static void string(struct printf_info *info, char *s)
{
	char ch;

	while ((ch = *s++))
		out(info, ch);
}

static const char hex_asc[] = "0123456789abcdef";
#define hex_asc_lo(x)	hex_asc[((x) & 0x0f)]
#define hex_asc_hi(x)	hex_asc[((x) & 0xf0) >> 4]

static inline char *pack_hex_byte(char *buf, u8 byte)
{
	*buf++ = hex_asc_hi(byte);
	*buf++ = hex_asc_lo(byte);
	return buf;
}

static void mac_address_string(struct printf_info *info, u8 *addr,
				bool separator)
{
	/* (6 * 2 hex digits), 5 colons and trailing zero */
	char mac_addr[6 * 3];
	char *p = mac_addr;
	int i;

	for (i = 0; i < 6; i++) {
		p = pack_hex_byte(p, addr[i]);
		if (separator && i != 5)
			*p++ = ':';
	}
	*p = '\0';

	string(info, mac_addr);
}

static char *put_dec_trunc(char *buf, unsigned int q)
{
	unsigned int d3, d2, d1, d0;
	d1 = (q >> 4) & 0xf;
	d2 = (q >> 8) & 0xf;
	d3 = (q >> 12);

	d0 = 6 * (d3 + d2 + d1) + (q & 0xf);
	q = (d0 * 0xcd) >> 11;
	d0 = d0 - 10 * q;
	*buf++ = d0 + '0'; /* least significant digit */
	d1 = q + 9 * d3 + 5 * d2 + d1;
	if (d1 != 0) {
		q = (d1 * 0xcd) >> 11;
		d1 = d1 - 10 * q;
		*buf++ = d1 + '0'; /* next digit */

		d2 = q + 2 * d2;
		if ((d2 != 0) || (d3 != 0)) {
			q = (d2 * 0xd) >> 7;
			d2 = d2 - 10 * q;
			*buf++ = d2 + '0'; /* next digit */

			d3 = q + 4 * d3;
			if (d3 != 0) {
				q = (d3 * 0xcd) >> 11;
				d3 = d3 - 10 * q;
				*buf++ = d3 + '0';  /* next digit */
				if (q != 0)
					*buf++ = q + '0'; /* most sign. digit */
			}
		}
	}
	return buf;
}

static void ip4_addr_string(struct printf_info *info, u8 *addr)
{
	/* (4 * 3 decimal digits), 3 dots and trailing zero */
	char ip4_addr[4 * 4];
	char temp[3];	/* hold each IP quad in reverse order */
	char *p = ip4_addr;
	int i, digits;

	for (i = 0; i < 4; i++) {
		digits = put_dec_trunc(temp, addr[i]) - temp;
		/* reverse the digits in the quad */
		while (digits--)
			*p++ = temp[digits];
		if (i != 3)
			*p++ = '.';
	}
	*p = '\0';

	string(info, ip4_addr);
}
#endif

/*
 * Show a '%p' thing.  A kernel extension is that the '%p' is followed
 * by an extra set of characters that are extended format
 * specifiers.
 *
 * Right now we handle:
 *
 * - 'M' For a 6-byte MAC address, it prints the address in the
 *       usual colon-separated hex notation.
 * - 'm' Same as above except there is no colon-separator.
 * - 'I4'for IPv4 addresses printed in the usual way (dot-separated
 *       decimal).
 */

static void pointer(struct printf_info *info, const char *fmt, void *ptr)
{
#ifdef DEBUG
	unsigned long num = (uintptr_t)ptr;
	unsigned long div;
#endif

	switch (*fmt) {
#ifdef DEBUG
	case 'a':

		switch (fmt[1]) {
		case 'p':
		default:
			num = *(phys_addr_t *)ptr;
			break;
		}
		break;
#endif
#ifdef CONFIG_SPL_NET_SUPPORT
	case 'm':
		return mac_address_string(info, ptr, false);
	case 'M':
		return mac_address_string(info, ptr, true);
	case 'I':
		if (fmt[1] == '4')
			return ip4_addr_string(info, ptr);
#endif
	default:
		break;
	}
#ifdef DEBUG
	div = 1UL << (sizeof(long) * 8 - 4);
	for (; div; div /= 0x10)
		div_out(info, &num, div);
#endif
}

static int _vprintf(struct printf_info *info, const char *fmt, va_list va)
{
	char ch;
	char *p;
	unsigned long num;
	char buf[12];
	unsigned long div;

	while ((ch = *(fmt++))) {
		if (ch != '%') {
			info->putc(info, ch);
		} else {
			bool lz = false;
			int width = 0;
			bool islong = false;

			ch = *(fmt++);
			if (ch == '-')
				ch = *(fmt++);

			if (ch == '0') {
				ch = *(fmt++);
				lz = 1;
			}

			if (ch >= '0' && ch <= '9') {
				width = 0;
				while (ch >= '0' && ch <= '9') {
					width = (width * 10) + ch - '0';
					ch = *fmt++;
				}
			}
			if (ch == 'l') {
				ch = *(fmt++);
				islong = true;
			}

			info->bf = buf;
			p = info->bf;
			info->zs = 0;

			switch (ch) {
			case '\0':
				goto abort;
			case 'u':
			case 'd':
				div = 1000000000;
				if (islong) {
					num = va_arg(va, unsigned long);
					if (sizeof(long) > 4)
						div *= div * 10;
				} else {
					num = va_arg(va, unsigned int);
				}

				if (ch == 'd') {
					if (islong && (long)num < 0) {
						num = -(long)num;
						out(info, '-');
					} else if (!islong && (int)num < 0) {
						num = -(int)num;
						out(info, '-');
					}
				}
				if (!num) {
					out_dgt(info, 0);
				} else {
					for (; div; div /= 10)
						div_out(info, &num, div);
				}
				break;
			case 'x':
				if (islong) {
					num = va_arg(va, unsigned long);
					div = 1UL << (sizeof(long) * 8 - 4);
				} else {
					num = va_arg(va, unsigned int);
					div = 0x10000000;
				}
				if (!num) {
					out_dgt(info, 0);
				} else {
					for (; div; div /= 0x10)
						div_out(info, &num, div);
				}
				break;
			case 'c':
				out(info, (char)(va_arg(va, int)));
				break;
			case 's':
				p = va_arg(va, char*);
				break;
			case 'p':
				pointer(info, fmt, va_arg(va, void *));
				while (isalnum(fmt[0]))
					fmt++;
				break;
			case '%':
				out(info, '%');
			default:
				break;
			}

			*info->bf = 0;
			info->bf = p;
			while (*info->bf++ && width > 0)
				width--;
			while (width-- > 0)
				info->putc(info, lz ? '0' : ' ');
			if (p) {
				while ((ch = *p++))
					info->putc(info, ch);
			}
		}
	}

abort:
	return 0;
}

#if CONFIG_IS_ENABLED(PRINTF)
static void putc_normal(struct printf_info *info, char ch)
{
	putc(ch);
}

int vprintf(const char *fmt, va_list va)
{
	struct printf_info info;

	info.putc = putc_normal;
	return _vprintf(&info, fmt, va);
}

int printf(const char *fmt, ...)
{
	struct printf_info info;

	va_list va;
	int ret;

	info.putc = putc_normal;
	va_start(va, fmt);
	ret = _vprintf(&info, fmt, va);
	va_end(va);

	return ret;
}
#endif

static void putc_outstr(struct printf_info *info, char ch)
{
	*info->outstr++ = ch;
}

int sprintf(char *buf, const char *fmt, ...)
{
	struct printf_info info;
	va_list va;
	int ret;

	va_start(va, fmt);
	info.outstr = buf;
	info.putc = putc_outstr;
	ret = _vprintf(&info, fmt, va);
	va_end(va);
	*info.outstr = '\0';

	return ret;
}

/* Note that size is ignored */
int snprintf(char *buf, size_t size, const char *fmt, ...)
{
	struct printf_info info;
	va_list va;
	int ret;

	va_start(va, fmt);
	info.outstr = buf;
	info.putc = putc_outstr;
	ret = _vprintf(&info, fmt, va);
	va_end(va);
	*info.outstr = '\0';

	return ret;
}