diff options
author | Sinthu Raja M | 2018-10-11 04:01:56 -0500 |
---|---|---|
committer | Sinthu Raja M | 2018-10-11 04:01:56 -0500 |
commit | ab2a6c49df69b5d0d0b4f49286a0338f79494a87 (patch) | |
tree | 5e00ec03202a0dc6f1165939aff50ba36b9e1bf3 | |
parent | 561e1793be5c9ae3309c2cbf8fbd3cb7e4ac7e27 (diff) | |
download | audio-benchmark-kit-ab2a6c49df69b5d0d0b4f49286a0338f79494a87.tar.gz audio-benchmark-kit-ab2a6c49df69b5d0d0b4f49286a0338f79494a87.tar.xz audio-benchmark-kit-ab2a6c49df69b5d0d0b4f49286a0338f79494a87.zip |
PRSDK-4806 Fix for klocwork error
Update main function return data type as void
-rw-r--r-- | src/singlePrecision_FFT/DSPF_sp_fftSPxSP_d.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/src/singlePrecision_FFT/DSPF_sp_fftSPxSP_d.c b/src/singlePrecision_FFT/DSPF_sp_fftSPxSP_d.c index 817412f..6f645e8 100644 --- a/src/singlePrecision_FFT/DSPF_sp_fftSPxSP_d.c +++ b/src/singlePrecision_FFT/DSPF_sp_fftSPxSP_d.c | |||
@@ -146,7 +146,7 @@ unsigned char brev[64] = { | |||
146 | /* MAIN -- Top level driver for the test. */ | 146 | /* MAIN -- Top level driver for the test. */ |
147 | /* ======================================================================== */ | 147 | /* ======================================================================== */ |
148 | 148 | ||
149 | int main () | 149 | void main () |
150 | { | 150 | { |
151 | int i, j, rad, N, k; | 151 | int i, j, rad, N, k; |
152 | clock_t t_start, t_stop, t_overhead, t_opt, t_i, t_cn; | 152 | clock_t t_start, t_stop, t_overhead, t_opt, t_i, t_cn; |