aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge pull request #6 in PROCESSOR-SDK/pdm-anomaly-detection from add-printf-...HEADmasterHongmei Gou2019-06-132-5/+29
|\
| * Improve on the console logging to avoid largely slowing down the Qt GUI displayHongmei Gou2019-06-122-5/+29
|/
* Merge pull request #5 in PROCESSOR-SDK/pdm-anomaly-detection from add-printf-...Hongmei Gou2019-06-111-6/+25
|\
| * Add console logs to facilitate test automationHongmei Gou2019-06-111-6/+25
* | Merge pull request #4 in PROCESSOR-SDK/pdm-anomaly-detection from onnx-n-lstm...Hongmei Gou2019-06-114-125/+153
|\ \ | |/ |/|
| * onnx model parsing: get the layer_types array into the header fileHongmei Gou2019-06-073-3/+19
| * onnx model parsing: support an arbitrary number of LSTM layersHongmei Gou2019-06-072-122/+134
|/
* Merge pull request #3 in PROCESSOR-SDK/pdm-anomaly-detection from pdm-demo-br...Hongmei Gou2019-06-0330-754/+1746
|\
| * Update LICENSE and add copyright header in the source filesHongmei Gou2019-05-3116-2/+585
| * Qt related files: restore copyright headerHongmei Gou2019-05-298-0/+232
| * psensors.cpp: rename generic name of /tmp/myfifo to /tmp/pdmfifoHongmei Gou2019-05-291-3/+3
| * main.cpp: detach the thread before returning from main()Hongmei Gou2019-05-241-1/+8
| * Code cleanup: add comments and utilize header filesHongmei Gou2019-05-249-354/+448
| * Add comments for QML entriesHongmei Gou2019-05-244-1/+26
| * Qt display: by default show the images for the motor setup, call flow, and sy...Hongmei Gou2019-05-212-4/+4
| * Makefile.build: install the binary without renamingHongmei Gou2019-05-211-1/+1
| * Add Makefile.build to enable building the demo in PLSDK installerHongmei Gou2019-05-201-0/+41
| * Naming replacement: oscilloscope is changed to pdm-anomaly-detectionHongmei Gou2019-05-2013-38/+48
|/
* Merge pull request #2 in PROCESSOR-SDK/pdm-anomaly-detection from pdm-demo-br...Hongmei Gou2019-05-0921-43/+693
|\
| * Add throttling when there is no incoming sensor dataHongmei Gou2019-05-071-0/+7
| * Qt GUI: add setup image and block diagram along with a button to hide/display...Hongmei Gou2019-05-029-136/+48
| * Add Qt GUI to display sensor data and anomaly detection resultsHongmei Gou2019-04-3018-43/+774
|/
* Merge pull request #1 in PROCESSOR-SDK/pdm-anomaly-detection from pdm-demo-br...Hongmei Gou2019-04-3019-0/+1802
|\
| * Add ONNX model and python scripts for converting it to LSTM_model.hHongmei Gou2019-04-305-0/+493
| * Add PdM anomaly detection codeHongmei Gou2019-04-3014-0/+1309
|/
* Initial CommitHongmei Gou2019-04-260-0/+0