summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Fix demo compilation issueHEADmasterDjordje Senicic2019-05-101-0/+1
* Detect the video node for vip in run-time and use it to set the default deviceHongmei Gou2016-09-261-1/+22
* Gesture:Add support for T-API (OpenCL acceleration)Djordje Senicic2016-09-151-10/+25
* Remove global variable mygl_stoppedDjordje Senicic2016-01-058-10/+31
* Add copyright for GLSL shadersDjordje Senicic2016-01-052-0/+75
* Fix copyright inconsistencesDjordje Senicic2016-01-052-26/+36
* Fix unused variable warninig and report contrast operation alwaysDjordje Senicic2016-01-051-4/+0
* Modify shaders to use height to modulate color and add ambient light (always ...Djordje Senicic2016-01-052-3/+13
* Added double buffering of vertex arraysDjordje Senicic2016-01-052-9/+18
* API changed to exchange only one float per height field vertex, not RGBDjordje Senicic2016-01-054-49/+24
* Change API and variable name to better represent the meaning of data provided...Djordje Senicic2016-01-054-58/+29
* Fix bug with index calculation for conj componentDjordje Senicic2016-01-051-3/+2
* Phillips spectrum calculation modified per original Tessendorf document (http...Djordje Senicic2016-01-051-64/+68
* Define close event actions for MainWindowDjordje Senicic2016-01-052-3/+11
* Reshuffle location of global variable declarationDjordje Senicic2016-01-051-1/+2
* Remove mouse movement actions and also some variablesDjordje Senicic2016-01-052-46/+2
* Add macro to control verbosityDjordje Senicic2016-01-051-4/+12
* Reduce timer update interval and modify some commentsDjordje Senicic2016-01-051-7/+6
* Modify display parameters: set fixed window size; modify rotation vector and ...Djordje Senicic2016-01-051-6/+6
* Request delete on close for MainWindow and CameraViewDjordje Senicic2015-12-222-0/+6
* Change demo name to qt-opencv-opencl-opengl-multithreadedJacob Stiffler2015-12-2225-35/+35
* Remove unnecessary directory structureJacob Stiffler2015-12-2261-1825/+0
* Adding more commentsDjordje Senicic2015-12-226-22/+41
* Cleanup - most of global or static variables have been removedDjordje Senicic2015-12-1811-45/+63
* Fixed close of WaveDisplay and quit; added help test to CameraView windowDjordje Senicic2015-12-1715-137/+173
* qt-opencv-multithreaded: add BSD copyright header and function banners for ne...Hongmei Gou2015-12-098-11/+242
* Image processing can be done on H(of HSV) plane only or all 3 original planes...Djordje Senicic2015-12-091-21/+74
* qt-opencv-multithreaded: revert back to not use contrast adaptationHongmei Gou2015-12-081-0/+25
* qt-opencv-multithreaded: add Makefile.build for compiling the demo from SDK i...Hongmei Gou2015-12-071-0/+54
* qt-opencv-multithreaded: OpenGL - add geometry engineHongmei Gou2015-12-077-4/+299
* qt-opencv-multithreaded: add OpenGL widget without geometry for nowHongmei Gou2015-12-0712-4/+390
* qt-opencv-multithreaded: opencl dispatch wave simulation to dspHongmei Gou2015-12-043-3/+216
* qt-opencv-multithreaded: opencl - add dsp related filesHongmei Gou2015-12-043-1/+241
* qt-opencv-multithreaded: add wave simulation threadHongmei Gou2015-12-048-3/+180
* qt-opencv-multithreaded: use native V4L2 API calls and add horizontal flip fo...Hongmei Gou2015-12-045-0/+434
* qt-opencv-multithreaded: update CameraView and MainWindow GUI for better disp...Hongmei Gou2015-12-032-410/+471
* qt-opencv-multithreaded: add gesture detection algorithmHongmei Gou2015-12-034-3/+168
* qt-opencv-multithreaded: add "gesture detection" to image processing menuHongmei Gou2015-12-034-0/+19
* qt-opencv-multithreaded: set default value for camera device number, capture ...Hongmei Gou2015-12-032-3/+7
* qt-opencv-multithreaded: create the branch and add the open source codeHongmei Gou2015-11-1128-0/+5501
* Add copyright and short descriptionDjordje Senicic2015-11-0310-27/+400
* Initial commit for proc-sdk-demosDjordje Senicic2015-11-0315-0/+1452