diff options
author | Franklin S. Cooper Jr | 2012-11-11 22:01:40 -0600 |
---|---|---|
committer | Franklin S. Cooper Jr | 2012-11-11 22:01:40 -0600 |
commit | 1f11a23be4386c2ee0387cd12c1a9569c703a3bb (patch) | |
tree | 017dac242d36aa1731f88b161e0946d68534d4cf | |
parent | 04e7e3971882267fec6c904f6fe305db0e8ca73d (diff) | |
download | screenshot-1f11a23be4386c2ee0387cd12c1a9569c703a3bb.tar.gz screenshot-1f11a23be4386c2ee0387cd12c1a9569c703a3bb.tar.xz screenshot-1f11a23be4386c2ee0387cd12c1a9569c703a3bb.zip |
screenshot: Finish screenshot renaming
-rw-r--r-- | screenshot.c | 10 |
1 files changed, 5 insertions, 5 deletions
diff --git a/screenshot.c b/screenshot.c index bb6b1f6..d8e85c9 100644 --- a/screenshot.c +++ b/screenshot.c | |||
@@ -16,9 +16,9 @@ | |||
16 | 16 | ||
17 | /* Function Prototypes */ | 17 | /* Function Prototypes */ |
18 | int output_bmp(unsigned char * buf, int x_res, int y_res, int bits_per_pixel, char * filename); | 18 | int output_bmp(unsigned char * buf, int x_res, int y_res, int bits_per_pixel, char * filename); |
19 | int screenShot(char *); | 19 | int screenshot(char *); |
20 | 20 | ||
21 | /* screenShot - This function to capture the current frame buffer. | 21 | /* screenshot - This function to capture the current frame buffer. |
22 | * | 22 | * |
23 | * Return type: int | 23 | * Return type: int |
24 | * 0 - For Success | 24 | * 0 - For Success |
@@ -26,7 +26,7 @@ int screenShot(char *); | |||
26 | * -2 - Writing image to output file failed | 26 | * -2 - Writing image to output file failed |
27 | * -3 - Reading Frame Buffer failed | 27 | * -3 - Reading Frame Buffer failed |
28 | */ | 28 | */ |
29 | int screenShot (char * filename) | 29 | int screenshot (char * filename) |
30 | { | 30 | { |
31 | struct fb_var_screeninfo vinfo; | 31 | struct fb_var_screeninfo vinfo; |
32 | struct fb_fix_screeninfo fix; | 32 | struct fb_fix_screeninfo fix; |
@@ -91,11 +91,11 @@ int main (int argc, char **argv) | |||
91 | { | 91 | { |
92 | if(argc < 2 || argc > 2) | 92 | if(argc < 2 || argc > 2) |
93 | { | 93 | { |
94 | printf("usage: screenShot filename\n"); | 94 | printf("usage: screenshot filename\n"); |
95 | exit(1); | 95 | exit(1); |
96 | } | 96 | } |
97 | 97 | ||
98 | screenShot(argv[1]); | 98 | screenshot(argv[1]); |
99 | return(0); | 99 | return(0); |
100 | 100 | ||
101 | } | 101 | } |