diff options
-rw-r--r-- | PRU_ADS8688_Controller/PRU_ADS8688_Controller.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/PRU_ADS8688_Controller/PRU_ADS8688_Controller.c b/PRU_ADS8688_Controller/PRU_ADS8688_Controller.c index 75cb40b..bec1fb6 100644 --- a/PRU_ADS8688_Controller/PRU_ADS8688_Controller.c +++ b/PRU_ADS8688_Controller/PRU_ADS8688_Controller.c | |||
@@ -96,7 +96,7 @@ volatile register uint32_t __R31; | |||
96 | #define OVERSAMPLE 1 | 96 | #define OVERSAMPLE 1 |
97 | 97 | ||
98 | /* Frequency estimation constants */ | 98 | /* Frequency estimation constants */ |
99 | #define FREQ_EST_DEVICE 0 | 99 | #define FREQ_EST_DEVICE 4 |
100 | #define FREQ_EST_CHANNEL 5 | 100 | #define FREQ_EST_CHANNEL 5 |
101 | #define FREQ_EST_CYCLES 5 | 101 | #define FREQ_EST_CYCLES 5 |
102 | #define MIN_DELAY 710 //55Hz | 102 | #define MIN_DELAY 710 //55Hz |