aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDevarsh Thakkar2022-04-19 10:47:34 -0500
committerRyan Eatmon2022-04-20 18:26:30 -0500
commit39fa0c1d3d020d5239c067e103e2f429ef0fcfc7 (patch)
tree4be8a8d15dafa0585b73e2f5f0c8a3c854f34de1
parent299681899e5a0a292e290566fb2cc45c95b65a2b (diff)
downloadmeta-ti-39fa0c1d3d020d5239c067e103e2f429ef0fcfc7.tar.gz
meta-ti-39fa0c1d3d020d5239c067e103e2f429ef0fcfc7.tar.xz
meta-ti-39fa0c1d3d020d5239c067e103e2f429ef0fcfc7.zip
u-boot-ti: Use SRCREV to get short commit ID
Due to recent security update in git, we are not able to fetch revision currently using existing method: https://github.blog/2022-04-12-git-security-vulnerability-announced/ So instead, use the SRCREV to parse the short commit ID and set the UBOOT_LOCALVERSION variable. Signed-off-by: Devarsh Thakkar <devarsht@ti.com> Signed-off-by: Ryan Eatmon <reatmon@ti.com>
-rw-r--r--recipes-bsp/u-boot/u-boot-ti.inc10
1 files changed, 1 insertions, 9 deletions
diff --git a/recipes-bsp/u-boot/u-boot-ti.inc b/recipes-bsp/u-boot/u-boot-ti.inc
index 231b7647..cc775e2e 100644
--- a/recipes-bsp/u-boot/u-boot-ti.inc
+++ b/recipes-bsp/u-boot/u-boot-ti.inc
@@ -1,14 +1,6 @@
1# UBOOT_LOCALVERSION can be set to add a tag to the end of the 1# UBOOT_LOCALVERSION can be set to add a tag to the end of the
2# U-boot version string. such as the commit id 2# U-boot version string. such as the commit id
3def get_git_revision(p): 3UBOOT_LOCALVERSION = "-g${@d.getVar("SRCREV", False).__str__()[:10]}"
4 import subprocess
5
6 try:
7 return subprocess.Popen("git rev-parse HEAD 2>/dev/null ", cwd=p, shell=True, stdout=subprocess.PIPE, universal_newlines=True).communicate()[0].rstrip()
8 except OSError:
9 return None
10
11UBOOT_LOCALVERSION = "-g${@get_git_revision('${S}').__str__()[:10]}"
12 4
13UBOOT_SUFFIX ?= "img" 5UBOOT_SUFFIX ?= "img"
14SPL_BINARY ?= "MLO" 6SPL_BINARY ?= "MLO"