aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorNishanth Menon2022-04-27 22:14:42 -0500
committerRyan Eatmon2022-04-28 07:12:35 -0500
commit9e6c7d69d8d5700ff22ca03a3d1d1b04bce88f85 (patch)
tree912cdf511fd105c10831bee204977feb5bca2116
parentf77417fcbd5c376d139491ca34f0a6c82037f812 (diff)
downloadmeta-ti-9e6c7d69d8d5700ff22ca03a3d1d1b04bce88f85.tar.gz
meta-ti-9e6c7d69d8d5700ff22ca03a3d1d1b04bce88f85.tar.xz
meta-ti-9e6c7d69d8d5700ff22ca03a3d1d1b04bce88f85.zip
u-boot-ti: Use SRCPV instead of SRCREV for U_BOOT_LOCAL_VERSION
SRCREV works with fixed commits, but when we use AUTOREV for a downstream distro bbappend, we will end up getting a bad local revision. Lets use SRCPV instead, which bitbake already deals with sensibly. [1] https://www.yoctoproject.org/docs/2.5.1/dev-manual/dev-manual.html#automatically-incrementing-a-binary-package-revision-number Fixes: 39fa0c1d3d02 ("u-boot-ti: Use SRCREV to get short commit ID") Suggested-by: Denys Dmytriyenko <denys@konsulko.com> Signed-off-by: Nishanth Menon <nm@ti.com> Signed-off-by: Ryan Eatmon <reatmon@ti.com>
-rw-r--r--recipes-bsp/u-boot/u-boot-ti.inc2
1 files changed, 1 insertions, 1 deletions
diff --git a/recipes-bsp/u-boot/u-boot-ti.inc b/recipes-bsp/u-boot/u-boot-ti.inc
index cc775e2e..903c61f0 100644
--- a/recipes-bsp/u-boot/u-boot-ti.inc
+++ b/recipes-bsp/u-boot/u-boot-ti.inc
@@ -1,6 +1,6 @@
1# UBOOT_LOCALVERSION can be set to add a tag to the end of the 1# UBOOT_LOCALVERSION can be set to add a tag to the end of the
2# U-boot version string. such as the commit id 2# U-boot version string. such as the commit id
3UBOOT_LOCALVERSION = "-g${@d.getVar("SRCREV", False).__str__()[:10]}" 3UBOOT_LOCALVERSION = "-g${@d.getVar('SRCPV', True).split('+')[1]}"
4 4
5UBOOT_SUFFIX ?= "img" 5UBOOT_SUFFIX ?= "img"
6SPL_BINARY ?= "MLO" 6SPL_BINARY ?= "MLO"