blob: c22e3096e9f1d6da32a8e76e2fee88ed98cfb8fb (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
|
DESCRIPTION = "Kernel drivers for the PowerVR SGX chipset found in the TI SoCs"
HOMEPAGE = "https://git.ti.com/graphics/omap5-sgx-ddk-linux"
LICENSE = "MIT | GPL-2.0-only"
LIC_FILES_CHKSUM = "file://eurasia_km/README;beginline=13;endline=22;md5=74506d9b8e5edbce66c2747c50fcef12"
inherit module features_check
REQUIRED_MACHINE_FEATURES = "gpu"
COMPATIBLE_MACHINE = "ti33x|ti43x|omap-a15|k3"
MACHINE_KERNEL_PR:append = "x"
PR = "${MACHINE_KERNEL_PR}"
PACKAGE_ARCH = "${MACHINE_ARCH}"
DEPENDS = "virtual/kernel"
PROVIDES = "virtual/gpudriver"
BRANCH = "ti-img-sgx/${PV}/k5.10"
SRC_URI = "git://git.ti.com/git/graphics/omap5-sgx-ddk-linux.git;protocol=https;branch=${BRANCH}"
S = "${WORKDIR}/git"
SRCREV = "eda7780bfd5277e16913c9bc0b0e6892b4e79063"
TARGET_PRODUCT:omap-a15 = "jacinto6evm"
TARGET_PRODUCT:ti33x = "ti335x"
TARGET_PRODUCT:ti43x = "ti437x"
TARGET_PRODUCT:k3 = "ti654x"
EXTRA_OEMAKE += 'KERNELDIR="${STAGING_KERNEL_DIR}" TARGET_PRODUCT=${TARGET_PRODUCT} WINDOW_SYSTEM=nulldrmws'
do_compile:prepend() {
cd ${S}/eurasia_km/eurasiacon/build/linux2/omap_linux
}
do_install() {
make -C ${STAGING_KERNEL_DIR} M=${B}/eurasia_km/eurasiacon/binary_omap_linux_nulldrmws_release/target_armhf/kbuild INSTALL_MOD_PATH=${D}${root_prefix} PREFIX=${STAGING_DIR_HOST} modules_install
}
do_install:k3() {
make -C ${STAGING_KERNEL_DIR} M=${B}/eurasia_km/eurasiacon/binary_omap_linux_nulldrmws_release/target_aarch64/kbuild INSTALL_MOD_PATH=${D}${root_prefix} PREFIX=${STAGING_DIR_HOST} modules_install
}
|