diff options
author | Masato Fukumori | 2020-12-01 07:17:27 -0600 |
---|---|---|
committer | Masato Fukumori | 2020-12-01 08:01:24 -0600 |
commit | 54b590ec0dbef0e26bd618244c4b1fcd1a03b4cb (patch) | |
tree | adc93f34d1d0cff934a36d97e0c9c997b62deb52 | |
parent | 9acf5736216ae0d6fc5a904d5e431588867641ae (diff) | |
download | arm-trusted-firmware-54b590ec0dbef0e26bd618244c4b1fcd1a03b4cb.tar.gz arm-trusted-firmware-54b590ec0dbef0e26bd618244c4b1fcd1a03b4cb.tar.xz arm-trusted-firmware-54b590ec0dbef0e26bd618244c4b1fcd1a03b4cb.zip |
qemu/qemu_sbsa: increase SHARED_RAM_SIZE
Increase SHARED_RAM_SIZE in sbsa_qemu platform from 4KB to 8KB.
sbsa_qemu uses SHARED_RAM for mail box and hold state of each cpus. If
qemu is configured with 512 cpus, region size used by qemu is greater
than 4KB.
Signed-off-by: Masato Fukumori <masato.fukumori@linaro.org>
Change-Id: I639e44e89335249d385cdc339350f509e9bd5e36
-rw-r--r-- | plat/qemu/qemu_sbsa/include/platform_def.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/plat/qemu/qemu_sbsa/include/platform_def.h b/plat/qemu/qemu_sbsa/include/platform_def.h index 76340051a..75851e391 100644 --- a/plat/qemu/qemu_sbsa/include/platform_def.h +++ b/plat/qemu/qemu_sbsa/include/platform_def.h | |||
@@ -85,7 +85,7 @@ | |||
85 | */ | 85 | */ |
86 | 86 | ||
87 | #define SHARED_RAM_BASE SEC_SRAM_BASE | 87 | #define SHARED_RAM_BASE SEC_SRAM_BASE |
88 | #define SHARED_RAM_SIZE 0x00001000 | 88 | #define SHARED_RAM_SIZE 0x00002000 |
89 | 89 | ||
90 | #define PLAT_QEMU_TRUSTED_MAILBOX_BASE SHARED_RAM_BASE | 90 | #define PLAT_QEMU_TRUSTED_MAILBOX_BASE SHARED_RAM_BASE |
91 | #define PLAT_QEMU_TRUSTED_MAILBOX_SIZE (8 + PLAT_QEMU_HOLD_SIZE) | 91 | #define PLAT_QEMU_TRUSTED_MAILBOX_SIZE (8 + PLAT_QEMU_HOLD_SIZE) |