diff options
author | Ming Wei | 2014-02-19 11:50:22 -0600 |
---|---|---|
committer | Ming Wei | 2014-02-19 11:50:22 -0600 |
commit | fe6622a33445cd4738828c89533227751f303b49 (patch) | |
tree | 58b5817f47fe09330a16098c2be52a2cff5017c4 | |
parent | 8e9abc46a260491a6db4b84c29510d432418e0d1 (diff) | |
download | blas-lib-fe6622a33445cd4738828c89533227751f303b49.tar.gz blas-lib-fe6622a33445cd4738828c89533227751f303b49.tar.xz blas-lib-fe6622a33445cd4738828c89533227751f303b49.zip |
Fixed missing EdmaMgr_wait in S and Z kernelsHEADBLAS.03.11.00.02master
-rw-r--r-- | blas/lib/libatlas.a | bin | 24374308 -> 24271262 bytes | |||
-rw-r--r-- | blas/lib/libcblas.a | bin | 1527864 -> 1527864 bytes | |||
-rw-r--r-- | blas/lib/liblapack.a | bin | 569850 -> 569850 bytes | |||
-rw-r--r-- | blas/lib/libtstatlas.a | bin | 2185428 -> 2185428 bytes | |||
-rw-r--r-- | blas/releasenote.txt | 14 |
5 files changed, 10 insertions, 4 deletions
diff --git a/blas/lib/libatlas.a b/blas/lib/libatlas.a index d488422..99f91fc 100644 --- a/blas/lib/libatlas.a +++ b/blas/lib/libatlas.a | |||
Binary files differ | |||
diff --git a/blas/lib/libcblas.a b/blas/lib/libcblas.a index 8e0fc4a..0bc4a63 100644 --- a/blas/lib/libcblas.a +++ b/blas/lib/libcblas.a | |||
Binary files differ | |||
diff --git a/blas/lib/liblapack.a b/blas/lib/liblapack.a index 0f3cc92..53caf2a 100644 --- a/blas/lib/liblapack.a +++ b/blas/lib/liblapack.a | |||
Binary files differ | |||
diff --git a/blas/lib/libtstatlas.a b/blas/lib/libtstatlas.a index 0e3314a..d757362 100644 --- a/blas/lib/libtstatlas.a +++ b/blas/lib/libtstatlas.a | |||
Binary files differ | |||
diff --git a/blas/releasenote.txt b/blas/releasenote.txt index cf7b5fd..db7f3f1 100644 --- a/blas/releasenote.txt +++ b/blas/releasenote.txt | |||
@@ -7,6 +7,7 @@ Table of Contents | |||
7 | 01.01.00.00. Optimized ECPY Release | 7 | 01.01.00.00. Optimized ECPY Release |
8 | 03.11.00.00. First Release Version | 8 | 03.11.00.00. First Release Version |
9 | 03.11.00.01. Using EdmaMgr | 9 | 03.11.00.01. Using EdmaMgr |
10 | 03.11.00.02. Fixed missing EdmaMgr_wait in S and Z kernels | ||
10 | 11 | ||
11 | 12 | ||
12 | ================================================================================ | 13 | ================================================================================ |
@@ -33,6 +34,11 @@ Table of Contents | |||
33 | - Using local addresses to replace global address for L1/L2 working buffer start addresses | 34 | - Using local addresses to replace global address for L1/L2 working buffer start addresses |
34 | ================================================================================ | 35 | ================================================================================ |
35 | 36 | ||
37 | ================================================================================ | ||
38 | 03.11.00.02. Fixed missing EdmaMgr_wait in S and Z kernels | ||
39 | - The missing EdmaMgr_wait() in single real and complex kernels have been added. | ||
40 | ================================================================================ | ||
41 | |||
36 | Dirctory Structure: | 42 | Dirctory Structure: |
37 | 43 | ||
38 | - example (folder for the example code of ECPY version of ATLAS libraries) | 44 | - example (folder for the example code of ECPY version of ATLAS libraries) |
@@ -48,15 +54,15 @@ Building and Testing Environment Setup | |||
48 | - C6678EVM LE connected to PC via USB | 54 | - C6678EVM LE connected to PC via USB |
49 | - CCS5.2 installed at /opt/ti/ccsv5 | 55 | - CCS5.2 installed at /opt/ti/ccsv5 |
50 | - CGT7.4.2 installed at /opt/ti/TI_CGT_C6000_7.4.2 | 56 | - CGT7.4.2 installed at /opt/ti/TI_CGT_C6000_7.4.2 |
51 | - XDCTools3.25.02.70 installed at /opt/ti/xdctools_3_25_02_70 | 57 | - XDCTools3.25.02.70 installed at /opt/ti/xdctools_3_25_02_70 |
52 | - “xdctools” is set up as the symbolic link pointing to /opt/ti/xdctools_3_25_02_70 | 58 | - “xdctools” is set up as the symbolic link pointing to /opt/ti/xdctools_3_25_02_70 |
53 | - bios_6_35_04_50 installed at /opt/ti/ | 59 | - bios_6_35_04_50 installed at /opt/ti/ |
54 | - mcsdk_3_00_03_15 installed at /opt/ti | 60 | - mcsdk_3_00_03_15 installed at /opt/ti |
55 | - omp_2_01_09_00 installed at /opt/ti | 61 | - omp_2_01_09_00 installed at /opt/ti |
56 | - pdk_C6678_2_1_3_7 installed at /opt/ti | 62 | - pdk_C6678_2_1_3_7 installed at /opt/ti |
57 | - edma3_lld_02_11_10_09 installed at /opt/ti | 63 | - edma3_lld_02_11_10_09 installed at /opt/ti |
58 | - xdais_7_23_00_06 installed at /opt/ti | 64 | - xdais_7_23_00_06 installed at /opt/ti |
59 | - framework_components_3_30_00_06 installed at /opt/ti | 65 | - framework_components_3_30_00_06 installed at /opt/ti |
60 | - ipc_3_00_04_29 installed at /opt/ti | 66 | - ipc_3_00_04_29 installed at /opt/ti |
61 | 67 | ||
62 | 68 | ||