summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* README.md deleted online with BitbucketreleaseRicardo Rivera-Matos2020-06-021-4/+0
* Adds the manifest fileRicardo Rivera-Matos2020-05-291-0/+341
* remove policy_manager.cFalong Li2020-04-131-622/+0
* add bq2560x.dtsiFalong Li2020-03-131-0/+49
* add bq2597x.dtsiFalong Li2020-03-131-0/+92
* add bq27426 driverFalong Li2020-01-207-2/+3003
* fix typo of LSB definition of ADC resultFalong Li2019-03-211-5/+5
* Merge branch 'bq25606-slave' into releaseFalong Li2018-12-046-177/+668
|\
| * add bq25606 driver support as parallel chargerFalong Li2018-12-044-0/+487
| * bq25910 on sdm710 platformFalong Li2018-10-122-177/+181
* | fix typoFalong Li2018-11-162-1/+2
* | add bq24725 driverFalong Li2018-11-146-0/+665
* | limit block size to 30 bytes in update bqfsFalong Li2018-10-232-14/+30
* | bq34z100: modify code for write block during bqfs/dffs updateFalong Li2018-10-231-3/+30
* | fix BQ2588X_ICHG_MASK errorFalong Li2018-10-211-1/+1
* | force exit hiz mode before enable OTG outputFalong Li2018-10-171-0/+3
* | clear EN_CHG to disable charge when enable OTG outputFalong Li2018-10-161-1/+7
* | bq34z100 use byte command for rsoc valueFalong Li2018-10-161-2/+2
* | add bq2560x supportFalong Li2018-10-167-0/+2858
|/
* change bq25910 address from 6B to 4BFalong Li2018-10-121-2/+2
* use oneshot scan mode for adc readingFalong Li2018-10-111-2/+34
* add bq34z100 driverFalong Li2018-09-257-0/+2938
* add bq24297 driver and bq28z610 driverFalong Li2018-08-2413-3/+4198
* add bq2588x.h head fileFalong Li2018-07-091-0/+39
* add bq2588x supportFalong Li2018-07-096-0/+2829
* fix not call mutex_destroy during probe failFalong Li2018-07-031-0/+3
* remove export of fg_mac_read_block in 860 and 450 driverFalong Li2018-06-132-2/+0
* remove termination related code, it is reserved in RTMed verFalong Li2018-06-133-39/+0
* 1.add POWER_SUPPLY_PROP_INPUT_SUSPEND in parallel properties arrayFalong Li2018-06-122-1/+4
* add bq25700 supportFalong Li2018-06-085-0/+2580
* add bq40z50 driver supportFalong Li2018-06-085-0/+1150
* add bq2597x driverFalong Li2018-05-148-0/+3597
* replace gmsfs with bq27532 dffs fileFalong Li2018-05-033-947/+1094
* modify cod eto meet checkpatch requirementFalong Li2018-04-275-122/+107
* checkpatch for bq27z561 and bq27z860 driverFalong Li2018-04-272-16/+16
* add bq27z561 driver supportFalong Li2018-04-275-0/+1362
* merge bq27532 branchFalong Li2018-04-278-2/+2867
|\
| * add bq27532 driver supportFalong Li2018-04-2710-0/+4285
| * add bq27z860 supportFalong Li2018-04-232-1/+2
* | add bq27z860Falong Li2018-04-265-1/+1422
|/
* add bq25910 slave charger driver and dtsi for bq25600 slave driverFalong Li2018-04-168-0/+1577
* add bq25600 parallel charger driverFalong Li2018-04-166-6/+12
* rewrite set_input_volt_ovpFalong Li2017-10-222-60/+33
* inital import for bq25600Falong Li2017-10-114-1/+465
* remove connector health propertyFalong Li2017-10-111-0/+1305
* 4.4.89-ti-r130 bb.org_defconfigRobert Nelson2017-09-291-0/+2451
* 4.4.89-ti-r130 patchsetRobert Nelson2017-09-290-0/+0
* enable: Jenkins: http://rcn-ee.online:8080Robert Nelson2017-09-291-0/+4
* packaging: sync builddeb changesRobert Nelson2017-09-291-13/+26
* ARM: boot: Add an implementation of strnlen for libfdtRob Herring2017-09-291-0/+9