Branch | Commit message | Author | Age | |
---|---|---|---|---|
master | Update typo in usage | Sam Anderson | 4 years | |
bqtool-wip | After cleanup | Aneesh V | 6 years | |
Age | Commit message | Author | Files | Lines |
2017-03-16 | Update typo in usageHEADmaster | Sam Anderson | 1 | -1/+1 |
2017-03-16 | Add Makefile so it can be built without NDK | Sam Anderson | 1 | -0/+11 |
2015-10-09 | First commit after revamping bqtool and adding | Aneesh V | 10 | -614/+4582 |
2014-10-24 | Remove warnings | Aneesh V | 1 | -2/+2 |
2014-10-24 | Add support for comments | Aneesh V | 1 | -2/+16 |
2014-10-15 | Add bqtool manifest | Aneesh V | 1 | -0/+322 |
2014-09-26 | remove dependency on local copy of i2c-dev.h | Aneesh V | 3 | -335/+11 |
2014-06-25 | add i2c-dev.h to git | Aneesh V | 1 | -0/+334 |
2014-02-14 | doc: add references to flashstream file format spec in documentation | Aneesh V | 2 | -6/+21 |
2014-02-12 | create README | Aneesh V | 1 | -0/+23 |
[...] | ||||
Clone | ||||
https://git.ti.com/git/bms-linux/bqtool.git | ||||
https://git.ti.com/cgit/bms-linux/bqtool | ||||
git://git.ti.com/bms-linux/bqtool.git | ||||
http://git.ti.com/git/bms-linux/bqtool.git |
![]() |
index : bms-linux/bqtool | |
Linux kernel with the latest TI Gas Gauge device driver changes - Android commandline utility for programming, monitoring and debugging TI’s bq27xxx family of single-cell gas gauges. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |