aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Update typo in usageHEADmasterSam Anderson2017-03-161-1/+1
* Add Makefile so it can be built without NDKSam Anderson2017-03-161-0/+11
* First commit after revamping bqtool and addingAneesh V2015-10-0910-614/+4582
* Remove warningsAneesh V2014-10-241-2/+2
* Add support for commentsAneesh V2014-10-241-2/+16
* Add bqtool manifestAneesh V2014-10-151-0/+322
* remove dependency on local copy of i2c-dev.hAneesh V2014-09-263-335/+11
* add i2c-dev.h to gitAneesh V2014-06-251-0/+334
* doc: add references to flashstream file format spec in documentationAneesh V2014-02-142-6/+21
* create READMEAneesh V2014-02-121-0/+23
* bqtool: add first version of bqtool.cAneesh V2014-02-121-0/+577
* bqtool: first commitAneesh V2014-02-121-0/+12