aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Fix crash when a local deauth occurs (squash)HEADp2p-upstream-androidEyal Shapira2012-03-151-1/+1
* nl80211: fix warningsEyal Shapira2012-03-151-1/+1
* Enable only unicast RXFILTER by defaultEyal Shapira2012-03-151-4/+7
* P2P: Ignore PBC overlap in P2P provisioningEyal Shapira2012-03-151-0/+8
* Increase the scan_interval to 15 secsEyal Shapira2012-03-151-1/+1
* Initiate a periodic normal scan in addition to sched scanEyal Shapira2012-03-151-3/+3
* P2P: update scan resultsEliad Peller2012-03-151-2/+12
* increase the eapol pending timer to 500msEliad Peller2012-03-151-1/+1
* P2P: notify about disconnection only when neededEliad Peller2012-03-151-1/+1
* Execute p2p_find instead of p2p_listenEliad Peller2012-03-151-0/+5
* P2P: ignore neg_req with previously used dialog_tokenEliad Peller2012-03-151-0/+8
* Add CONFIG_ROAMING to wpa_s MakefileEyal Shapira2012-03-151-0/+4
* nl80211_driver: add private commands to use dropbcastLuciano Coelho2012-03-151-2/+76
* nl80211: Add and align rx filters IDsEyal Shapira2012-03-151-6/+37
* Prevent roaming to a different ESS while connectedEyal Shapira2012-03-151-0/+8
* P2P: Add p2p_cli deinit opEliad Peller2012-03-155-2/+31
* Ignore a deauth from a different BSS than the current oneEyal Shapira2012-03-151-3/+13
* Roam back to the origin AP when assoc/auth times outEyal Shapira2012-03-154-10/+90
* bgscan_learn: implement notify_beacon_loss hookEyal Shapira2012-03-152-2/+9
* bgscan_learn: Scan all channels in certain scenariosEyal Shapira2012-03-151-14/+26
* initiate roaming on beacon_lossEliad Peller2012-03-158-0/+28
* update nl80211_copy.hEliad Peller2012-03-151-0/+1
* Add blacklist expirationEliad Peller2012-03-152-0/+53
* Fix initial interval of bgscan_learnEyal Shapira2012-03-151-1/+9
* Add API and CLI command to control sched scan intervalsEyal Shapira2012-03-154-3/+90
* hostapd: only updated already-set beacons when processing OLBCLuciano Coelho2012-03-153-2/+12
* config: enable NL80211Luciano Coelho2012-03-152-2/+2
* wpa_s: add API to disable or enable roamingEyal Shapira2012-03-154-14/+28
* wpa_supplicant: update config file to support bgscanIdo Reis2012-03-151-0/+6
* hostapd: enable N rates in .configIdo Reis2012-03-151-1/+1
* wpa_s: Disable bgscan and roaming when driver support is limitedEyal Shapira2012-03-154-3/+31
* nl80211: Handle ROAMING_SUPPORT eventEyal Shapira2012-03-152-0/+38
* sched scan: add support for short and long intervalsEyal Shapira2012-03-155-44/+89
* sched scan: Add config parameters for short and long intervalsEyal Shapira2012-03-154-2/+57
* sched scan: read driver support for sched scan intervalsEyal Shapira2012-03-154-0/+10
* nl80211: sync with linux/nl80211.hEyal Shapira2012-03-151-5/+54
* Fix wpa_supplicant and hostapd native linux compilationEyal Shapira2012-03-151-0/+3
* Fix deauth with reason 7 due to multiple assoc_req receivedEyal Shapira2012-03-151-0/+9
* save eapol for later use (EAPOL Start race)Eliad Peller2012-03-134-0/+38
* add station before getting assoc resp tx completionEliad Peller2012-03-131-39/+48
* AP: use uapsd if go_apsd was setEliad Peller2012-03-131-3/+1
* P2P: use GO channel for Operating Channel IEEliad Peller2012-03-134-3/+9
* nl80211: Do not send HANGED event on private command failureYotam Rubin2012-03-131-27/+29
* sched scan: Continue to scan even if previous scan cancel failsEyal Shapira2012-03-131-4/+8
* sched scan: Avoid changing state to SCANNINGEyal Shapira2012-03-132-47/+35
* sched scan: Logic changesEyal Shapira2012-03-134-119/+66
* sched scan: Avoid scan if no enabled networksEyal Shapira2012-03-131-1/+3
* sched scan: Continue to scan even if previous scan cancel failsEyal Shapira2012-03-133-9/+17
* sched scan: Update scan according to changes in network listEyal Shapira2012-03-133-4/+19
* sched scan: Turn passive scan into activeEyal Shapira2012-03-131-0/+5