aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Skip CBLAS DSP initializtion if OFFLOAD is disabled.HEADmasterJianzhong Xu2017-10-181-2/+3
* Stop making and exit when there is compilation error.Jianzhong Xu2016-08-311-8/+8
* Added missing header files to examples source code.Jianzhong Xu2016-06-288-0/+77
* Docs clean up.DEV.LINALG.1.2.0.0Jianzhong Xu2016-06-163-4/+1
* Added release notes.Jianzhong Xu2016-06-151-0/+0
* Addressed code review comments.Jianzhong Xu2016-06-143-49/+60
* Removed 'mmv' from Makefile.Jianzhong Xu2016-06-081-10/+9
* Changed offload table from per memory model to per device.Jianzhong Xu2016-06-0350-592/+5
* Corrected offload tables for small memory model.Jianzhong Xu2016-06-0213-78/+314
* Updated offload tables.Jianzhong Xu2016-06-0131-379/+173
* Fixed merge errors.Jianzhong Xu2016-06-016-125/+0
* Merge branch 'master' of git.ti.com:dense-linear-algebra-libraries/linalgJianzhong Xu2016-06-016-0/+125
|\
| * 1. clean up ARM wrapper code.Jianzhong Xu2016-05-2757-367/+349
| * In DSP wrapper code, renamed bli_l3_mem_config to blas_mem_config and bli_l3_...Jianzhong Xu2016-05-252-67/+67
| * Code clean up and documentation.Jianzhong Xu2016-05-25155-805/+635
| * Corrected errors in BLIS test code.Jianzhong Xu2016-05-236-6/+9
| * Added missing file for tuning. Use ../lib as linalg lib path.Jianzhong Xu2016-05-202-3/+165
| * Level 3 optimizationl3perfJianzhong Xu2016-05-1917-669/+767
| * Merge remote-tracking branch 'origin/klockwork'Jianzhong Xu2016-05-1812-198/+191
| |\
| | * Fixing issues found by Klocwork.klockworkJianzhong Xu2016-05-185-179/+156
| | * Addressing issues found by KlockworkJianzhong Xu2016-05-138-19/+35
| * | Moved huge array definitions from stack to DDR for LAPACK test functions.Jianzhong Xu2016-05-179-17/+23
| |/
| * Added missing offload tablesJianzhong Xu2016-05-1232-0/+3424
| * 1. fixed potential memory leakage in ARM wrapper codeJianzhong Xu2016-05-12205-2015/+1114
| * Changed SOC_SHANNON to SOC_C6678 in Makefile.Jianzhong Xu2016-04-181-1/+1
| * Build tuning code.Jianzhong Xu2016-04-143-10/+25
| * Pass NUM_DSP_CORES to ticblas build since it uses blis.h.Jianzhong Xu2016-04-083-6/+6
| * Added support for AM572x. Performance to be tuned and optimized.Jianzhong Xu2016-04-0713-107/+60
| * 1. Replaced lib_clock64() with lib_clock_read().1.2.0.0.iter2Jianzhong Xu2016-03-2418-158/+159
| * Moved Small memory model BLIS parameters to Medium memory model.Jianzhong Xu2016-03-235-132/+64
| * Added missing platform files.Jianzhong Xu2016-03-211-4/+7
| * L2 SRAM memory optimization for Shannon EVM.Jianzhong Xu2016-03-2115-21/+93
| * Merge branch 'master' of git.ti.com:dense-linear-algebra-libraries/linalgJianzhong Xu2016-03-140-0/+0
| |\
| | * Added readme.txt to each of arm+dsp and dsp-only examples.Jianzhong Xu2016-03-142-11/+10
| * | Moved readme.txt to each of dsponly and arm+dsp examples folder.Jianzhong Xu2016-03-143-12/+10
| |/
| * Cleaning up makefiles.Jianzhong Xu2016-03-145-18/+17
| * Linalg examples working after RTSC packaging changes.Jianzhong Xu2016-03-1125-2300/+138
| * Reorganized directory structure for RTSC packaging.Jianzhong Xu2016-03-095489-456/+3041
| * LINALG 1.2.0 iteration 1.Jianzhong Xu2016-03-04394-12279/+20886
| * Added permissions to executable files.JianzhongXu2015-08-0716-1/+1
| * Added execution permissions to executable files.Jianzhong Xu2015-08-0620-0/+0
| * Updated Debian related infomation.DEV.LINALG.01.00.00.03Jianzhong Xu2015-07-313-0/+40
| * TI Linear Algebra Library (LINALG) Rlease 1.0.0DEV.LINALG.01.00.00.02Jianzhong Xu2015-07-305478-0/+1662461
* Tuning code clean up.Jianzhong Xu2016-06-016-57/+86
* Sync with external git. Should be the other way around.Jianzhong Xu2016-05-275798-88406/+91785
* Optimized small memory model for C6678 RTOS build.Jianzhong Xu2016-03-048-112/+161
* DSP-only BILS test suite works on C6678 EVM.Jianzhong Xu2016-02-2430-58/+405
* Reorganized examples for ARM+DSP and DSP-onlyJianzhong Xu2016-02-1944-343/+353
* DSP-only example works on C6678 EVM. Added a script to run examples on K2H EVM.Jianzhong Xu2016-02-1611-281/+303
* 1. Added time(latency) to BLIS benchmarking raw data. 2. Combined libblis.a a...Jianzhong Xu2016-02-0560-317/+2319