AC_PREREQ(2.52)
dnl initialize autoconf
AC_INIT([libdce], [1.0.0], [http://www.ti.com])
dnl define PACKAGE_VERSION_* variables
dnl AS_VERSION
dnl can autoconf find the source ?
AC_CONFIG_SRCDIR([libdce.c])
dnl set the autotools aux directory
AC_CONFIG_AUX_DIR([config])
dnl AM_MAINTAINER_MODE only provides the option to configure to enable it
AM_MAINTAINER_MODE
dnl sets host_*, target_ variables
AC_CANONICAL_SYSTEM
dnl initialize automake
AM_INIT_AUTOMAKE([foreign])
dnl use pretty build output with automake >= 1.11
m4_ifdef([AM_SILENT_RULES],[AM_SILENT_RULES([yes])],
[AM_DEFAULT_VERBOSITY=1
AC_SUBST(AM_DEFAULT_VERBOSITY)])
dnl find a compiler
AC_PROG_CC
AM_PROG_AS
AM_PROG_LIBTOOL
dnl *** autotools stuff ****
dnl allow for different autotools
dnl AS_AUTOTOOLS_ALTERNATE
dnl *** checks for platform ***
AC_DEFINE_UNQUOTED(CPU_`echo $target_cpu | tr a-z- A-Z_`,[1])
AC_DEFINE_UNQUOTED(OS_` echo $target_os | tr a-z- A-Z_`,[1])
dnl *** checks for programs ***
AC_PROG_INSTALL
dnl Check for pkgconfig first
AC_CHECK_PROG([HAVE_PKGCONFIG], [pkg-config], [yes], [no])
dnl *** checks for libraries ***
dnl Check for libdrm
PKG_CHECK_MODULES(DRM, libdrm libdrm_omap)
dnl Check for X11/libdri2
PKG_CHECK_MODULES(X11, x11 dri2, [HAVE_X11=yes], [HAVE_X11=no])
if test "x$HAVE_X11" = "xyes"; then
AC_DEFINE(HAVE_X11, 1, [Have X11 support])
else
AC_MSG_WARN([Building without X11 support])
fi
AM_CONDITIONAL(ENABLE_X11, [test "x$HAVE_X11" = xyes])
dnl Check for wayland
PKG_CHECK_MODULES(WAYLAND, wayland-client >= 0.95.0, [HAVE_WAYLAND=yes], [HAVE_WAYLAND=no])
if test "x$HAVE_WAYLAND" = "xyes"; then
AC_DEFINE(HAVE_WAYLAND, 1, [Have Wayland support])
else
AC_MSG_WARN([Building without Wayland support])
fi
AM_CONDITIONAL(ENABLE_WAYLAND, [test "x$HAVE_WAYLAND" = xyes])
dnl *** checks for header files ***
dnl check if we have ANSI C header files
AC_HEADER_STDC
dnl *** checks for types/defines ***
dnl *** checks for structures ***
dnl *** checks for compiler characteristics ***
dnl *** checks for library functions ***
dnl *** checks for dependancy libraries ***
dnl *** set variables based on configure arguments ***
AC_CONFIG_FILES([
libdce.pc
Makefile
packages/codec_engine/Makefile
packages/framework_components/Makefile
packages/ivahd_codecs/Makefile
packages/xdais/Makefile
packages/xdctools/Makefile
])
AC_OUTPUT