aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Update the JPEGV Decoder header file to sync with the codec header file in th...HEADmasterAmarinder Bindra2013-05-301-312/+353
* Update the MPEG2 Decoder header file to sync with the codec header file in th...Amarinder Bindra2013-05-301-282/+296
* Update the VC1 Video Decoder header file to sync with the codec header file i...Amarinder Bindra2013-05-301-501/+510
* Update the MPEG4 Encoder header file to sync with the codec header file in th...Amarinder Bindra2013-05-301-408/+409
* Update the MPEG4 Decoder header file to sync with the codec header file in th...Amarinder Bindra2013-05-301-38/+92
* Update the H264 Encoder codec header file to sync with the codec header file ...Amarinder Bindra2013-05-301-1500/+1535
* Update the H264 Decoder codec header file to sync with the codec header file ...Amarinder Bindra2013-05-301-511/+515
* DEBIAN: debianizationglsdk-6_00_00_07Nikhil Devshatwar2013-05-218-0/+274
* Enable KPI profilerVincent Stehlé2013-03-141-1/+1
* Revert "PM: implementing PM on DCE side"Vincent Stehlé2013-03-143-16/+29
* Revert "PM: adding suspend/resume support"Vincent Stehlé2013-03-142-35/+1
* Hack! Increase DCE stackVincent Stehlé2013-03-141-0/+1
* Increase systemHeap sizeVincent Stehlé2013-03-141-1/+1
* OMAP5: Adjust IVA addresses for ES2Vincent Stehlé2013-03-141-5/+23
* gitignoreVincent Stehlé2013-03-141-0/+2
* Add OMAP5 buildplatform to the baseimageVincent Stehlé2013-03-141-1/+1
* Integrate PSI KPI profilerVincent Stehlé2013-03-147-81/+332
* Import PSI KPI profiler codeVincent Stehlé2013-03-132-0/+1740
* ducati: fix up some nasty (insane?) build issuesNicolas Dechesne2013-02-113-6/+2
* PM: adding suspend/resume supportGuillaume Aubertin2012-12-073-1/+37
* gitignoreVincent Stehlé2012-12-051-0/+3
* Add .versionVincent Stehlé2012-12-051-0/+4
* Get rid of more UP core0 stuffVincent Stehlé2012-12-051-1/+0
* dce_ipu.cfg: actually the latest ducatimm is now using its own .cfg fileOlivier Naudan2012-11-281-7/+0
* dce_ipu.cfg: the H264 and MPEG4 decoders are named differently in ducatimm tr...Olivier Naudan2012-11-271-5/+10
* dce_ipu.cfg: Removed JPEG encoder, not provided in ducati firmwareOlivier Naudan2012-11-271-1/+0
* Removed dce_core0.cfg, no more used with SMP DSP/BIOSOlivier Naudan2012-11-271-152/+0
* Cleaned up .gitignoreOlivier Naudan2012-11-221-4/+0
* Updated Ducati header files (codecs and XDC tools)Olivier Naudan2012-11-202-927/+1187
* Removed HDVICP library, no more used by codecsOlivier Naudan2012-11-061-2/+1
* Makefile.am: add version informationOlivier Naudan2012-11-051-1/+1
* Removed header files for codecs not available in ducati firmware: VP6, VP7 an...Olivier Naudan2012-11-024-213/+0
* Refreshed Makefile.am based on the new Ducati headersOlivier Naudan2012-11-026-9/+25
* Updated Ducati header files (codecs and XDC tools)Olivier Naudan2012-11-0220-630/+11437
* PM: moving ivahd_boot() back to ivahd_init()Guillaume Aubertin2012-10-082-2/+3
* Expose more APIs in the ih264enc.h headerThibault Saunier2012-10-081-2/+116
* ducati: get rid of un-needed #includeNicolas Dechesne2012-10-033-3/+0
* Process the freeBufID array even when an error occursVincent Penquerc'h2012-09-251-1/+14
* fix authentication issuesRob Clark2012-09-243-13/+26
* add wayland supportRob Clark2012-09-196-3/+455
* split X11 auth out into libdce-x11.cRob Clark2012-09-194-74/+139
* Remove header file gone from CE and FCHervé Fache2012-09-171-1/+0
* PM: implementing PM on DCE sideGuillaume Aubertin2012-08-173-30/+18
* Fix MPEG4VDEC codec nameXavier Boudet2012-08-082-2/+2
* Moving MessageQCopy_init to dce_main()Guillaume Aubertin2012-08-061-0/+1
* Using new XDAIS with XDM_MOVEBUFS supportGuillaume Aubertin2012-08-068-41/+108
* moving MEMUTILS_getPhysicalAddr to baseimageGuillaume Aubertin2012-08-062-17/+19
* mpeg4 codec: add path to independent codec tooHervé Fache2012-08-032-0/+6
* Define DCE_RPC_CODEC_GET_VERSIONAlessandro Decina2012-07-241-0/+1
* Revert "baseimage: add codecs"Alessandro Decina2012-07-242-20/+16