aboutsummaryrefslogtreecommitdiffstats
path: root/ducati
Commit message (Expand)AuthorAgeFilesLines
* Enable KPI profilerVincent Stehlé2013-03-141-1/+1
* Revert "PM: implementing PM on DCE side"Vincent Stehlé2013-03-143-16/+29
* Revert "PM: adding suspend/resume support"Vincent Stehlé2013-03-142-35/+1
* Hack! Increase DCE stackVincent Stehlé2013-03-141-0/+1
* Increase systemHeap sizeVincent Stehlé2013-03-141-1/+1
* OMAP5: Adjust IVA addresses for ES2Vincent Stehlé2013-03-141-5/+23
* Add OMAP5 buildplatform to the baseimageVincent Stehlé2013-03-141-1/+1
* Integrate PSI KPI profilerVincent Stehlé2013-03-147-81/+332
* Import PSI KPI profiler codeVincent Stehlé2013-03-132-0/+1740
* ducati: fix up some nasty (insane?) build issuesNicolas Dechesne2013-02-113-6/+2
* PM: adding suspend/resume supportGuillaume Aubertin2012-12-073-1/+37
* Add .versionVincent Stehlé2012-12-051-0/+4
* Get rid of more UP core0 stuffVincent Stehlé2012-12-051-1/+0
* dce_ipu.cfg: actually the latest ducatimm is now using its own .cfg fileOlivier Naudan2012-11-281-7/+0
* dce_ipu.cfg: the H264 and MPEG4 decoders are named differently in ducatimm tr...Olivier Naudan2012-11-271-5/+10
* dce_ipu.cfg: Removed JPEG encoder, not provided in ducati firmwareOlivier Naudan2012-11-271-1/+0
* Removed dce_core0.cfg, no more used with SMP DSP/BIOSOlivier Naudan2012-11-271-152/+0
* Removed HDVICP library, no more used by codecsOlivier Naudan2012-11-061-2/+1
* PM: moving ivahd_boot() back to ivahd_init()Guillaume Aubertin2012-10-082-2/+3
* ducati: get rid of un-needed #includeNicolas Dechesne2012-10-033-3/+0
* Process the freeBufID array even when an error occursVincent Penquerc'h2012-09-251-1/+14
* Remove header file gone from CE and FCHervé Fache2012-09-171-1/+0
* PM: implementing PM on DCE sideGuillaume Aubertin2012-08-173-30/+18
* Fix MPEG4VDEC codec nameXavier Boudet2012-08-082-2/+2
* Moving MessageQCopy_init to dce_main()Guillaume Aubertin2012-08-061-0/+1
* Using new XDAIS with XDM_MOVEBUFS supportGuillaume Aubertin2012-08-061-1/+2
* moving MEMUTILS_getPhysicalAddr to baseimageGuillaume Aubertin2012-08-062-17/+19
* mpeg4 codec: add path to independent codec tooHervé Fache2012-08-032-0/+6
* Define DCE_RPC_CODEC_GET_VERSIONAlessandro Decina2012-07-241-0/+1
* Revert "baseimage: add codecs"Alessandro Decina2012-07-242-20/+16
* libdce: translate data buffer addressVincent Penquerc'h2012-08-022-0/+39
* ducati: add missing videnc2_control prototypeAlessandro Decina2012-07-111-0/+2
* Do not init systemHeap to reduce boot timeVincent Stehlé2012-07-112-2/+8
* Add load reportingVincent Stehlé2012-07-115-2/+134
* baseimage: add codecsVincent Stehlé2012-07-112-16/+20
* ducati: set VIDENC2_DynamicParams::getBufferFxn to non-NULLAlessandro Decina2012-07-111-1/+13
* Display codec version at createVincent Stehlé2012-06-261-2/+84
* Respond to sample pingVincent Stehlé2012-06-263-2/+121
* Fix commentsVincent Stehlé2012-06-261-1/+1
* Support SMPVincent Stehlé2012-06-262-3/+6
* ducati: reports mem stats on codec create/delete instead of each buffer allocNicolas Dechesne2012-05-292-1/+23
* ducati: create a BIOS startup function with dce_init()Nicolas Dechesne2012-05-292-8/+14
* ducati: removed un-needed references to sysbios-rpmsg old rsc tableNicolas Dechesne2012-05-291-6/+0
* ducati: split ti.dce into a lib and a separate baseimageNicolas Dechesne2012-05-299-19/+218
* ducati: filter out un-necessary profiles in config.bldNicolas Dechesne2012-05-291-0/+10
* Set HDVICP2_PARAMS.resetControlAddress dynamically based on chipset_idRob Clark2012-05-291-0/+1
* ducati: remove call to VirtQueue_startup() in startupNicolas Dechesne2012-05-291-3/+0
* ducati: initial build conf support for SMP BIOSNicolas Dechesne2012-05-293-5/+168
* ducati: implement VirtToPhys using new sysbios-rpmsg APINicolas Dechesne2012-05-291-2/+10
* ducati: dce: Remove resource table trace print from imageNicolas Dechesne2012-05-291-4/+0