diff options
Diffstat (limited to 'src/ti/framework')
-rw-r--r-- | src/ti/framework/dce/dce_priv.h | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/src/ti/framework/dce/dce_priv.h b/src/ti/framework/dce/dce_priv.h index 1e46955..3be0ffd 100644 --- a/src/ti/framework/dce/dce_priv.h +++ b/src/ti/framework/dce/dce_priv.h | |||
@@ -77,6 +77,7 @@ typedef struct MemHeader { | |||
77 | uint32_t offset; /* offset for the actual data with in the buffer */ | 77 | uint32_t offset; /* offset for the actual data with in the buffer */ |
78 | int32_t map_fd; /* mmapped fd */ | 78 | int32_t map_fd; /* mmapped fd */ |
79 | void * handle; /*custom handle for the HLOS memallocator*/ | 79 | void * handle; /*custom handle for the HLOS memallocator*/ |
80 | int32_t flags; /*Holds memory attributes*/ | ||
80 | } MemHeader; | 81 | } MemHeader; |
81 | 82 | ||
82 | #define P2H(p) (&(((MemHeader *)(p))[-1])) | 83 | #define P2H(p) (&(((MemHeader *)(p))[-1])) |