summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* graphics: Add simple wayland-egl application to demo glReadPixelsHEADmasterRamprasad N2018-08-234-2/+489
* test-v4l2-m2m: Add support for SEQ_BT with vpeRamprasad N2018-05-291-2/+12
* Android: bandwidth-tool: add support for Android buildVishal Mahaveer2018-02-064-2/+31
* test-v4l2-m2m: Add support for cropping with vpePrasad, Ram2018-01-191-4/+56
* pvrscope: Update the console option to split GPU load infoKarthik Ramanan2017-12-071-5/+16
* Makefile: fix library linking issuesDenys Dmytriyenko2017-07-311-10/+6
* v4l2-m2m: add support for DSS WB deviceSubhajit Paul2017-07-261-25/+47
* vpe: Rename testcase to v4l2-m2mSubhajit Paul2017-07-266-24/+9
* drm-tests: handle usecase where display is disabledEric Ruei2017-03-163-47/+173
* gsttestplayer: Remove extra queuesPooja Prajod2016-12-161-9/+7
* cpuload-plugins: boot time script improvementsVenkat Mandela2016-11-181-5/+15
* cpuload-plugins: update readproc to remove filename hardcodingVenkateswara Rao Mandela2016-08-071-40/+21
* ANDROID: add build support for sensor-cfgVishal Mahaveer2016-07-053-0/+18
* soc-perf config: Update config to have generic namesKarthik Ramanan2016-06-201-4/+6
* rprocinfo: add utility to get information from remote coreKarthik Ramanan2016-06-203-1/+73
* mpuload: validate input params, add usageKarthik Ramanan2016-06-201-0/+8
* cpuload-plugins: Fix path for libPVRScope libraryKarthik Ramanan2016-06-031-1/+1
* cpuload-plugins: Cleanup scriptsKarthik Ramanan2016-03-232-19/+7
* Update utilities for boot time dataKarthik Ramanan2016-03-2210-10/+268
* cpuload-plugins: Add sample config fileKarthik Ramanan2016-03-211-0/+49
* cpuload-plugins: Add scripts for soc performance visualizationKarthik Ramanan2016-03-216-0/+181
* cpuload-plugins: Update CPP flagsKarthik Ramanan2016-03-213-4/+4
* configure.ac: Update cpuload-pluginsKarthik Ramanan2016-03-211-1/+1
* cpuload-plugins: Initial commitKarthik Ramanan2016-03-217-1/+600
* gsttestplayer: Fix issue with stream name matchingNikhil Devshatwar2016-03-141-1/+1
* gst: gsttestplayer: Add capture pipeline supportNikhil Devshatwar2016-03-031-2/+59
* DRM test code enhancements: Remove the HDMI/LCD order assumptionEric Ruei2015-09-292-12/+36
* bandwidth-tool: Updated help instructionsKarthik Ramanan2015-09-031-2/+90
* bandwidth-tool: Initial versionKarthik Ramanan2015-09-0311-2/+1964
* sensor-cfg: Add support for other mediabus formatsNikhil Devshatwar2015-07-071-3/+10
* gsttestplayer: Allow seek cmd to accept fraction for playback rateHarinarayan Bhatta2015-06-051-10/+16
* gsttestplayer: Adding support for more demuxesHarinarayan Bhatta2015-06-041-8/+11
* Updated MakefileKarthik Ramanan2015-02-231-1/+1
* gsttestplayer: Adaptation to GST 1.xPooja Prajod2015-02-232-16/+7
* vip: Fixed configure and MakefileKarthik Ramanan2015-01-162-3/+3
* configure: Provide option to disable gst testsKarthik Ramanan2015-01-162-15/+23
* sensor-cfg: Application to configure sensors from user spaceNikhil Devshatwar2014-12-043-1/+310
* vpe: Add RGB565 supportNikhil Devshatwar2014-11-241-0/+6
* vpe: Add support for SEQ_TB buffersNikhil Devshatwar2014-11-131-21/+32
* vpe: Do not DQ input buffers immediatelyNikhil Devshatwar2014-07-311-16/+22
* vpe: Add CFLAGS to locate linux headersMrinmayee Hingolikar2014-07-081-0/+1
* VPE: Measure processing latencyNikhil Devshatwar2014-06-261-0/+12
* VPE: Don't queue more buffers than file hasNikhil Devshatwar2014-06-261-2/+2
* gsttestplayer: Make gsttestplayer installableHarinarayan Bhatta2014-06-172-1/+4
* configure.ac: remove dependency of gst-plugins-base, bad...Harinarayan Bhatta2014-06-091-3/+0
* Adding gstreamer test application to test trick play modesHarinarayan Bhatta2014-06-044-2/+417
* testvpe: add --static compiler flagalaganraj2014-04-071-1/+1
* testvpe: remove device node argumentalaganraj2014-04-051-16/+15
* IPC MessageQ Based Zero copy App:Vivek Bardia2014-03-1435-714/+1465
* testvpe: added support for scalar, colour space conversionalaganraj2013-12-131-18/+70